Part Number |
d1 |
L |
D3 |
Locknut |
Lockwasher and Lockplates |
Appropriate Hydraulic Nut |
CAD |
|---|---|---|---|---|---|---|---|
| HE2319 | N/A 3.25 in82.55 mm | N/A 90 mm | N/A 125 mm | N/A KM19 | N/A MB19 | N/A HMV 19 |
N/A
|
| HE320 | N/A 3.5 in88.9 mm | N/A 71 mm | N/A 130 mm | N/A KM20 | N/A MB20 | N/A HMV 20 |
N/A
|
| HE3120 | N/A 3.5 in88.9 mm | N/A 76 mm | N/A 130 mm | N/A KM20 | N/A MB20 | N/A HMV 20 |
N/A
|
| HE2320 | N/A 3.5 in88.9 mm | N/A 97 mm | N/A 130 mm | N/A KM20 | N/A MB20 | N/A HMV 20 |
N/A
|
| HE322 | N/A 4 in101.6 mm | N/A 77 mm | N/A 145 mm | N/A KM22 | N/A MB22 | N/A HMV 22 |
N/A
|
| HE3122 | N/A 4 in101.6 mm | N/A 81 mm | N/A 145 mm | N/A KM22 | N/A MB22 | N/A HMV 22 |
N/A
|
| HE2322 | N/A 4 in101.6 mm | N/A 105 mm | N/A 145 mm | N/A KM22 | N/A MB22 | N/A HMV 22 |
N/A
|
| HE3024 | N/A 4.25 in107.95 mm | N/A 72 mm | N/A 145 mm | N/A KML24 | N/A MBL24 | N/A HMV 24 |
N/A
|
| HE3124 | N/A 4.25 in107.95 mm | N/A 88 mm | N/A 155 mm | N/A KM24 | N/A MB24 | N/A HMV 24 |
N/A
|
| HE2324 | N/A 4.25 in107.95 mm | N/A 112 mm | N/A 155 mm | N/A KM24 | N/A MB24 | N/A HMV 24 |
N/A
|
| HE3026 | N/A 4.5 in114.3 mm | N/A 80 mm | N/A 155 mm | N/A KML26 | N/A MBL26 | N/A HMV 26 |
N/A
|
| HE3126 | N/A 4.5 in114.3 mm | N/A 92 mm | N/A 165 mm | N/A KM26 | N/A MB26 | N/A HMV 26 |
N/A
|
| HE2326 | N/A 4.5 in114.3 mm | N/A 121 mm | N/A 165 mm | N/A KM26 | N/A MB26 | N/A HMV 26 |
N/A
|
| HE3028 | N/A 5 in127 mm | N/A 82 mm | N/A 165 mm | N/A KML28 | N/A MBL28 | N/A HMV 28 |
N/A
|
| HE3128 | N/A 5 in127 mm | N/A 97 mm | N/A 180 mm | N/A KM28 | N/A MB28 | N/A HMV 28 |
N/A
|
| HE2328 | N/A 5 in127 mm | N/A 131 mm | N/A 180 mm | N/A KM28 | N/A MB28 | N/A HMV 28 |
N/A
|
| HE3030 | N/A 5.25 in133.35 mm | N/A 87 mm | N/A 180 mm | N/A KML30 | N/A MBL30 | N/A HMV 30 |
N/A
|
| HE3130 | N/A 5.25 in133.35 mm | N/A 111 mm | N/A 195 mm | N/A KM30 | N/A MB30 | N/A HMV 30 |
N/A
|
| HE2330 | N/A 5.25 in133.35 mm | N/A 139 mm | N/A 195 mm | N/A KM30 | N/A MB30 | N/A HMV 30 |
N/A
|
| HE3032 | N/A 5.5 in139.7 mm | N/A 93 mm | N/A 190 mm | N/A KML32 | N/A MBL32 | N/A HMV 32 |
N/A
|
| HE3132 | N/A 5.5 in139.7 mm | N/A 119 mm | N/A 210 mm | N/A KM32 | N/A MB32 | N/A HMV 32 |
N/A
|
| HE2332 | N/A 5.5 in139.7 mm | N/A 147 mm | N/A 210 mm | N/A KM32 | N/A MB32 | N/A HMV 32 |
N/A
|
| HE3034 | N/A 6 in152.4 mm | N/A 101 mm | N/A 200 mm | N/A KML34 | N/A MBL34 | N/A HMV 34 |
N/A
|
| HE3134 | N/A 6 in152.4 mm | N/A 122 mm | N/A 220 mm | N/A KM34 | N/A MB34 | N/A HMV 34 |
N/A
|
| HE2334 | N/A 6 in152.4 mm | N/A 154 mm | N/A 220 mm | N/A KM34 | N/A MB34 | N/A HMV 34 |
N/A
|