Part Number |
d1 |
L |
D3 |
Locknut |
Lockwasher and Lockplates |
Appropriate Hydraulic Nut |
CAD |
|---|---|---|---|---|---|---|---|
| HE3036 | N/A 6.5 in165.1 mm | N/A 109 mm | N/A 210 mm | N/A KML36 | N/A MBL36 | N/A HMV 36 |
N/A
|
| HE3136 | N/A 6.5 in165.1 mm | N/A 131 mm | N/A 230 mm | N/A KM36 | N/A MB36 | N/A HMV 36 |
N/A
|
| HE2336 | N/A 6.5 in165.1 mm | N/A 161 mm | N/A 230 mm | N/A KM36 | N/A MB36 | N/A HMV 36 |
N/A
|
| HE3038 | N/A 6 3/4 in171.45 mm | N/A 112 mm | N/A 220 mm | N/A KML38 | N/A MBL38 | N/A HMV 38 |
N/A
|
| HE3138 | N/A 6 3/4 in171.45 mm | N/A 141 mm | N/A 240 mm | N/A KM38 | N/A MB38 | N/A HMV 38 |
N/A
|
| HE2338 | N/A 6 3/4 in171.45 mm | N/A 169 mm | N/A 240 mm | N/A KM38 | N/A MB38 | N/A HMV 38 |
N/A
|
| HE3040 | N/A 7 in177.8 mm | N/A 120 mm | N/A 240 mm | N/A KML40 | N/A MBL40 | N/A HMV 40 |
N/A
|
| HE3140 | N/A 7 in177.8 mm | N/A 150 mm | N/A 250 mm | N/A KM40 | N/A MB40 | N/A HMV 40 |
N/A
|
| HE2340 | N/A 7 in177.8 mm | N/A 176 mm | N/A 250 mm | N/A KM40 | N/A MB40 | N/A HMV 40 |
N/A
|
| HE3044 | N/A 8 in203.2 mm | N/A 126 mm | N/A 260 mm | N/A HM 3044 | N/A MS 3044 | N/A HMV 44 |
N/A
|
| HE3144 | N/A 8 in203.2 mm | N/A 161 mm | N/A 280 mm | N/A HM44T | N/A MB 44 | N/A HMV 44 |
N/A
|
| HE2344 | N/A 8 in203.2 mm | N/A 186 mm | N/A 280 mm | N/A HM44T | N/A MB 44 | N/A HMV 44 |
N/A
|