Part Number |
Threads B |
C |
D |
E |
Piston Length of Travel |
Piston Area |
CAD |
|---|---|---|---|---|---|---|---|
| HMV-76 | N/A Tr380x5 | N/A 500 mm | N/A 58 mm | N/A 491 mm | N/A 16 mm | N/A 336 cm² |
N/A
|
| HMV-77 | N/A Tr385x5 | N/A 505 mm | N/A 58 mm | N/A 491 mm | N/A 16 mm | N/A 347 cm² |
N/A
|
| HMV-80 | N/A Tr400x5 | N/A 525 mm | N/A 60 mm | N/A 516 mm | N/A 17 mm | N/A 367 cm² |
N/A
|
| HMV-82 | N/A Tr410x5 | N/A 535 mm | N/A 61 mm | N/A 520 mm | N/A 17 mm | N/A 383 cm² |
N/A
|
| HMV-84 | N/A Tr420x5 | N/A 545 mm | N/A 61 mm | N/A 530 mm | N/A 17 mm | N/A 400 cm² |
N/A
|
| HMV-86 | N/A Tr430x5 | N/A 555 mm | N/A 62 mm | N/A 541 mm | N/A 17 mm | N/A 408 cm² |
N/A
|
| HMV-88 | N/A Tr440x5 | N/A 565 mm | N/A 62 mm | N/A 551 mm | N/A 17 mm | N/A 425 cm² |
N/A
|
| HMV-90 | N/A Tr450x5 | N/A 580 mm | N/A 64 mm | N/A 564 mm | N/A 17 mm | N/A 441 cm² |
N/A
|
| HMV-92 | N/A Tr460x5 | N/A 590 mm | N/A 64 mm | N/A 575 mm | N/A 17 mm | N/A 450 cm² |
N/A
|
| HMV-94 | N/A Tr470x5 | N/A 600 mm | N/A 65 mm | N/A 585 mm | N/A 18 mm | N/A 469 cm² |
N/A
|
| HMV-96 | N/A Tr480x5 | N/A 612 mm | N/A 65 mm | N/A 597 mm | N/A 19 mm | N/A 485 cm² |
N/A
|
| HMV-98 | N/A Tr490x5 | N/A 625 mm | N/A 66 mm | N/A 608 mm | N/A 19 mm | N/A 498 cm² |
N/A
|
| HMV-100 | N/A Tr500x5 | N/A 635 mm | N/A 67 mm | N/A 619 mm | N/A 19 mm | N/A 520 cm² |
N/A
|
| HMV-102 | N/A Tr510x6 | N/A 645 mm | N/A 68 mm | N/A 630 mm | N/A 20 mm | N/A 533 cm² |
N/A
|
| HMV-104 | N/A Tr520x6 | N/A 657 mm | N/A 68 mm | N/A 641 mm | N/A 20 mm | N/A 542 cm² |
N/A
|
| HMV-106 | N/A Tr530x6 | N/A 670 mm | N/A 69 mm | N/A 653 mm | N/A 21 mm | N/A 562 cm² |
N/A
|
| HMV-108 | N/A Tr540x6 | N/A 680 mm | N/A 69 mm | N/A 664 mm | N/A 21 mm | N/A 582 cm² |
N/A
|
| HMV-110 | N/A Tr550x6 | N/A 692 mm | N/A 70 mm | N/A 675 mm | N/A 21 mm | N/A 592 cm² |
N/A
|
| HMV-112 | N/A Tr560x6 | N/A 705 mm | N/A 71 mm | N/A 687 mm | N/A 22 mm | N/A 612 cm² |
N/A
|
| HMV-114 | N/A Tr570x6 | N/A 715 mm | N/A 72 mm | N/A 697 mm | N/A 23 mm | N/A 632 cm² |
N/A
|
| HMV-116 | N/A Tr580x6 | N/A 725 mm | N/A 72 mm | N/A 707 mm | N/A 23 mm | N/A 642 cm² |
N/A
|
| HMV-120 | N/A Tr600x6 | N/A 750 mm | N/A 73 mm | N/A 731 mm | N/A 23 mm | N/A 674 cm² |
N/A
|
| HMV-126 | N/A Tr630x6 | N/A 780 mm | N/A 74 mm | N/A 762 mm | N/A 23 mm | N/A 729 cm² |
N/A
|
| HMV-130 | N/A Tr650x6 | N/A 805 mm | N/A 75 mm | N/A 785 mm | N/A 23 mm | N/A 762 cm² |
N/A
|
| HMV-134 | N/A Tr670x6 | N/A 825 mm | N/A 76 mm | N/A 806 mm | N/A 24 mm | N/A 795 cm² |
N/A
|
| HMV-138 | N/A Tr690x6 | N/A 850 mm | N/A 77 mm | N/A 830 mm | N/A 25 mm | N/A 842 cm² |
N/A
|
| HMV-142 | N/A Tr710x7 | N/A 870 mm | N/A 78 mm | N/A 850 mm | N/A 25 mm | N/A 877 cm² |
N/A
|
| HMV-146 | N/A Tr730x7 | N/A 885 mm | N/A 79 mm | N/A 875 mm | N/A 25 mm | N/A 900 cm² |
N/A
|
| HMV-150 | N/A Tr750x7 | N/A 915 mm | N/A 79 mm | N/A 894 mm | N/A 25 mm | N/A 970 cm² |
N/A
|
| HMV-160 | N/A Tr800x7 | N/A 970 mm | N/A 80 mm | N/A 948 mm | N/A 25 mm | N/A 1040 cm² |
N/A
|
| HMV-170 | N/A Tr850x7 | N/A 1020 mm | N/A 83 mm | N/A 1000 mm | N/A 26 mm | N/A 1146 cm² |
N/A
|
| HMV-180 | N/A Tr900x7 | N/A 1070 mm | N/A 86 mm | N/A 1052 mm | N/A 30 mm | N/A 1240 cm² |
N/A
|
| HMV-190 | N/A Tr950x8 | N/A 1125 mm | N/A 86 mm | N/A 1106 mm | N/A 30 mm | N/A 1356 cm² |
N/A
|
| HMV-200 | N/A Tr1000x8 | N/A 1180 mm | N/A 88 mm | N/A 1160 mm | N/A 34 mm | N/A 1456 cm² |
N/A
|
| HMV-212 | N/A Tr1060x8 | N/A 1255 mm | N/A 95 mm | N/A 1229 mm | N/A 34 mm | N/A 1612 cm² |
N/A
|
| HMV-216 | N/A Tr1080x8 | N/A 1280 mm | N/A 100 mm | N/A 1252 mm | N/A 34 mm | N/A 1674 cm² |
N/A
|
| HMV-224 | N/A Tr1120x8 | N/A 1340 mm | N/A 106 mm | N/A 1304 mm | N/A 36 mm | N/A 1782 cm² |
N/A
|
| HMV-236 | N/A Tr1180x8 | N/A 1420 mm | N/A 115 mm | N/A 1379 mm | N/A 40 mm | N/A 1892 cm² |
N/A
|