Part Number |
Threads B |
C |
D |
E |
Piston Length of Travel |
Piston Area |
CAD |
|---|---|---|---|---|---|---|---|
| HMV-138 | N/A Tr690x6 | N/A 850 mm | N/A 77 mm | N/A 830 mm | N/A 25 mm | N/A 842 cm² |
N/A
|
| HMV-142 | N/A Tr710x7 | N/A 870 mm | N/A 78 mm | N/A 850 mm | N/A 25 mm | N/A 877 cm² |
N/A
|
| HMV-146 | N/A Tr730x7 | N/A 885 mm | N/A 79 mm | N/A 875 mm | N/A 25 mm | N/A 900 cm² |
N/A
|
| HMV-150 | N/A Tr750x7 | N/A 915 mm | N/A 79 mm | N/A 894 mm | N/A 25 mm | N/A 970 cm² |
N/A
|
| HMV-160 | N/A Tr800x7 | N/A 970 mm | N/A 80 mm | N/A 948 mm | N/A 25 mm | N/A 1040 cm² |
N/A
|
| HMV-170 | N/A Tr850x7 | N/A 1020 mm | N/A 83 mm | N/A 1000 mm | N/A 26 mm | N/A 1146 cm² |
N/A
|
| HMV-180 | N/A Tr900x7 | N/A 1070 mm | N/A 86 mm | N/A 1052 mm | N/A 30 mm | N/A 1240 cm² |
N/A
|
| HMV-190 | N/A Tr950x8 | N/A 1125 mm | N/A 86 mm | N/A 1106 mm | N/A 30 mm | N/A 1356 cm² |
N/A
|
| HMV-200 | N/A Tr1000x8 | N/A 1180 mm | N/A 88 mm | N/A 1160 mm | N/A 34 mm | N/A 1456 cm² |
N/A
|
| HMV-212 | N/A Tr1060x8 | N/A 1255 mm | N/A 95 mm | N/A 1229 mm | N/A 34 mm | N/A 1612 cm² |
N/A
|
| HMV-216 | N/A Tr1080x8 | N/A 1280 mm | N/A 100 mm | N/A 1252 mm | N/A 34 mm | N/A 1674 cm² |
N/A
|
| HMV-224 | N/A Tr1120x8 | N/A 1340 mm | N/A 106 mm | N/A 1304 mm | N/A 36 mm | N/A 1782 cm² |
N/A
|
| HMV-236 | N/A Tr1180x8 | N/A 1420 mm | N/A 115 mm | N/A 1379 mm | N/A 40 mm | N/A 1892 cm² |
N/A
|