COMPANY HEADER
Print Back
Introduction
  • Designed to install and remove tapered bore bearings with minimal effort.
  • Allow better control of the bearing internal clearance reduction without damaging the bearing or other components.
  • Substantially reduces downtime during installation or removal of tapered bore bearings.

Description
  • Consist of a female threaded ring and a male ring with two O-ring seals.
  • All hydraulic nuts are supplied with:
    • Quick connection fittings (male G 1/4 in. and female 3/8 in. N.P.T.).
    • Two pipe plugs G 1/4 in.
    • One set of spare O-rings.

  • HMV-10 through HMV-40 have a Metric ISO fine thread profile.
  • HMV-41 through HMV-236 have a Metric ISO trapezoidal thread.
Metric HMV Hydraulic Nut
Metric-HMV-Hydraulic-Nuts-Line-Drawing
Unit of Measure
1 2 3 4 

Part Number

Threads B

C

D

E

Piston Length of Travel

Piston Area

CAD

HMV-10 N/A M50x1.5 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-12 N/A M60x2 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-13 N/A M65x2 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-14 N/A M70x2 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-15 N/A M75x2 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-16 N/A M80x2 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-17 N/A M85x2 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-18 N/A M90x2 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-19 N/A M95x2 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-20 N/A M100x2 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-21 N/A M105x2 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-22 N/A M110x2 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-23 N/A M115x2 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-24 N/A M120x2 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-25 N/A M125x2 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-26 N/A M130x2 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-27 N/A M135x2 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-28 N/A M140x2 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-29 N/A M145x2 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-30 N/A M150x2 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-31 N/A M155x3 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-32 N/A M160x3 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-33 N/A M165x3 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-34 N/A M170x3 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
HMV-36 N/A M180x3 N/A N/A N/A N/A N/A N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4