Part Number |
d1 |
L |
D3 |
Locknut |
Lockwasher and Lockplates |
Appropriate Hydraulic Nut |
|---|---|---|---|---|---|---|
| OH3276H | N/A 360 mm | N/A 310 mm | N/A 490 mm | N/A HM3176 | N/A MS3176 | N/A HMV 76 |
| OH3980H | N/A 380 mm | N/A 168 mm | N/A 470 mm | N/A HM3080 | N/A MS3080 | N/A HMV 80 |
| OH3080H | N/A 380 mm | N/A 210 mm | N/A 470 mm | N/A HM3080 | N/A MS3080 | N/A HMV 80 |
| OH3180H | N/A 380 mm | N/A 272 mm | N/A 520 mm | N/A HM3180 | N/A MS3180 | N/A HMV 80 |
| OH3280H | N/A 380 mm | N/A 328 mm | N/A 520 mm | N/A HM3180 | N/A MS3180 | N/A HMV 80 |
| OH3984H | N/A 400 mm | N/A 168 mm | N/A 490 mm | N/A HM3084 | N/A MS3084 | N/A HMV 84 |
| OH3084H | N/A 400 mm | N/A 212 mm | N/A 490 mm | N/A HM3084 | N/A MS3084 | N/A HMV 84 |
| OH3184H | N/A 400 mm | N/A 304 mm | N/A 540 mm | N/A HM3184 | N/A MS3184 | N/A HMV 84 |
| OH3284H | N/A 400 mm | N/A 352 mm | N/A 540 mm | N/A HM3184 | N/A MS3184 | N/A HMV 84 |
| OH3988H | N/A 410 mm | N/A 189 mm | N/A 520 mm | N/A HM3088 | N/A MS3088 | N/A HMV 88 |
| OH3088H | N/A 410 mm | N/A 228 mm | N/A 520 mm | N/A HM3088 | N/A MS3088 | N/A HMV 88 |
| OH3188H | N/A 410 mm | N/A 307 mm | N/A 560 mm | N/A HM3188 | N/A MS3188 | N/A HMV 88 |
| OH3288H | N/A 410 mm | N/A 361 mm | N/A 560 mm | N/A HM3188 | N/A MS3188 | N/A HMV 88 |
| OH3992H | N/A 430 mm | N/A 189 mm | N/A 540 mm | N/A HM3092 | N/A MS3092 | N/A HMV 92 |
| OH3092H | N/A 430 mm | N/A 234 mm | N/A 540 mm | N/A HM3092 | N/A MS3092 | N/A HMV 92 |
| OH3192H | N/A 430 mm | N/A 326 mm | N/A 580 mm | N/A HM3192 | N/A MS3192 | N/A HMV 92 |
| OH3292H | N/A 430 mm | N/A 382 mm | N/A 580 mm | N/A HM3192 | N/A MS3192 | N/A HMV 92 |
| OH3996H | N/A 450 mm | N/A 200 mm | N/A 560 mm | N/A HM3096 | N/A MS3096 | N/A HMV 96 |
| OH3096H | N/A 450 mm | N/A 237 mm | N/A 560 mm | N/A HM3096 | N/A MS3096 | N/A HMV 96 |
| OH3196H | N/A 450 mm | N/A 335 mm | N/A 620 mm | N/A HM3196 | N/A MS3196 | N/A HMV 96 |
| OH3296H | N/A 450 mm | N/A 397 mm | N/A 620 mm | N/A HM3196 | N/A MS3196 | N/A HMV 96 |
| OH39/500H | N/A 470 mm | N/A 208 mm | N/A 580 mm | N/A HM30/500 | N/A MS30/500 | N/A HMV 100 |
| OH31/500H | N/A 470 mm | N/A 356 mm | N/A 630 mm | N/A HM31/500 | N/A MS31/500 | N/A HMV 100 |
| OH32/500H | N/A 470 mm | N/A 428 mm | N/A 630 mm | N/A HM31/500 | N/A MS31/500 | N/A HMV 100 |
| OH39/530H | N/A 500 mm | N/A 216 mm | N/A 630 mm | N/A HM30/530 | N/A MS30/530 | N/A HMV 106 |