COMPANY HEADER
Print Back
  • Sleeves used in the dismounting of tapered bore bearing from shaft.
  • Hydraulic assistance facilitates dismounting of large bearing. Oil pump required to inject pressurized oil.
  • Other dimensions may be available, consult your Timken sales representative.
HU Accessories AOH Hydraulic Withdrawal Sleeve image
Line Drawing Accessories Sleeves AOH
Unit of Measure
1 2 3 4 5 »  

Part Number

d1

L

b

Thread D1

Appropriate Withdrawal Nut No.

Appropriate Hydraulic Nut

CAD

AOH2356G N/A N/A N/A N/A Tr300x4 N/A HM 3160 N/A HMV 60 N/A CAD Icon (for items table)
AOH3960 N/A N/A N/A N/A Tr310x5 N/A HM 62 N/A HMV 62 N/A CAD Icon (for items table)
AOH3060 N/A N/A N/A N/A Tr320x5 N/A HM 3064 N/A HMV 64 N/A CAD Icon (for items table)
AOH2260G N/A N/A N/A N/A Tr320x5 N/A HM 3164 N/A HMV 64 N/A CAD Icon (for items table)
AOH24060G N/A N/A N/A N/A Tr320x5 N/A HM 3164 N/A HMV 64 N/A CAD Icon (for items table)
AOH3160G N/A N/A N/A N/A Tr320x5 N/A HM 3164 N/A HMV 64 N/A CAD Icon (for items table)
AOH24160 N/A N/A N/A N/A Tr320x5 N/A HM 3164 N/A HMV 64 N/A CAD Icon (for items table)
AOH3260G N/A N/A N/A N/A Tr320x5 N/A HM 3164 N/A HMV 64 N/A CAD Icon (for items table)
AOH3964 N/A N/A N/A N/A Tr330x5 N/A HM 66 N/A HMV 66 N/A CAD Icon (for items table)
AOH3064G N/A N/A N/A N/A Tr340x5 N/A HM 3068 N/A HMV 68 N/A CAD Icon (for items table)
AOH2264G N/A N/A N/A N/A Tr340x5 N/A HM 3168 N/A HMV 68 N/A CAD Icon (for items table)
AOH24064G N/A N/A N/A N/A Tr340x5 N/A HM 3168 N/A HMV 68 N/A CAD Icon (for items table)
AOH3164G N/A N/A N/A N/A Tr340x5 N/A HM 3168 N/A HMV 68 N/A CAD Icon (for items table)
AOH24164 N/A N/A N/A N/A Tr340x5 N/A HM 3168 N/A HMV 68 N/A CAD Icon (for items table)
AOH3264G N/A N/A N/A N/A Tr340x5 N/A HM 3168 N/A HMV 68 N/A CAD Icon (for items table)
AOH3968 N/A N/A N/A N/A Tr360x5 N/A HM L72 N/A HMV 72 N/A CAD Icon (for items table)
AOH3068G N/A N/A N/A N/A Tr360x5 N/A HM 3072 N/A HMV 72 N/A CAD Icon (for items table)
AOH24068 N/A N/A N/A N/A Tr360x5 N/A HM 3172 N/A HMV 72 N/A CAD Icon (for items table)
AOH3168G N/A N/A N/A N/A Tr360x5 N/A HM 3172 N/A HMV 72 N/A CAD Icon (for items table)
AOH3268G N/A N/A N/A N/A Tr360x5 N/A HM 3172 N/A HMV 72 N/A CAD Icon (for items table)
AOH24168 N/A N/A N/A N/A Tr360x5 N/A HM 3172 N/A HMV 72 N/A CAD Icon (for items table)
AOH3972 N/A N/A N/A N/A Tr380x5 N/A HM L76 N/A HMV 76 N/A CAD Icon (for items table)
AOH3072G N/A N/A N/A N/A Tr380x5 N/A HM 3076 N/A HMV 76 N/A CAD Icon (for items table)
AOH24072 N/A N/A N/A N/A Tr380x5 N/A HM 3176 N/A HMV 76 N/A CAD Icon (for items table)
AOH3172G N/A N/A N/A N/A Tr380x5 N/A HM 3176 N/A HMV 76 N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »