COMPANY HEADER
Print Back
  • Sleeves used in the dismounting of tapered bore bearing from shaft.
  • Hydraulic assistance facilitates dismounting of large bearing. Oil pump required to inject pressurized oil.
  • Other dimensions may be available, consult your Timken sales representative.
HU Accessories AOH Hydraulic Withdrawal Sleeve image
Line Drawing Accessories Sleeves AOH
Unit of Measure
1 2 3 4 5 »  

Part Number

d1

L

b

Thread D1

Appropriate Withdrawal Nut No.

Appropriate Hydraulic Nut

CAD

AOH24172 N/A 340 mm N/A 269 mm N/A 26 mm N/A Tr380x5 N/A HM 3176 N/A HMV 76 N/A CAD Icon (for items table)
AOH3272G N/A 340 mm N/A 274 mm N/A 40 mm N/A Tr380x5 N/A HM 3176 N/A HMV 76 N/A CAD Icon (for items table)
AOH3976 N/A 360 mm N/A 130 mm N/A 22 mm N/A Tr400x5 N/A HM L80 N/A HMV 80 N/A CAD Icon (for items table)
AOH3076G N/A 360 mm N/A 170 mm N/A 31 mm N/A Tr400x5 N/A HM 3080 N/A HMV 80 N/A CAD Icon (for items table)
AOH24076 N/A 360 mm N/A 208 mm N/A 28 mm N/A Tr400x5 N/A HM 3180 N/A HMV 80 N/A CAD Icon (for items table)
AOH3176G N/A 360 mm N/A 232 mm N/A 36 mm N/A Tr400x5 N/A HM 3180 N/A HMV 80 N/A CAD Icon (for items table)
AOH24176 N/A 360 mm N/A 271 mm N/A 28 mm N/A Tr400x5 N/A HM 3180 N/A HMV 80 N/A CAD Icon (for items table)
AOH3276G N/A 360 mm N/A 284 mm N/A 42 mm N/A Tr400x5 N/A HM 3180 N/A HMV 80 N/A CAD Icon (for items table)
AOH3980 N/A 380 mm N/A 130 mm N/A 22 mm N/A Tr420x5 N/A HM L84 N/A HMV 84 N/A CAD Icon (for items table)
AOH3080G N/A 380 mm N/A 183 mm N/A 33 mm N/A Tr420x5 N/A HM 3084 N/A HMV 84 N/A CAD Icon (for items table)
AOH24080 N/A 380 mm N/A 228 mm N/A 28 mm N/A Tr420x5 N/A HM 3184 N/A HMV 84 N/A CAD Icon (for items table)
AOH3180G N/A 380 mm N/A 240 mm N/A 38 mm N/A Tr420x5 N/A HM 3184 N/A HMV 84 N/A CAD Icon (for items table)
AOH24180 N/A 380 mm N/A 278 mm N/A 28 mm N/A Tr420x5 N/A HM 3184 N/A HMV 84 N/A CAD Icon (for items table)
AOH3280G N/A 380 mm N/A 302 mm N/A 44 mm N/A Tr420x5 N/A HM 3184 N/A HMV 84 N/A CAD Icon (for items table)
AOH3984 N/A 400 mm N/A 130 mm N/A 22 mm N/A Tr440x5 N/A HM L88 N/A HMV 88 N/A CAD Icon (for items table)
AOH3084G N/A 400 mm N/A 186 mm N/A 34 mm N/A Tr440x5 N/A HM 3088 N/A HMV 88 N/A CAD Icon (for items table)
AOH24084 N/A 400 mm N/A 230 mm N/A 30 mm N/A Tr440x5 N/A HM 3188 N/A HMV 88 N/A CAD Icon (for items table)
AOH3184G N/A 400 mm N/A 266 mm N/A 40 mm N/A Tr440x5 N/A HM 3188 N/A HMV 88 N/A CAD Icon (for items table)
AOH24184 N/A 400 mm N/A 310 mm N/A 30 mm N/A Tr440x5 N/A HM 3188 N/A HMV 88 N/A CAD Icon (for items table)
AOH3284G N/A 400 mm N/A 321 mm N/A 46 mm N/A Tr440x5 N/A HM 3188 N/A HMV 88 N/A CAD Icon (for items table)
AOH3988 N/A 420 mm N/A 145 mm N/A 25 mm N/A Tr460x5 N/A HM L92 N/A HMV 92 N/A CAD Icon (for items table)
AOHX3088G N/A 420 mm N/A 194 mm N/A 35 mm N/A Tr460x5 N/A HM 3092 N/A HMV 92 N/A CAD Icon (for items table)
AOHX3188G N/A 420 mm N/A 270 mm N/A 42 mm N/A Tr460x5 N/A HM 3192 N/A HMV 92 N/A CAD Icon (for items table)
AOHX3288 N/A 420 mm N/A 330 mm N/A 48 mm N/A Tr480x5 N/A HM 3196 N/A HMV 96 N/A CAD Icon (for items table)
AOHX3288G N/A 420 mm N/A 330 mm N/A 48 mm N/A Tr460x5 N/A HM 3192 N/A HMV 92 N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »