COMPANY HEADER
Print Back
  • Sleeves used in the dismounting of tapered bore bearing from shaft.
  • Hydraulic assistance facilitates dismounting of large bearing. Oil pump required to inject pressurized oil.
  • Other dimensions may be available, consult your Timken sales representative.
HU Accessories AOH Hydraulic Withdrawal Sleeve image
Line Drawing Accessories Sleeves AOH
Unit of Measure
1 2 3 4 5 »  

Part Number

d1

L

b

Thread D1

Appropriate Withdrawal Nut No.

Appropriate Hydraulic Nut

CAD

AOH24172 N/A N/A N/A N/A Tr380x5 N/A HM 3176 N/A HMV 76 N/A CAD Icon (for items table)
AOH3272G N/A N/A N/A N/A Tr380x5 N/A HM 3176 N/A HMV 76 N/A CAD Icon (for items table)
AOH3976 N/A N/A N/A N/A Tr400x5 N/A HM L80 N/A HMV 80 N/A CAD Icon (for items table)
AOH3076G N/A N/A N/A N/A Tr400x5 N/A HM 3080 N/A HMV 80 N/A CAD Icon (for items table)
AOH24076 N/A N/A N/A N/A Tr400x5 N/A HM 3180 N/A HMV 80 N/A CAD Icon (for items table)
AOH3176G N/A N/A N/A N/A Tr400x5 N/A HM 3180 N/A HMV 80 N/A CAD Icon (for items table)
AOH24176 N/A N/A N/A N/A Tr400x5 N/A HM 3180 N/A HMV 80 N/A CAD Icon (for items table)
AOH3276G N/A N/A N/A N/A Tr400x5 N/A HM 3180 N/A HMV 80 N/A CAD Icon (for items table)
AOH3980 N/A N/A N/A N/A Tr420x5 N/A HM L84 N/A HMV 84 N/A CAD Icon (for items table)
AOH3080G N/A N/A N/A N/A Tr420x5 N/A HM 3084 N/A HMV 84 N/A CAD Icon (for items table)
AOH24080 N/A N/A N/A N/A Tr420x5 N/A HM 3184 N/A HMV 84 N/A CAD Icon (for items table)
AOH3180G N/A N/A N/A N/A Tr420x5 N/A HM 3184 N/A HMV 84 N/A CAD Icon (for items table)
AOH24180 N/A N/A N/A N/A Tr420x5 N/A HM 3184 N/A HMV 84 N/A CAD Icon (for items table)
AOH3280G N/A N/A N/A N/A Tr420x5 N/A HM 3184 N/A HMV 84 N/A CAD Icon (for items table)
AOH3984 N/A N/A N/A N/A Tr440x5 N/A HM L88 N/A HMV 88 N/A CAD Icon (for items table)
AOH3084G N/A N/A N/A N/A Tr440x5 N/A HM 3088 N/A HMV 88 N/A CAD Icon (for items table)
AOH24084 N/A N/A N/A N/A Tr440x5 N/A HM 3188 N/A HMV 88 N/A CAD Icon (for items table)
AOH3184G N/A N/A N/A N/A Tr440x5 N/A HM 3188 N/A HMV 88 N/A CAD Icon (for items table)
AOH24184 N/A N/A N/A N/A Tr440x5 N/A HM 3188 N/A HMV 88 N/A CAD Icon (for items table)
AOH3284G N/A N/A N/A N/A Tr440x5 N/A HM 3188 N/A HMV 88 N/A CAD Icon (for items table)
AOH3988 N/A N/A N/A N/A Tr460x5 N/A HM L92 N/A HMV 92 N/A CAD Icon (for items table)
AOHX3088G N/A N/A N/A N/A Tr460x5 N/A HM 3092 N/A HMV 92 N/A CAD Icon (for items table)
AOHX3188G N/A N/A N/A N/A Tr460x5 N/A HM 3192 N/A HMV 92 N/A CAD Icon (for items table)
AOHX3288 N/A N/A N/A N/A Tr480x5 N/A HM 3196 N/A HMV 96 N/A CAD Icon (for items table)
AOHX3288G N/A N/A N/A N/A Tr460x5 N/A HM 3192 N/A HMV 92 N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »