COMPANY HEADER
Print Back
HU Accessories Locknut 2 image
Metric Locknut
Unit of Measure
1 2 3 4 5 »  

Part Number

Thread D1

D3

D4

Bn

Lockwasher

Suitable Lockplate No

CAD

KM36 N/A M180x3 N/A N/A N/A N/A MB 36 N/A N/A CAD Icon (for items table)
KML36 N/A M180x3 N/A N/A N/A N/A MBL 36 N/A N/A CAD Icon (for items table)
KM38 N/A M190x3 N/A N/A N/A N/A MB 38 N/A N/A CAD Icon (for items table)
KML38 N/A M190x3 N/A N/A N/A N/A MBL 38 N/A N/A CAD Icon (for items table)
KM40 N/A M200x3 N/A N/A N/A N/A MB 40 N/A N/A CAD Icon (for items table)
KML40 N/A M200x3 N/A N/A N/A N/A MBL 40 N/A N/A CAD Icon (for items table)
KM4 N/A M20x1 N/A N/A N/A N/A MB 04 N/A N/A CAD Icon (for items table)
KM5 N/A M25x1.5 N/A N/A N/A N/A MB 05 N/A N/A CAD Icon (for items table)
KM6 N/A M30x1.5 N/A N/A N/A N/A MB 06 N/A N/A CAD Icon (for items table)
KM7 N/A M35x1.5 N/A N/A N/A N/A MB 07 N/A N/A CAD Icon (for items table)
KM8 N/A M40x1.5 N/A N/A N/A N/A MB 08 N/A N/A CAD Icon (for items table)
KM9 N/A M45x1.5 N/A N/A N/A N/A MB 09 N/A N/A CAD Icon (for items table)
KM10 N/A M50x1.5 N/A N/A N/A N/A MB 10 N/A N/A CAD Icon (for items table)
KM11 N/A M55x2 N/A N/A N/A N/A MB 11 N/A N/A CAD Icon (for items table)
KM12 N/A M60x2 N/A N/A N/A N/A MB 12 N/A N/A CAD Icon (for items table)
KM13 N/A M65x2 N/A N/A N/A N/A MB 13 N/A N/A CAD Icon (for items table)
KM14 N/A M70x2 N/A N/A N/A N/A MB 14 N/A N/A CAD Icon (for items table)
KM15 N/A M75x2 N/A N/A N/A N/A MB 15 N/A N/A CAD Icon (for items table)
KM16 N/A M80x2 N/A N/A N/A N/A MB 16 N/A N/A CAD Icon (for items table)
KM17 N/A M85x2 N/A N/A N/A N/A MB 17 N/A N/A CAD Icon (for items table)
KM18 N/A M90x2 N/A N/A N/A N/A MB 18 N/A N/A CAD Icon (for items table)
KM19 N/A M95x2 N/A N/A N/A N/A MB 19 N/A N/A CAD Icon (for items table)
HM30/1000 N/A Tr1000x8 N/A N/A N/A N/A N/A MS 30/1000 N/A CAD Icon (for items table)
HM31/1000 N/A Tr1000x8 N/A N/A N/A N/A N/A MS 31/1000 N/A CAD Icon (for items table)
HM30/1060 N/A Tr1060x8 N/A N/A N/A N/A N/A MS 30/1060 N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »