COMPANY HEADER
Print Back
HU Accessories Locknut 2 image
Metric Locknut
Unit of Measure
1 2 3 4 5 »  

Part Number

Thread D1

D3

D4

Bn

Lockwasher

Suitable Lockplate No

CAD

KM20 N/A M100x2 N/A N/A N/A N/A MB 20 N/A N/A CAD Icon (for items table)
KM21 N/A M105x2 N/A N/A N/A N/A MB 21 N/A N/A CAD Icon (for items table)
KM0 N/A M10x0.75 N/A N/A N/A N/A MB 00 N/A N/A CAD Icon (for items table)
KM22 N/A M110x2 N/A N/A N/A N/A MB 22 N/A N/A CAD Icon (for items table)
KM23 N/A M115x2 N/A N/A N/A N/A MB 23 N/A N/A CAD Icon (for items table)
KM24 N/A M120x2 N/A N/A N/A N/A MB 24 N/A N/A CAD Icon (for items table)
KML24 N/A M120x2 N/A N/A N/A N/A MBL 24 N/A N/A CAD Icon (for items table)
KM25 N/A M125x2 N/A N/A N/A N/A MB 25 N/A N/A CAD Icon (for items table)
KM1 N/A M12x1 N/A N/A N/A N/A MB 01 N/A N/A CAD Icon (for items table)
KM26 N/A M130x2 N/A N/A N/A N/A MB 26 N/A N/A CAD Icon (for items table)
KML26 N/A M130x2 N/A N/A N/A N/A MBL 26 N/A N/A CAD Icon (for items table)
KM27 N/A M135x2 N/A N/A N/A N/A MB 27 N/A N/A CAD Icon (for items table)
KM28 N/A M140x2 N/A N/A N/A N/A MB 28 N/A N/A CAD Icon (for items table)
KML28 N/A M140x2 N/A N/A N/A N/A MBL 28 N/A N/A CAD Icon (for items table)
KM29 N/A M145x2 N/A N/A N/A N/A MB 29 N/A N/A CAD Icon (for items table)
KM30 N/A M150x2 N/A N/A N/A N/A MB 30 N/A N/A CAD Icon (for items table)
KML30 N/A M150x2 N/A N/A N/A N/A MBL 30 N/A N/A CAD Icon (for items table)
KM31 N/A M155x3 N/A N/A N/A N/A MB 31 N/A N/A CAD Icon (for items table)
KM2 N/A M15x1 N/A N/A N/A N/A MB 02 N/A N/A CAD Icon (for items table)
KM32 N/A M160x3 N/A N/A N/A N/A MB 32 N/A N/A CAD Icon (for items table)
KML32 N/A M160x3 N/A N/A N/A N/A MBL 32 N/A N/A CAD Icon (for items table)
KM33 N/A M165x3 N/A N/A N/A N/A MB 33 N/A N/A CAD Icon (for items table)
KM34 N/A M170x3 N/A N/A N/A N/A MB 34 N/A N/A CAD Icon (for items table)
KML34 N/A M170x3 N/A N/A N/A N/A MBL 34 N/A N/A CAD Icon (for items table)
KM3 N/A M17x1 N/A N/A N/A N/A MB 03 N/A N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »