COMPANY HEADER
Print Back
HU Accessories Lockwasher 2 image
Line Drawing Accessories Metric Lockwasher
Unit of Measure
1 2 3 

Part Number

D1

k

D4

D5

Number of Tangs

Locknut Number

CAD

MB0 N/A N/A N/A N/A N/A 9 N/A KM 00 N/A CAD Icon (for items table)
MB1 N/A N/A N/A N/A N/A 9 N/A KM 01 N/A CAD Icon (for items table)
MB2 N/A N/A N/A N/A N/A 13 N/A KM 02 N/A CAD Icon (for items table)
MB3 N/A N/A N/A N/A N/A 13 N/A KM 03 N/A CAD Icon (for items table)
MB4 N/A N/A N/A N/A N/A 13 N/A KM 04 N/A CAD Icon (for items table)
MB5 N/A N/A N/A N/A N/A 13 N/A KM 05 N/A CAD Icon (for items table)
MB6 N/A N/A N/A N/A N/A 13 N/A KM 06 N/A CAD Icon (for items table)
MB7 N/A N/A N/A N/A N/A 15 N/A KM 07 N/A CAD Icon (for items table)
MB8 N/A N/A N/A N/A N/A 15 N/A KM 08 N/A CAD Icon (for items table)
MB9 N/A N/A N/A N/A N/A 17 N/A KM 09 N/A CAD Icon (for items table)
MB10 N/A N/A N/A N/A N/A 17 N/A KM 10 N/A CAD Icon (for items table)
MB11 N/A N/A N/A N/A N/A 17 N/A KM 11 N/A CAD Icon (for items table)
MB12 N/A N/A N/A N/A N/A 17 N/A KM 12 N/A CAD Icon (for items table)
MB13 N/A N/A N/A N/A N/A 19 N/A KM 13 N/A CAD Icon (for items table)
MB14 N/A N/A N/A N/A N/A 19 N/A KM 14 N/A CAD Icon (for items table)
MB15 N/A N/A N/A N/A N/A 19 N/A KM 15 N/A CAD Icon (for items table)
MB16 N/A N/A N/A N/A N/A 19 N/A KM 16 N/A CAD Icon (for items table)
MB17 N/A N/A N/A N/A N/A 19 N/A KM 17 N/A CAD Icon (for items table)
MB18 N/A N/A N/A N/A N/A 19 N/A KM 18 N/A CAD Icon (for items table)
MB19 N/A N/A N/A N/A N/A 19 N/A KM 19 N/A CAD Icon (for items table)
MB20 N/A N/A N/A N/A N/A 19 N/A KM 20 N/A CAD Icon (for items table)
MB21 N/A N/A N/A N/A N/A 19 N/A KM 21 N/A CAD Icon (for items table)
MB22 N/A N/A N/A N/A N/A 19 N/A KM 22 N/A CAD Icon (for items table)
MB23 N/A N/A N/A N/A N/A 19 N/A KM 23 N/A CAD Icon (for items table)
MB24 N/A N/A N/A N/A N/A 19 N/A KM 24 N/A CAD Icon (for items table)
Unit of Measure
1 2 3