COMPANY HEADER
Print Back
  • Sleeves used in the dismounting of tapered bore bearing from shaft.
  • Safe and effective dismounting.
  • Other dimensions may be available, consult your Timken sales representative.
HU Accessories AH Withdrawal Sleeve image
Line Drawing Accessories Sleeves AH
Unit of Measure
1 2 3 4 5 »  

Part Number

d1

L

L1

b

Thread D1

Appropriate Withdrawal Nut No.

Appropriate Hydraulic Nut

CAD

AH3140 N/A N/A N/A N/A N/A Tr220x4 N/A HM3044 N/A HMV 44 N/A CAD Icon (for items table)
AH3240 N/A N/A N/A N/A N/A Tr220x4 N/A HM3044 N/A HMV 44 N/A CAD Icon (for items table)
AH24140 N/A N/A N/A N/A N/A Tr210x4 N/A HM42T N/A HMV 42 N/A CAD Icon (for items table)
AH3044G N/A N/A N/A N/A N/A Tr230x4 N/A HM 46 T N/A HMV 46 N/A CAD Icon (for items table)
AH24044 N/A N/A N/A N/A N/A Tr230x4 N/A HM46 T N/A HMV 46 N/A CAD Icon (for items table)
AH3144 N/A N/A N/A N/A N/A Tr240x4 N/A HM48 N/A HMV 48 N/A CAD Icon (for items table)
AH24144 N/A N/A N/A N/A N/A Tr230x4 N/A HM46 N/A HMV 46 N/A CAD Icon (for items table)
AH3948 N/A N/A N/A N/A N/A Tr250x4 N/A HM50 N/A HMV 50 N/A CAD Icon (for items table)
AH3048 N/A N/A N/A N/A N/A Tr260x4 N/A HML52 N/A HMV 52 N/A CAD Icon (for items table)
AH24048 N/A N/A N/A N/A N/A Tr250x4 N/A HM50 N/A HMV 50 N/A CAD Icon (for items table)
AH3148 N/A N/A N/A N/A N/A Tr260x4 N/A HM52 N/A HMV 52 N/A CAD Icon (for items table)
AH24148 N/A N/A N/A N/A N/A Tr260x4 N/A HM52 N/A HMV 52 N/A CAD Icon (for items table)
AH3952 N/A N/A N/A N/A N/A Tr270x4 N/A HM54 N/A HMV 54 N/A CAD Icon (for items table)
AH3052 N/A N/A N/A N/A N/A Tr280x4 N/A HML56 N/A HMV 56 N/A CAD Icon (for items table)
AH3152G N/A N/A N/A N/A N/A Tr280x4 N/A HM 56 T N/A HMV 56 N/A CAD Icon (for items table)
AH24152 N/A N/A N/A N/A N/A Tr280x4 N/A HM56 N/A HMV 56 N/A CAD Icon (for items table)
AH3956 N/A N/A N/A N/A N/A Tr290x4 N/A HM58 N/A HMV 58 N/A CAD Icon (for items table)
AH3056 N/A N/A N/A N/A N/A Tr300x4 N/A MB 52 N/A HMV 52 N/A CAD Icon (for items table)
AH3156G N/A N/A N/A N/A N/A Tr300x4 N/A HM 3160 N/A HMV 60 N/A CAD Icon (for items table)
AH24156 N/A N/A N/A N/A N/A Tr300x4 N/A HM60 N/A HMV 60 N/A CAD Icon (for items table)
AH3960 N/A N/A N/A N/A N/A Tr310x5 N/A HM62 N/A HMV 62 N/A CAD Icon (for items table)
AH3060 N/A N/A N/A N/A N/A Tr320x5 N/A HML64 N/A HMV 64 N/A CAD Icon (for items table)
AH3160G N/A N/A N/A N/A N/A Tr320x5 N/A HM 3164 N/A HMV 64 N/A CAD Icon (for items table)
AH24160 N/A N/A N/A N/A N/A Tr320x5 N/A HM64 N/A HMV 64 N/A CAD Icon (for items table)
AH3260G N/A N/A N/A N/A N/A Tr320x5 N/A HM 3164 N/A HMV 64 N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »