Part Number |
d1 |
L |
L1 |
b |
Thread D1 |
Appropriate Withdrawal Nut No. |
Appropriate Hydraulic Nut |
CAD |
|---|---|---|---|---|---|---|---|---|
| AH3964 | N/A 300 mm | N/A 112 mm | N/A 119 mm | N/A 21 mm | N/A Tr330x5 | N/A HM66 | N/A HMV 66 |
N/A
|
| AH3064G | N/A 300 mm | N/A 149 mm | N/A 157 mm | N/A 27 mm | N/A Tr340x5 | N/A HM 3068 | N/A HMV 68 |
N/A
|
| AH3164G | N/A 300 mm | N/A 209 mm | N/A 217 mm | N/A 31 mm | N/A Tr340x5 | N/A HM 3168 | N/A HMV 68 |
N/A
|
| AH24164 | N/A 300 mm | N/A 242 mm | N/A 260 mm | N/A 24 mm | N/A Tr340x5 | N/A HM68 | N/A HMV 68 |
N/A
|
| AH3264G | N/A 300 mm | N/A 246 mm | N/A 254 mm | N/A 36 mm | N/A Tr340x5 | N/A HM 3168 | N/A HMV 68 |
N/A
|
| AH3968 | N/A 320 mm | N/A 112 mm | N/A 119 mm | N/A 21 mm | N/A Tr360x5 | N/A HML72 | N/A HMV 72 |
N/A
|
| AH3068G | N/A 320 mm | N/A 162 mm | N/A 171 mm | N/A 28 mm | N/A Tr360x5 | N/A HM 3072 | N/A HMV 72 |
N/A
|
| AH3168G | N/A 320 mm | N/A 225 mm | N/A 234 mm | N/A 33 mm | N/A Tr360x5 | N/A HM3172 | N/A HMV 72 |
N/A
|
| AH3268G | N/A 320 mm | N/A 264 mm | N/A 273 mm | N/A 38 mm | N/A Tr360x5 | N/A HM 3172 | N/A HMV 72 |
N/A
|
| AH24168 | N/A 320 mm | N/A 269 mm | N/A 288 mm | N/A 26 mm | N/A Tr360x5 | N/A HM72 | N/A HMV 72 |
N/A
|
| AH3972 | N/A 340 mm | N/A 112 mm | N/A 119 mm | N/A 21 mm | N/A Tr380x5 | N/A HML76 | N/A HMV 76 |
N/A
|
| AH3072G | N/A 340 mm | N/A 167 mm | N/A 176 mm | N/A 30 mm | N/A Tr380x5 | N/A HM 3076 | N/A HMV 76 |
N/A
|
| AH3172G | N/A 340 mm | N/A 229 mm | N/A 238 mm | N/A 35 mm | N/A Tr380x5 | N/A HM 3176 | N/A HMV 76 |
N/A
|
| AH24172 | N/A 340 mm | N/A 269 mm | N/A 289 mm | N/A 26 mm | N/A Tr380x5 | N/A HM76 | N/A HMV 76 |
N/A
|
| AH3272G | N/A 340 mm | N/A 274 mm | N/A 283 mm | N/A 40 mm | N/A Tr380x5 | N/A HM 3176 | N/A HMV 76 |
N/A
|
| AH3976 | N/A 360 mm | N/A 130 mm | N/A 138 mm | N/A 22 mm | N/A Tr400x5 | N/A HML80 | N/A HMV 80 |
N/A
|
| AH3076G | N/A 360 mm | N/A 170 mm | N/A 180 mm | N/A 31 mm | N/A Tr400x5 | N/A HM 3080 | N/A HMV 80 |
N/A
|
| AH3176G | N/A 360 mm | N/A 232 mm | N/A 242 mm | N/A 36 mm | N/A Tr400x5 | N/A HM 3180 | N/A HMV 80 |
N/A
|
| AH24176 | N/A 360 mm | N/A 271 mm | N/A 291 mm | N/A 28 mm | N/A Tr400x5 | N/A HM80 | N/A HMV 80 |
N/A
|
| AH3276G | N/A 360 mm | N/A 284 mm | N/A 294 mm | N/A 42 mm | N/A Tr400x5 | N/A HM 3180 | N/A HMV 80 |
N/A
|
| AH3980 | N/A 380 mm | N/A 130 mm | N/A 138 mm | N/A 22 mm | N/A Tr420x5 | N/A HML84 | N/A HMV 84 |
N/A
|
| AH3080G | N/A 380 mm | N/A 183 mm | N/A 193 mm | N/A 33 mm | N/A Tr420x5 | N/A HM 3084 | N/A HMV 84 |
N/A
|
| AH3280G | N/A 380 mm | N/A 302 mm | N/A 312 mm | N/A 44 mm | N/A Tr420x5 | N/A HM 3184 | N/A HMV 84 |
N/A
|
| AH3984 | N/A 400 mm | N/A 130 mm | N/A 138 mm | N/A 22 mm | N/A Tr440x5 | N/A HML88 | N/A HMV 88 |
N/A
|
| AH3084G | N/A 400 mm | N/A 186 mm | N/A 196 mm | N/A 34 mm | N/A Tr440x5 | N/A HM 3088 | N/A HMV 88 |
N/A
|