COMPANY HEADER
Print Back
  • Sleeves used in the dismounting of tapered bore bearing from shaft.
  • Safe and effective dismounting.
  • Other dimensions may be available, consult your Timken sales representative.
HU Accessories AH Withdrawal Sleeve image
Line Drawing Accessories Sleeves AH
Unit of Measure
« 6 

Part Number

d1

L

L1

b

Thread D1

Appropriate Withdrawal Nut No.

Appropriate Hydraulic Nut

CAD

AH24084 N/A N/A N/A N/A N/A Tr440x5 N/A HML88 N/A HMV 88 N/A CAD Icon (for items table)
AH3184G N/A N/A N/A N/A N/A Tr440x5 N/A HM 3188 N/A HMV 88 N/A CAD Icon (for items table)
AH24184 N/A N/A N/A N/A N/A Tr440x5 N/A HM88 N/A HMV 88 N/A CAD Icon (for items table)
AH3284G N/A N/A N/A N/A N/A Tr440x5 N/A HM 3188 N/A HMV 88 N/A CAD Icon (for items table)
AH3988 N/A N/A N/A N/A N/A Tr460x5 N/A HML92 N/A HMV 92 N/A CAD Icon (for items table)
AHX3088G N/A N/A N/A N/A N/A Tr460x5 N/A HM 3092 N/A HMV 92 N/A CAD Icon (for items table)
AH24088 N/A N/A N/A N/A N/A Tr460x5 N/A HML92 N/A HMV 92 N/A CAD Icon (for items table)
AHX3188G N/A N/A N/A N/A N/A Tr460x5 N/A HM 3192 N/A HMV 92 N/A CAD Icon (for items table)
AH24188 N/A N/A N/A N/A N/A Tr460x5 N/A HM92 N/A HMV 92 N/A CAD Icon (for items table)
AHX3288 N/A N/A N/A N/A N/A Tr460x5 N/A HM3192 N/A HMV 92 N/A CAD Icon (for items table)
AHX3288G N/A N/A N/A N/A N/A Tr460x5 N/A HM 3192 N/A HMV 92 N/A CAD Icon (for items table)
AH3992 N/A N/A N/A N/A N/A Tr480x5 N/A HML96 N/A HMV 96 N/A CAD Icon (for items table)
AHX3092G N/A N/A N/A N/A N/A Tr480x5 N/A HM 3096 N/A HMV 96 N/A CAD Icon (for items table)
AH24092 N/A N/A N/A N/A N/A Tr480x5 N/A HML96 N/A HMV 96 N/A CAD Icon (for items table)
AHX3192G N/A N/A N/A N/A N/A Tr480x5 N/A HML 3196 N/A HMV 96 N/A CAD Icon (for items table)
AH24192 N/A N/A N/A N/A N/A Tr480x5 N/A HM96 N/A HMV 96 N/A CAD Icon (for items table)
AHX3292G N/A N/A N/A N/A N/A Tr480x5 N/A HM 3196 N/A HMV 96 N/A CAD Icon (for items table)
AH3996 N/A N/A N/A N/A N/A Tr500x5 N/A HML100 N/A HMV 100 N/A CAD Icon (for items table)
AH24096 N/A N/A N/A N/A N/A Tr500x5 N/A HML100 N/A HMV 100 N/A CAD Icon (for items table)
AHX3196G N/A N/A N/A N/A N/A Tr500x5 N/A HM 31/500 N/A HMV 100 N/A CAD Icon (for items table)
AH24196 N/A N/A N/A N/A N/A Tr500x5 N/A HM100 N/A HMV 100 N/A CAD Icon (for items table)
AHX3296G N/A N/A N/A N/A N/A Tr500x5 N/A HM 31/500 N/A HMV 100 N/A CAD Icon (for items table)
AH32/750 N/A N/A N/A N/A N/A Tr800x7 N/A HM 31/800 N/A HMV 160 N/A CAD Icon (for items table)
Unit of Measure
« 6