COMPANY HEADER
Print Back
  • Sleeves used in the dismounting of tapered bore bearing from shaft.
  • Safe and effective dismounting.
  • Other dimensions may be available, consult your Timken sales representative.
HU Accessories AH Withdrawal Sleeve image
Line Drawing Accessories Sleeves AH
Unit of Measure
1 2 3 4 5 »  

Part Number

d1

L

L1

b

Thread D1

Appropriate Withdrawal Nut No.

Appropriate Hydraulic Nut

CAD

AH308 N/A N/A N/A N/A N/A M45x1.5 N/A KM9 N/A N/A CAD Icon (for items table)
AH2308 N/A N/A N/A N/A N/A M45x1.5 N/A KM9 N/A N/A CAD Icon (for items table)
AH309 N/A N/A N/A N/A N/A M50x1.5 N/A KM10 N/A HMV 10 N/A CAD Icon (for items table)
AH2309 N/A N/A N/A N/A N/A M50x1.5 N/A KM10 N/A HMV 10 N/A CAD Icon (for items table)
AHX310 N/A N/A N/A N/A N/A M55x2 N/A KM11 N/A HMV 11 N/A CAD Icon (for items table)
AHX2310 N/A N/A N/A N/A N/A M55x2 N/A KM11 N/A HMV 11 N/A CAD Icon (for items table)
AHX311 N/A N/A N/A N/A N/A M60x2 N/A KM12 N/A HMV 12 N/A CAD Icon (for items table)
AHX2311 N/A N/A N/A N/A N/A M60x2 N/A KM12 N/A HMV 12 N/A CAD Icon (for items table)
AHX312 N/A N/A N/A N/A N/A M65x2 N/A KM13 N/A HMV 13 N/A CAD Icon (for items table)
AHX2312 N/A N/A N/A N/A N/A M65x2 N/A KM13 N/A HMV 13 N/A CAD Icon (for items table)
AH313G N/A N/A N/A N/A N/A M70x2 N/A KM14 N/A HMV 14 N/A CAD Icon (for items table)
AH314G N/A N/A N/A N/A N/A M75x2 N/A KM15 N/A HMV 15 N/A CAD Icon (for items table)
AHX2314G N/A N/A N/A N/A N/A M75x2 N/A KM15 N/A HMV 15 N/A CAD Icon (for items table)
AH315G N/A N/A N/A N/A N/A M80x2 N/A KM16 N/A HMV 16 N/A CAD Icon (for items table)
AHX2315G N/A N/A N/A N/A N/A M80x2 N/A KM16 N/A HMV 16 N/A CAD Icon (for items table)
AH316 N/A N/A N/A N/A N/A M90x2 N/A KM18 N/A HMV 18 N/A CAD Icon (for items table)
AHX2316 N/A N/A N/A N/A N/A M90x2 N/A KM18 N/A HMV 18 N/A CAD Icon (for items table)
AHX317 N/A N/A N/A N/A N/A M95x2 N/A KM19 N/A HMV 19 N/A CAD Icon (for items table)
AHX2317 N/A N/A N/A N/A N/A M95x2 N/A KM19 N/A HMV 19 N/A CAD Icon (for items table)
AHX318 N/A N/A N/A N/A N/A M100x2 N/A KM20 N/A HMV 20 N/A CAD Icon (for items table)
AHX3218 N/A N/A N/A N/A N/A M100x2 N/A KM20 N/A HMV 20 N/A CAD Icon (for items table)
AHX2318 N/A N/A N/A N/A N/A M100x2 N/A KM20 N/A HMV 20 N/A CAD Icon (for items table)
AHX319 N/A N/A N/A N/A N/A M105x2 N/A KM21 N/A HMV 21 N/A CAD Icon (for items table)
AHX2319 N/A N/A N/A N/A N/A M105x2 N/A KM21 N/A HMV 21 N/A CAD Icon (for items table)
AHX320 N/A N/A N/A N/A N/A M110x2 N/A KM22 N/A HMV 22 N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »