Part Number |
Diameter d |
B2 |
Bearing Number |
Sleeve |
Locknut |
Lockwasher and Lockplates |
CAD |
|---|---|---|---|---|---|---|---|
| SNW-07 x 1 3/16 | N/A 1.1875 in | N/A 1.449 in | N/A 22207K | N/A S-07 | N/A N 07 | N/A W 07 |
N/A |
| SNW-08 x 1 5/16 | N/A 1 5/16 in | N/A 1.494 in | N/A 22208K | N/A S-08 | N/A N 08 | N/A W 08 |
N/A |
| SNW-108 x 1 5/16 | N/A 1 5/16 in | N/A 2.005 in | N/A 22308K | N/A S-108 | N/A N 08 | N/A W 08 |
N/A |
| SNW-09 x 1 3/8 | N/A 1.375 in | N/A 1.574 in | N/A 22208K | N/A S-09 x 1 3/8 | N/A N 09 | N/A W 09 |
N/A |
| SNW-09 x 1 7/16 | N/A 1.4375 in | N/A 1.574 in | N/A 22209K | N/A S-09 | N/A N 09 | N/A W 09 |
N/A |
| SNW-109 x 1 7/16 | N/A 1.4375 in | N/A 2.123 in | N/A 22309K | N/A S-109 | N/A N 09 | N/A W 09 |
N/A |
| SNW-09 x 1 1/2 | N/A 1.5 in | N/A 1.574 in | N/A 22209K | N/A S-09 x 1 1/2 | N/A N 09 | N/A W 09 |
N/A |
| SNW-10 x 1 5/8 | N/A 1.625 in | N/A 1.755 in | N/A 22210K | N/A S-10 x 1 5/8 | N/A N 10 | N/A W 10 |
N/A |
| SNW-10 x 1 11/16 | N/A 1.6875 in | N/A 1.755 in | N/A 22210K | N/A S-10 | N/A N 10 | N/A W 10 |
N/A |
| SNW-110 x 1 11/16 | N/A 1.6875 in | N/A 2.384 in | N/A 22310K | N/A S-110 | N/A N 10 | N/A W 10 |
N/A |
| SNW-10 x 1 3/4 | N/A 1.75 in | N/A 1.755 in | N/A 22210K | N/A S-10 x 1 3/4 | N/A N 10 | N/A W 10 |
N/A |
| SNW-11 x 1 7/8 | N/A 1.875 in | N/A 1.835 in | N/A 22211K | N/A S-11 x 1 7/8 | N/A N 11 | N/A W 11 |
N/A |
| SNW-11 x 1 15/16 | N/A 1.9375 in | N/A 1.835 in | N/A 22211K | N/A S-11 | N/A N 11 | N/A W 11 |
N/A |
| SNW-111 x 1 15/16 | N/A 1.9375 in | N/A 2.506 in | N/A 22311K | N/A S-111 | N/A N 11 | N/A W 11 |
N/A |
| SNW-11 x 2 | N/A 2 in | N/A 1.835 in | N/A 22211K | N/A S-11 x 2 | N/A N 11 | N/A W 11 |
N/A |
| SNW-12 x 2 1/16 | N/A 2.0625 in | N/A 1.979 in | N/A 22212K | N/A S-12 | N/A N 12 | N/A W 12 |
N/A |
| SNW-112 x 2 1/16 | N/A 2.0625 in | N/A 2.649 in | N/A 22312K | N/A S-112 | N/A N 12 | N/A W 12 |
N/A |
| SNW-13 x 2 1/8 | N/A 2.125 in | N/A 2.1 in | N/A 22212K | N/A S-13 x 2 1/8 | N/A N 13 | N/A W 13 |
N/A |
| SNW-13 x 2 3/16 | N/A 2.1875 in | N/A 2.1 in | N/A 22213K | N/A S-13 | N/A N 13 | N/A W 13 |
N/A |
| SNW-113 x 2 3/16 | N/A 2.1875 in | N/A 2.761 in | N/A 22313K | N/A S-113 | N/A N 13 | N/A W 13 |
N/A |
| SNW-13 x 2 1/4 | N/A 2.25 in | N/A 2.1 in | N/A 22213K | N/A S-13 x 2 1/4 | N/A N 13 | N/A W 13 |
N/A |
| SNW-14 x 2 5/16 | N/A 2.3125 in | N/A 2.264 in | N/A 22214K | N/A S-14 | N/A N 14 | N/A W 14 |
N/A |
| SNW-114 x 2 5/16 | N/A 2.3125 in | N/A 2.935 in | N/A 22314K | N/A S-114 | N/A N 14 | N/A W 14 |
N/A |
| SNW-15 x 2 3/8 | N/A 2.375 in | N/A 2.286 in | N/A 22214K | N/A S-15 x 2 3/8 | N/A AN 15 | N/A W 15 |
N/A |
| SNW-115 x 2 3/8 | N/A 2.375 in | N/A 3.074 in | N/A 22314K | N/A S-115 x 2 3/8 | N/A AN 15 | N/A W 15 |
N/A |