COMPANY HEADER
Print Back
Backing Plate with Extraction Holes
Backing Plate with Extraction Holes_Dim Dr
Unit of Measure
1 2 

Part Number

Shaft Size 

Dimension G

Dimension F

Dimension E1

Dimension E2

CAD

BP20T315SW N/A 3 15/16 in N/A 13.47 in N/A 9.97 in N/A 7.75 in N/A 7.6 in N/A CAD Icon (for items table)
BP20T400SW N/A 4 in N/A 13.47 in N/A 9.97 in N/A 7.75 in N/A 7.6 in N/A CAD Icon (for items table)
BP20T100SW N/A N/A 13.47 in N/A 9.97 in N/A 7.75 in N/A 7.6 in N/A CAD Icon (for items table)
BP22T110SW N/A N/A 14.78 in N/A 10.88 in N/A 8.75 in N/A N/A CAD Icon (for items table)
BP22T407SW N/A 4 7/16 in N/A 14.78 in N/A 10.88 in N/A 8.75 in N/A N/A CAD Icon (for items table)
BP22T408SW N/A 4 1/2 in N/A 14.78 in N/A 10.88 in N/A 8.75 in N/A N/A CAD Icon (for items table)
BP22T115SW N/A N/A 14.78 in N/A 10.88 in N/A 8.75 in N/A N/A CAD Icon (for items table)
Unit of Measure
1 2