Part Number |
Shaft Size |
Dimension G |
Dimension F |
Dimension E1 |
Dimension E2 |
CAD |
|---|---|---|---|---|---|---|
| BP10T115SW | N/A 1 15/16 in | N/A 7.42 in188.4 mm | N/A 5.5 in139.7 mm | N/A 4.38 in111.1 mm | N/A 4.07 in103.3 mm |
N/A
|
| BP10T200SW | N/A 2 in | N/A 7.42 in188.4 mm | N/A 5.5 in139.7 mm | N/A 4.38 in111.1 mm | N/A 4.07 in103.3 mm |
N/A
|
| BP10T050SW | N/A 50 mm | N/A 7.42 in188.4 mm | N/A 5.5 in139.7 mm | N/A 4.38 in111.1 mm | N/A 4.07 in103.3 mm |
N/A
|
| BP11T203SW | N/A 2 3/16 in | N/A 8.47 in215.1 mm | N/A 6.19 in157.2 mm | N/A 4.88 in123.8 mm | N/A 4.51 in114.5 mm |
N/A
|
| BP11T204SW | N/A 2 1/4 in | N/A 8.47 in215.1 mm | N/A 6.19 in157.2 mm | N/A 4.88 in123.8 mm | N/A 4.51 in114.5 mm |
N/A
|
| BP11T055SW | N/A 55 mm | N/A 8.47 in215.1 mm | N/A 6.19 in157.2 mm | N/A 4.88 in123.8 mm | N/A 4.51 in114.5 mm |
N/A
|
| BP13T060SW | N/A 60 mm | N/A 8.47 in215.1 mm | N/A 6.63 in168.4 mm | N/A 5.38 in136.5 mm | N/A 4.77 in121.2 mm |
N/A
|
| BP13T207SW | N/A 2 7/16 in | N/A 8.94 in227.2 mm | N/A 6.63 in168.4 mm | N/A 5.38 in136.5 mm | N/A 4.77 in121.2 mm |
N/A
|
| BP13T1208SW | N/A 2 1/2 in | N/A 8.94 in227.2 mm | N/A 6.63 in168.4 mm | N/A 5.38 in136.5 mm | N/A 4.77 in121.2 mm |
N/A
|
| BP13T065SW | N/A 65 mm | N/A 8.94 in227.2 mm | N/A 6.63 in168.4 mm | N/A 5.38 in136.5 mm | N/A 4.77 in121.2 mm |
N/A
|
| BP15T211SW | N/A 2 11/16 in | N/A 10.07 in255.9 mm | N/A 7.44 in189 mm | N/A 6 in152.4 mm | N/A 5.57 in141.4 mm |
N/A
|
| BP15T070SW | N/A 70 mm | N/A 10.07 in255.9 mm | N/A 7.44 in189 mm | N/A 6 in152.4 mm | N/A 5.57 in141.4 mm |
N/A
|
| BP15T212SW | N/A 2 3/4 in | N/A 10.07 in255.9 mm | N/A 7.44 in189 mm | N/A 6 in152.4 mm | N/A 5.57 in141.4 mm |
N/A
|
| BP15T215SW | N/A 2 15/16 in | N/A 10.07 in255.9 mm | N/A 7.44 in189 mm | N/A 6 in152.4 mm | N/A 5.57 in141.4 mm |
N/A
|
| BP15T300SW | N/A 3 in | N/A 10.07 in255.9 mm | N/A 7.44 in189 mm | N/A 6 in152.4 mm | N/A 5.57 in141.4 mm |
N/A
|
| BP15T075SW | N/A 75 mm | N/A 10.07 in255.9 mm | N/A 7.44 in189 mm | N/A 6 in152.4 mm | N/A 5.57 in141.4 mm |
N/A
|
| BP18T303SW | N/A 3 3/16 in | N/A 11.54 in293.1 mm | N/A 8.63 in219.2 mm | N/A 7.01 in178 mm | N/A 6.72 in170.6 mm |
N/A
|
| BP18T304SW | N/A 3 1/4 in | N/A 11.54 in293.1 mm | N/A 8.63 in219.2 mm | N/A 7.01 in178 mm | N/A 6.72 in170.6 mm |
N/A
|
| BP18T080SW | N/A 80 mm | N/A 11.54 in293.1 mm | N/A 8.63 in219.2 mm | N/A 7.01 in178 mm | N/A 6.72 in170.6 mm |
N/A
|
| BP18T085SW | N/A 85 mm | N/A 11.54 in293.1 mm | N/A 8.63 in219.2 mm | N/A 7.01 in178 mm | N/A 6.72 in170.6 mm |
N/A
|
| BP18T307SW | N/A 3 7/16 in | N/A 11.54 in293.1 mm | N/A 8.63 in219.2 mm | N/A 7.01 in178 mm | N/A 6.72 in170.6 mm |
N/A
|
| BP18T308SW | N/A 3 1/2 in | N/A 11.54 in293.1 mm | N/A 8.63 in219.2 mm | N/A 7.01 in178 mm | N/A 6.72 in170.6 mm |
N/A
|
| BP18T090SW | N/A 90 mm | N/A 11.54 in293.1 mm | N/A 8.63 in219.2 mm | N/A 7.01 in178 mm | N/A 6.72 in170.6 mm |
N/A
|
| BP20T311SW | N/A 3 11/16 in | N/A 13.47 in342.1 mm | N/A 9.97 in253.2 mm | N/A 7.75 in196.9 mm | N/A 7.6 in193.1 mm |
N/A
|
| BP20T312SW | N/A 3 3/4 in | N/A 13.47 in342.1 mm | N/A 9.97 in253.2 mm | N/A 7.75 in196.9 mm | N/A 7.6 in193.1 mm |
N/A
|
| BP20T315SW | N/A 3 15/16 in | N/A 13.47 in342.1 mm | N/A 9.97 in253.2 mm | N/A 7.75 in196.9 mm | N/A 7.6 in193.1 mm |
N/A
|
| BP20T400SW | N/A 4 in | N/A 13.47 in342.1 mm | N/A 9.97 in253.2 mm | N/A 7.75 in196.9 mm | N/A 7.6 in193.1 mm |
N/A
|
| BP20T100SW | N/A 100 mm | N/A 13.47 in342.1 mm | N/A 9.97 in253.2 mm | N/A 7.75 in196.9 mm | N/A 7.6 in193.1 mm |
N/A
|
| BP22T110SW | N/A 110 mm | N/A 14.78 in375.4 mm | N/A 10.88 in276.4 mm | N/A 8.75 in222.3 mm | N/A |
N/A
|
| BP22T407SW | N/A 4 7/16 in | N/A 14.78 in375.4 mm | N/A 10.88 in276.4 mm | N/A 8.75 in222.3 mm | N/A |
N/A
|
| BP22T408SW | N/A 4 1/2 in | N/A 14.78 in375.4 mm | N/A 10.88 in276.4 mm | N/A 8.75 in222.3 mm | N/A |
N/A
|
| BP22T115SW | N/A 115 mm | N/A 14.78 in375.4 mm | N/A 10.88 in276.4 mm | N/A 8.75 in222.3 mm | N/A |
N/A
|