COMPANY HEADER
Print Back
Made from mild steel and designed to work with our set screw and eccentric locking square flange blocks; these backing plates use dual TeflonĀ® seals to eliminate contamination into the flange side of the housing.
BP-Steel-Backing-Plate
BP Backing Plate
Unit of Measure
1 2 

Part Number

Shaft Size 

Dimension F

Dimension E1

Dimension E2

CAD

BP10T115S N/A 1 15/16 in N/A 5.5 in139.7 mm N/A 4.38 in111.1 mm N/A 4.07 in103.3 mm N/A CAD Icon (for items table)
BP10T200S N/A 2 in N/A 5.5 in139.7 mm N/A 4.38 in111.1 mm N/A 4.07 in103.3 mm N/A CAD Icon (for items table)
BP10T050S N/A 50 mm N/A 5.5 in139.7 mm N/A 4.38 in111.1 mm N/A 4.07 in103.3 mm N/A CAD Icon (for items table)
BP11T203S N/A 2 3/16 in N/A 6.19 in157.2 mm N/A 4.88 in123.8 mm N/A 4.51 in114.5 mm N/A CAD Icon (for items table)
BP11T204 N/A 2 1/4 in N/A 6.19 in157.2 mm N/A 4.88 in123.8 mm N/A 4.51 in114.5 mm N/A CAD Icon (for items table)
BP11T055S N/A 55 mm N/A 6.19 in157.2 mm N/A 4.88 in123.8 mm N/A 4.51 in114.5 mm N/A CAD Icon (for items table)
BP13T060S N/A 60 mm N/A 6.63 in168.4 mm N/A 5.38 in136.5 mm N/A 4.77 in121.2 mm N/A CAD Icon (for items table)
BP13T207S N/A 2 7/16 in N/A 6.63 in168.4 mm N/A 5.38 in136.5 mm N/A 4.77 in121.2 mm N/A CAD Icon (for items table)
BP13T208S N/A 2 1/2 in N/A 6.63 in168.4 mm N/A 5.38 in136.5 mm N/A 4.77 in121.2 mm N/A CAD Icon (for items table)
BP13T065S N/A 65 mm N/A 6.63 in168.4 mm N/A 5.38 in136.5 mm N/A 4.77 in121.2 mm N/A CAD Icon (for items table)
BP15T211S N/A 2 11/16 in N/A 7.44 in189 mm N/A 6 in152.4 mm N/A 5.57 in141.4 mm N/A CAD Icon (for items table)
BP15T070S N/A 70 mm N/A 7.44 in189 mm N/A 6 in152.4 mm N/A 5.57 in141.4 mm N/A CAD Icon (for items table)
BP15T212S N/A 2 3/4 in N/A 7.44 in189 mm N/A 6 in152.4 mm N/A 5.57 in141.4 mm N/A CAD Icon (for items table)
BP15T215S N/A 2 15/16 in N/A 7.44 in189 mm N/A 6 in152.4 mm N/A 5.57 in141.4 mm N/A CAD Icon (for items table)
BP15T300S N/A 3 in N/A 7.44 in189 mm N/A 6 in152.4 mm N/A 5.57 in141.4 mm N/A CAD Icon (for items table)
BP15T075S N/A 75 mm N/A 7.44 in189 mm N/A 6 in152.4 mm N/A 5.57 in141.4 mm N/A CAD Icon (for items table)
BP18T303S N/A 3 3/16 in N/A 8.63 in219.2 mm N/A 7.01 in178 mm N/A 6.72 in170.6 mm N/A CAD Icon (for items table)
BP18T304S N/A 3 1/4 in N/A 8.63 in219.2 mm N/A 7.01 in178 mm N/A 6.72 in170.6 mm N/A CAD Icon (for items table)
BP18T080S N/A 80 mm N/A 8.63 in219.2 mm N/A 7.01 in178 mm N/A 6.72 in170.6 mm N/A CAD Icon (for items table)
BP18T085S N/A 85 mm N/A 8.63 in219.2 mm N/A 7.01 in178 mm N/A 6.72 in170.6 mm N/A CAD Icon (for items table)
BP18T307S N/A 3 7/16 in N/A 8.63 in219.2 mm N/A 7.01 in178 mm N/A 6.72 in170.6 mm N/A CAD Icon (for items table)
BP18T308S N/A 3 1/2 in N/A 8.63 in219.2 mm N/A 7.01 in178 mm N/A 6.72 in170.6 mm N/A CAD Icon (for items table)
BP18T090S N/A 90 mm N/A 8.63 in219.2 mm N/A 7.01 in178 mm N/A 6.72 in170.6 mm N/A CAD Icon (for items table)
BP20T311S N/A 3 11/16 in N/A 9.97 in253.2 mm N/A 7.75 in196.9 mm N/A 7.6 in193.1 mm N/A CAD Icon (for items table)
BP20T312S N/A 3 3/4 in N/A 9.97 in253.2 mm N/A 7.75 in196.9 mm N/A 7.6 in193.1 mm N/A CAD Icon (for items table)
Unit of Measure
1 2