COMPANY HEADER
Print Back
HSY--Piloted-Flange-Backing-Plate
HSY Backing Plate
Unit of Measure
1 2 

Part Number

Shaft Size 

Dimension A1

Dimension A2

Dimension C

CAD

HSY080MM N/A N/A 0.2 in N/A 0.3 in N/A 7.13 in N/A CAD Icon (for items table)
HSY085MM N/A N/A 0.2 in N/A 0.3 in N/A 7.13 in N/A CAD Icon (for items table)
HSY307 N/A 3 7/16 in N/A 0.2 in N/A 0.3 in N/A 7.13 in N/A CAD Icon (for items table)
HSY308 N/A 3 1/2 in N/A 0.2 in N/A 0.3 in N/A 7.13 in N/A CAD Icon (for items table)
HSY090MM N/A N/A 0.2 in N/A 0.3 in N/A 7.13 in N/A CAD Icon (for items table)
HSY315 N/A 3 15/16 in N/A 0.2 in N/A 0.3 in N/A 7.87 in N/A CAD Icon (for items table)
HSY400 N/A 4 in N/A 0.2 in N/A 0.3 in N/A 7.87 in N/A CAD Icon (for items table)
HSY100MM N/A N/A 0.2 in N/A 0.3 in N/A 7.87 in N/A CAD Icon (for items table)
HSY110MM N/A N/A 0.3 in N/A 0.4 in N/A 10 in N/A CAD Icon (for items table)
HSY407 N/A 4 7/16 in N/A 0.3 in N/A 0.4 in N/A 10 in N/A CAD Icon (for items table)
HSY408 N/A 4 1/2 in N/A 0.3 in N/A 0.4 in N/A 10 in N/A CAD Icon (for items table)
HSY115MM N/A N/A 0.3 in N/A 0.4 in N/A 10 in N/A CAD Icon (for items table)
Unit of Measure
1 2