Print Back
HSY--Piloted-Flange-Backing-Plate
HSY Backing Plate
Unit of Measure
1 

Part Number

Shaft Size 

Dimension A1

Dimension A2

Dimension C

CAD

HSY035MM N/A 35 mm N/A 0.2 in5.1 mm N/A 0.3 in7.6 mm N/A 3.38 in85.9 mm N/A CAD Icon (for items table)
HSY107 N/A 1 7/16 in N/A 0.2 in5.1 mm N/A 0.3 in7.6 mm N/A 3.38 in85.9 mm N/A CAD Icon (for items table)
HSY108 N/A 1 1/2 in N/A 0.2 in5.1 mm N/A 0.3 in7.6 mm N/A 3.38 in85.9 mm N/A CAD Icon (for items table)
HSY111 N/A 1 11/16 in N/A 0.35 in8.9 mm N/A 0.45 in11.4 mm N/A 4 in101.6 mm N/A CAD Icon (for items table)
HSY040MM N/A 40 mm N/A 0.35 in8.9 mm N/A 0.45 in11.4 mm N/A 4 in101.6 mm N/A CAD Icon (for items table)
HSY112 N/A 1 3/4 in N/A 0.35 in8.9 mm N/A 0.45 in11.4 mm N/A 4 in101.6 mm N/A CAD Icon (for items table)
HSY045MM N/A 45 mm N/A 0.35 in8.9 mm N/A 0.45 in11.4 mm N/A 4 in101.6 mm N/A CAD Icon (for items table)
HSY115 N/A 1 15/16 in N/A 0.2 in5.1 mm N/A 0.3 in7.6 mm N/A 4.25 in108 mm N/A CAD Icon (for items table)
HSY200 N/A 2 in N/A 0.2 in5.1 mm N/A 0.3 in7.6 mm N/A 4.25 in108 mm N/A CAD Icon (for items table)
HSY050MM N/A 50 mm N/A 0.2 in5.1 mm N/A 0.3 in7.6 mm N/A 4.25 in108 mm N/A CAD Icon (for items table)
HSY203 N/A 2 3/16 in N/A 0.2 in5.1 mm N/A 0.3 in7.6 mm N/A 4.73 in120.1 mm N/A CAD Icon (for items table)
HSY204 N/A 2 1/4 in N/A 0.2 in5.1 mm N/A 0.3 in7.6 mm N/A 4.73 in120.1 mm N/A CAD Icon (for items table)
HSY055MM N/A 55 mm N/A 0.2 in5.1 mm N/A 0.3 in7.6 mm N/A 4.73 in120.1 mm N/A CAD Icon (for items table)
HSY060MM N/A 60 mm N/A 0.25 in6.4 mm N/A 0.35 in8.9 mm N/A 5.25 in133.4 mm N/A CAD Icon (for items table)
HSY207 N/A 2 7/16 in N/A 0.25 in6.4 mm N/A 0.35 in8.9 mm N/A 5.25 in133.4 mm N/A CAD Icon (for items table)
HSY208 N/A 2 1/2 in N/A 0.25 in6.4 mm N/A 0.35 in8.9 mm N/A 5.25 in133.4 mm N/A CAD Icon (for items table)
HSY065MM N/A 65 mm N/A 0.25 in6.4 mm N/A 0.35 in8.9 mm N/A 5.25 in133.4 mm N/A CAD Icon (for items table)
HSY211 N/A 2 11/16 in N/A 0.25 in6.4 mm N/A 0.35 in8.9 mm N/A 6.13 in155.7 mm N/A CAD Icon (for items table)
HSY070MM N/A 70 mm N/A 0.25 in6.4 mm N/A 0.35 in8.9 mm N/A 6.13 in155.7 mm N/A CAD Icon (for items table)
HSY212 N/A 2 3/4 in N/A 0.25 in6.4 mm N/A 0.35 in8.9 mm N/A 6.13 in155.7 mm N/A CAD Icon (for items table)
HSY215 N/A 2 15/16 in N/A 0.25 in6.4 mm N/A 0.35 in8.9 mm N/A 6.13 in155.7 mm N/A CAD Icon (for items table)
HSY300 N/A 3 in N/A 0.25 in6.4 mm N/A 0.35 in8.9 mm N/A 6.13 in155.7 mm N/A CAD Icon (for items table)
HSY075MM N/A 75 mm N/A 0.25 in6.4 mm N/A 0.35 in8.9 mm N/A 6.13 in155.7 mm N/A CAD Icon (for items table)
HSY303 N/A 3 3/16 in N/A 0.2 in5.1 mm N/A 0.3 in7.6 mm N/A 7.13 in181.1 mm N/A CAD Icon (for items table)
HSY304 N/A 3 1/4 in N/A 0.2 in5.1 mm N/A 0.3 in7.6 mm N/A 7.13 in181.1 mm N/A CAD Icon (for items table)
HSY080MM N/A 80 mm N/A 0.2 in5.1 mm N/A 0.3 in7.6 mm N/A 7.13 in181.1 mm N/A CAD Icon (for items table)
HSY085MM N/A 85 mm N/A 0.2 in5.1 mm N/A 0.3 in7.6 mm N/A 7.13 in181.1 mm N/A CAD Icon (for items table)
HSY307 N/A 3 7/16 in N/A 0.2 in5.1 mm N/A 0.3 in7.6 mm N/A 7.13 in181.1 mm N/A CAD Icon (for items table)
HSY308 N/A 3 1/2 in N/A 0.2 in5.1 mm N/A 0.3 in7.6 mm N/A 7.13 in181.1 mm N/A CAD Icon (for items table)
HSY090MM N/A 90 mm N/A 0.2 in5.1 mm N/A 0.3 in7.6 mm N/A 7.13 in181.1 mm N/A CAD Icon (for items table)
HSY315 N/A 3 15/16 in N/A 0.2 in5.1 mm N/A 0.3 in7.6 mm N/A 7.87 in199.9 mm N/A CAD Icon (for items table)
HSY400 N/A 4 in N/A 0.2 in5.1 mm N/A 0.3 in7.6 mm N/A 7.87 in199.9 mm N/A CAD Icon (for items table)
HSY100MM N/A 100 mm N/A 0.2 in5.1 mm N/A 0.3 in7.6 mm N/A 7.87 in199.9 mm N/A CAD Icon (for items table)
HSY110MM N/A 110 mm N/A 0.3 in7.6 mm N/A 0.4 in10.2 mm N/A 10 in245 mm N/A CAD Icon (for items table)
HSY407 N/A 4 7/16 in N/A 0.3 in7.6 mm N/A 0.4 in10.2 mm N/A 10 in245 mm N/A CAD Icon (for items table)
HSY408 N/A 4 1/2 in N/A 0.3 in7.6 mm N/A 0.4 in10.2 mm N/A 10 in245 mm N/A CAD Icon (for items table)
HSY115MM N/A 115 mm N/A 0.3 in7.6 mm N/A 0.4 in10.2 mm N/A 10 in245 mm N/A CAD Icon (for items table)
Unit of Measure
1