COMPANY HEADER
Print Back
HSY--Piloted-Flange-Backing-Plate
HSY Backing Plate
Unit of Measure
1 2 

Part Number

Shaft Size 

Dimension A1

Dimension A2

Dimension C

CAD

HSY035MM N/A N/A 0.2 in N/A 0.3 in N/A 3.38 in N/A CAD Icon (for items table)
HSY107 N/A 1 7/16 in N/A 0.2 in N/A 0.3 in N/A 3.38 in N/A CAD Icon (for items table)
HSY108 N/A 1 1/2 in N/A 0.2 in N/A 0.3 in N/A 3.38 in N/A CAD Icon (for items table)
HSY111 N/A 1 11/16 in N/A 0.35 in N/A 0.45 in N/A 4 in N/A CAD Icon (for items table)
HSY040MM N/A N/A 0.35 in N/A 0.45 in N/A 4 in N/A CAD Icon (for items table)
HSY112 N/A 1 3/4 in N/A 0.35 in N/A 0.45 in N/A 4 in N/A CAD Icon (for items table)
HSY045MM N/A N/A 0.35 in N/A 0.45 in N/A 4 in N/A CAD Icon (for items table)
HSY115 N/A 1 15/16 in N/A 0.2 in N/A 0.3 in N/A 4.25 in N/A CAD Icon (for items table)
HSY200 N/A 2 in N/A 0.2 in N/A 0.3 in N/A 4.25 in N/A CAD Icon (for items table)
HSY050MM N/A N/A 0.2 in N/A 0.3 in N/A 4.25 in N/A CAD Icon (for items table)
HSY203 N/A 2 3/16 in N/A 0.2 in N/A 0.3 in N/A 4.73 in N/A CAD Icon (for items table)
HSY204 N/A 2 1/4 in N/A 0.2 in N/A 0.3 in N/A 4.73 in N/A CAD Icon (for items table)
HSY055MM N/A N/A 0.2 in N/A 0.3 in N/A 4.73 in N/A CAD Icon (for items table)
HSY060MM N/A N/A 0.25 in N/A 0.35 in N/A 5.25 in N/A CAD Icon (for items table)
HSY207 N/A 2 7/16 in N/A 0.25 in N/A 0.35 in N/A 5.25 in N/A CAD Icon (for items table)
HSY208 N/A 2 1/2 in N/A 0.25 in N/A 0.35 in N/A 5.25 in N/A CAD Icon (for items table)
HSY065MM N/A N/A 0.25 in N/A 0.35 in N/A 5.25 in N/A CAD Icon (for items table)
HSY211 N/A 2 11/16 in N/A 0.25 in N/A 0.35 in N/A 6.13 in N/A CAD Icon (for items table)
HSY070MM N/A N/A 0.25 in N/A 0.35 in N/A 6.13 in N/A CAD Icon (for items table)
HSY212 N/A 2 3/4 in N/A 0.25 in N/A 0.35 in N/A 6.13 in N/A CAD Icon (for items table)
HSY215 N/A 2 15/16 in N/A 0.25 in N/A 0.35 in N/A 6.13 in N/A CAD Icon (for items table)
HSY300 N/A 3 in N/A 0.25 in N/A 0.35 in N/A 6.13 in N/A CAD Icon (for items table)
HSY075MM N/A N/A 0.25 in N/A 0.35 in N/A 6.13 in N/A CAD Icon (for items table)
HSY303 N/A 3 3/16 in N/A 0.2 in N/A 0.3 in N/A 7.13 in N/A CAD Icon (for items table)
HSY304 N/A 3 1/4 in N/A 0.2 in N/A 0.3 in N/A 7.13 in N/A CAD Icon (for items table)
Unit of Measure
1 2