Print Back
Made from Black Oxide treated steel for improved corrosion protection, these bolt are outfitted with grease fitting to fill the cover cavity with grease for an added barrier.
Closed-End-Steel-Secondary-Cover
Unit of Measure
1 2 

Part Number

Type

Outside Diameter

Width

Dimension F

CAD

CS64STEEL N/A Closed N/A 21.05 in534.7 mm N/A 3.08 in78.2 mm N/A 17.75 in450.8 mm N/A CAD
CS68STEEL N/A Closed N/A 22.66 in575.6 mm N/A 3.26 in82.8 mm N/A 18.98 in482.1 mm N/A CAD
CS72STEEL N/A Closed N/A 23.46 in595.9 mm N/A 3.87 in98.3 mm N/A 20.54 in521.6 mm N/A CAD
CS76STEEL N/A Closed N/A 24.15 in613.4 mm N/A 3.87 in98.3 mm N/A 21.82 in554.3 mm N/A CAD
CS80STEEL N/A Closed N/A 25.4 in645.2 mm N/A 4.01 in101.9 mm N/A 22.94 in582.6 mm N/A CAD
Unit of Measure
1 2