Print Back
Made from Black Oxide treated steel for improved corrosion protection, these bolt are outfitted with grease fitting to fill the cover cavity with grease for an added barrier.
Closed-End-Steel-Secondary-Cover
Unit of Measure
1 2 

Part Number

Type

Outside Diameter

Width

Dimension F

CAD

CS11STEEL N/A Closed N/A 3.96 in100.6 mm N/A 1.95 in49.5 mm N/A 3.53 in89.70 mm N/A CAD
CS12STEEL N/A Closed N/A 4.3 in109.2 mm N/A 1.79 in45.5 mm N/A 3.88 in98.6 mm N/A CAD
CS14STEEL N/A Closed N/A 4.69 in119.1 mm N/A 2.19 in55.6 mm N/A 4.08 in103.6 mm N/A CAD
CS16STEEL N/A Closed N/A 5.08 in129 mm N/A 2.19 in55.6 mm N/A 4.57 in116.1 mm N/A CAD
CS19STEEL N/A Closed N/A 7 in177.8 mm N/A 2.57 in65.3 mm N/A 5.49 in139.4 mm N/A CAD
CS22STEEL N/A Closed N/A 7.84 in199.1 mm N/A 3.32 in84.3 mm N/A 7.09 in180.1 mm N/A CAD
CS26STEEL N/A Closed N/A 9.02 in229.1 mm N/A 3.1 in78.7 mm N/A 8.24 in209.3 mm N/A CAD
CS28STEEL N/A Closed N/A 9.02 in229.1 mm N/A 3.1 in78.7 mm N/A 8.24 in209.3 mm N/A CAD
CS13STEEL N/A Closed N/A 4.69 in119.1 mm N/A 2.19 in55.6 mm N/A 4.08 in103.6 mm N/A CAD
CS15STEEL N/A Closed N/A 5.08 in129 mm N/A 2.19 in55.6 mm N/A 4.57 in116.1 mm N/A CAD
CS17STEEL N/A Closed N/A 5.86 in148.8 mm N/A 2.09 in53.1 mm N/A 5.2 in132.1 mm N/A CAD
CS20STEEL N/A Closed N/A 7 in177.8 mm N/A 2.65 in67.3 mm N/A 6.31 in160.3 mm N/A CAD
CS24STEEL N/A Closed N/A 7.84 in199.1 mm N/A 3.32 in84.3 mm N/A 7.09 in180.1 mm N/A CAD
CS08STEEL N/A Closed N/A 3.16 in80.3 mm N/A 1.72 in43.7 mm N/A 2.74 in69.9 mm N/A CAD
CS09STEEL N/A Closed N/A 3.36 in85.3 mm N/A 1.72 in43.7 mm N/A 2.94 in74.7 mm N/A CAD
CS10STEEL N/A Closed N/A 3.56 in90.4 mm N/A 1.82 in46.3 mm N/A 3.14 in79.8 mm N/A CAD
CS18STEEL N/A Closed N/A 6.31 in160.3 mm N/A 2.57 in65.3 mm N/A 5.49 in139.4 mm N/A CAD
CS36STEEL N/A Closed N/A 11.63 in295.4 mm N/A 1.67 in42.4 mm N/A 10.08 in255.9 mm N/A CAD
CS38STEEL N/A Closed N/A 12.45 in316.3 mm N/A 1.71 in43.4 mm N/A 10.72 in272.3 mm N/A CAD
CS40STEEL N/A Closed N/A 13.20 in335.3 mm N/A 2.06 in52.3 mm N/A 11.31 in287.4 mm N/A CAD
CS44STEEL N/A Closed N/A 14.45 in367 mm N/A 2.26 in57.4 mm N/A 12.36 in314 mm N/A CAD
CS48STEEL N/A Closed N/A 15.7 in398.8 mm N/A 2.45 in62.6 mm N/A 13.64 in346.4 mm N/A CAD
CS52STEEL N/A Closed N/A 17.25 in438.2 mm N/A 2.71 in68.8 mm N/A 15.00 in381 mm N/A CAD
CS56STEEL N/A Closed N/A 17.83 in452.9 mm N/A 2.81 in71.4 mm N/A 15.29 in388.4 mm N/A CAD
CS60STEEL N/A Closed N/A 19.6 in497.8 mm N/A 3.08 in78.2 mm N/A 17.04 in432.8 mm N/A CAD
Unit of Measure
1 2