Part Number |
Type |
Shaft Size |
Outside Diameter |
Width |
Dimension F |
CAD |
---|---|---|---|---|---|---|
CV20T303S | N/A Open | N/A 3 3/16 in | N/A 7 in177.8 mm | N/A 1.75 in44.5 mm | N/A 6.31 in160.3 mm |
N/A ![]() |
CV20T304S | N/A Open | N/A 3 1/4 in | N/A 7 in177.8 mm | N/A 1.75 in44.5 mm | N/A 6.31 in160.3 mm |
N/A ![]() |
CV20T085S | N/A Open | N/A 85 mm | N/A 7 in177.8 mm | N/A 1.75 in44.5 mm | N/A 6.31 in160.3 mm |
N/A ![]() |
CV20T307S | N/A Open | N/A 3 7/16 in | N/A 7 in177.8 mm | N/A 1.75 in44.5 mm | N/A 6.31 in160.3 mm |
N/A ![]() |
CV20T308S | N/A Open | N/A 3 1/2 in | N/A 7 in177.8 mm | N/A 1.75 in44.5 mm | N/A 6.31 in160.3 mm |
N/A ![]() |
CV20T090S | N/A Open | N/A 90 mm | N/A 7 in177.8 mm | N/A 1.75 in44.5 mm | N/A 6.31 in160.3 mm |
N/A ![]() |
CV24T110S | N/A Open | N/A 110 mm | N/A 7.84 in199.1 mm | N/A 2.362 in60 mm | N/A 7.09 in180.1 mm |
N/A ![]() |
CA08T035S | N/A Open | N/A 35 mm | N/A 3.16 in80.3 mm | N/A 1.25 in31.3 mm | N/A 2.74 in69.9 mm |
N/A ![]() |
CA08T107S | N/A Open | N/A 1 7/16 in | N/A 3.16 in80.3 mm | N/A 1.25 in31.3 mm | N/A 2.74 in69.9 mm |
N/A ![]() |
CA08T108S | N/A Open | N/A 1 1/2 in | N/A 3.16 in80.3 mm | N/A 1.25 in31.3 mm | N/A 2.74 in69.9 mm |
N/A ![]() |
CA09T040S | N/A Open | N/A 40 mm | N/A 3.36 in85.3 mm | N/A 1.36 in34.5 mm | N/A 2.94 in74.7 mm |
N/A ![]() |
CA09T111S | N/A Open | N/A 1 11/16 in | N/A 3.36 in85.3 mm | N/A 1.36 in34.5 mm | N/A 2.94 in74.7 mm |
N/A ![]() |
CA09T112S | N/A Open | N/A 1 3/4 in | N/A 3.36 in85.3 mm | N/A 1.36 in34.5 mm | N/A 2.94 in74.7 mm |
N/A ![]() |
CA09T045S | N/A Open | N/A 45 mm | N/A 3.36 in85.3 mm | N/A 1.36 in34.5 mm | N/A 2.94 in74.7 mm |
N/A ![]() |
CA10T115S | N/A Open | N/A 1 15/16 in | N/A 3.56 in90.4 mm | N/A 1.36 in34.5 mm | N/A 3.14 in79.8 mm |
N/A ![]() |
CA10T050S | N/A Open | N/A 50 mm | N/A 3.56 in90.4 mm | N/A 1.36 in34.5 mm | N/A 3.14 in79.8 mm |
N/A ![]() |
CA10T200S | N/A Open | N/A 2 in | N/A 3.56 in90.4 mm | N/A 1.36 in34.5 mm | N/A 3.14 in79.8 mm |
N/A ![]() |
CA11T055S | N/A Open | N/A 55 mm | N/A 3.96 in100.6 mm | N/A 1.36 in34.5 mm | N/A 3.53 in89.7 mm |
N/A ![]() |
CA11T203S | N/A Open | N/A 2 3/16 in | N/A 3.96 in100.6 mm | N/A 1.36 in34.5 mm | N/A 3.53 in89.7 mm |
N/A ![]() |
CA11T204S | N/A Open | N/A 2 1/4 in | N/A 3.96 in100.6 mm | N/A 1.36 in34.5 mm | N/A 3.53 in89.7 mm |
N/A ![]() |
CA13T060S | N/A Open | N/A 60 mm | N/A 4.69 in119.1 mm | N/A 1.26 in32 mm | N/A 4.08 in103.6 mm |
N/A ![]() |
CA13T207S | N/A Open | N/A 2 7/16 in | N/A 4.69 in119.1 mm | N/A 1.26 in32 mm | N/A 4.08 in103.6 mm |
N/A ![]() |
CA13T208S | N/A Open | N/A 2 1/2 in | N/A 4.69 in119.1 mm | N/A 1.26 in32 mm | N/A 4.08 in103.6 mm |
N/A ![]() |
CA13T065S | N/A Open | N/A 65 mm | N/A 4.69 in119.1 mm | N/A 1.26 in32 mm | N/A 4.08 in103.6 mm |
N/A ![]() |
CA15T211S | N/A Open | N/A 2 11/16 in | N/A 5.08 in129 mm | N/A 1.5 in38.1 mm | N/A 4.57 in116.1 mm |
N/A ![]() |