Print Back
Made from Black Oxide treated steel for improved corrosion protection, these bolt are outfitted with grease fitting to fill the cover cavity with grease for an added barrier.
Open-Steel-Teflon-Sealed-Secondary-Cover
Unit of Measure
 1 2 3 4 5 »  

Part Number

Type

Shaft Size 

Outside Diameter

Width

Dimension F

CAD

CA15T212S N/A Open N/A 2 3/4 in N/A 5.08 in129 mm N/A 1.5 in38.1 mm N/A 4.57 in116.1 mm N/A CAD
CA15T070S N/A Open N/A 70 mm N/A 5.08 in129 mm N/A 1.5 in38.1 mm N/A 4.57 in116.1 mm N/A CAD
CA15T215S N/A Open N/A 2 15/16 in N/A 5.08 in129 mm N/A 1.5 in38.1 mm N/A 4.57 in116.1 mm N/A CAD
CA15T075S N/A Open N/A 75 mm N/A 5.08 in129 mm N/A 1.5 in38.1 mm N/A 4.57 in116.1 mm N/A CAD
CA15T300S N/A Open N/A 3 in N/A 5.08 in129 mm N/A 1.5 in38.1 mm N/A 4.57 in116.1 mm N/A CAD
CA18T080S N/A Open N/A 80 mm N/A 6.31 in160.3 mm N/A 1.66 in42.2 mm N/A 5.49 in139.4 mm N/A CAD
CA18T303S N/A Open N/A 3 3/16 in N/A 6.31 in160.3 mm N/A 1.66 in42.2 mm N/A 5.49 in139.4 mm N/A CAD
CA18T304S N/A Open N/A 3 1/4 in N/A 6.31 in160.3 mm N/A 1.66 in42.2 mm N/A 5.49 in139.4 mm N/A CAD
CA18T085S N/A Open N/A 85 mm N/A 6.31 in160.3 mm N/A 1.66 in42.2 mm N/A 5.49 in139.4 mm N/A CAD
CA18T307S N/A Open N/A 3 7/16 in N/A 6.31 in160.3 mm N/A 1.66 in42.2 mm N/A 5.49 in139.4 mm N/A CAD
CA18T308S N/A Open N/A 3 1/2 in N/A 6.31 in160.3 mm N/A 1.66 in42.2 mm N/A 5.49 in139.4 mm N/A CAD
CA18T090S N/A Open N/A 90 mm N/A 6.31 in160.3 mm N/A 1.66 in42.2 mm N/A 5.49 in139.4 mm N/A CAD
CA20T311S N/A Open N/A 3 11/16 in N/A 7 in177.8 mm N/A 1.75 in44.5 mm N/A 6.31 in160.3 mm N/A CAD
CA20T312S N/A Open N/A 3 3/4 in N/A 7 in177.8 mm N/A 1.75 in44.5 mm N/A 6.31 in160.3 mm N/A CAD
CA20T100S N/A Open N/A 100 mm N/A 7 in177.8 mm N/A 1.75 in44.5 mm N/A 6.31 in160.3 mm N/A CAD
CA20T315S N/A Open N/A 3 15/16 in N/A 7 in177.8 mm N/A 1.75 in44.5 mm N/A 6.31 in160.3 mm N/A CAD
CA20T400S N/A Open N/A 4 in N/A 7 in177.8 mm N/A 1.75 in44.5 mm N/A 6.31 in160.3 mm N/A CAD
CA22T110S N/A Open N/A 110 mm N/A 7.84 in199.1 mm N/A 2.36 in60 mm N/A 7.09 in180.1 mm N/A CAD
CA22T407S N/A Open N/A 4 7/16 in N/A 7.84 in199.1 mm N/A 2.36 in60 mm N/A 7.09 in180.1 mm N/A CAD
CA22T408S N/A Open N/A 4 1/2 in N/A 7.84 in199.1 mm N/A 2.36 in60 mm N/A 7.09 in180.1 mm N/A CAD
CA22T115S N/A Open N/A 115 mm N/A 7.84 in199.1 mm N/A 2.36 in60 mm N/A 7.09 in180.1 mm N/A CAD
CA26T125S N/A Open N/A 125 mm N/A 9.02 in229.1 mm N/A 2.19 in55.6 mm N/A 8.24 in209.3 mm N/A CAD
CA26T415S N/A Open N/A 4 15/16 in N/A 9.02 in229.1 mm N/A 2.19 in55.6 mm N/A 8.24 in209.3 mm N/A CAD
CA26T500S N/A Open N/A 5 in N/A 9.02 in229.1 mm N/A 2.19 in55.6 mm N/A 8.24 in209.3 mm N/A CAD
CA26T130S N/A Open N/A 130 mm N/A 9.02 in229.1 mm N/A 2.19 in55.6 mm N/A 8.24 in209.3 mm N/A CAD
Unit of Measure
 1 2 3 4 5 »