Part Number |
Type |
Shaft Size |
Outside Diameter |
Width |
Dimension F |
CAD |
---|---|---|---|---|---|---|
CJ34T608S | N/A Open | N/A 6 1/2 in | N/A 12.2 in309.9 mm | N/A 2.56 in65 mm | N/A 11 in279.4 mm |
N/A ![]() |
CJ34T170S | N/A Open | N/A 170 mm | N/A 12.2 in309.9 mm | N/A 2.56 in65 mm | N/A 11 in279.4 mm |
N/A ![]() |
CJ34T615S | N/A Open | N/A 6 15/16 in | N/A 12.2 in309.9 mm | N/A 2.56 in65 mm | N/A 11 in279.4 mm |
N/A ![]() |
CJ34T700S | N/A Open | N/A 7 in | N/A 12.2 in309.9 mm | N/A 2.56 in65 mm | N/A 11 in279.4 mm |
N/A ![]() |
CJ34T180S | N/A Open | N/A 180 mm | N/A 12.2 in309.9 mm | N/A 2.56 in65 mm | N/A 11 in279.4 mm |
N/A ![]() |
CK09T107S | N/A Open | N/A 1 7/16 in | N/A 3.36 in85.3 mm | N/A 1.36 in34.5 mm | N/A 2.94 in74.7 mm |
N/A ![]() |
CK09T108S | N/A Open | N/A 1 1/2 in | N/A 3.36 in85.3 mm | N/A 1.36 in34.5 mm | N/A 2.94 in74.7 mm |
N/A ![]() |
CK09T040S | N/A Open | N/A 40 mm | N/A 3.36 in85.3 mm | N/A 1.36 in34.5 mm | N/A 2.94 in74.7 mm |
N/A ![]() |
CK10T111S | N/A Open | N/A 1 11/16 in | N/A 3.56 in90.4 mm | N/A 1.36 in34.5 mm | N/A 3.14 in79.8 mm |
N/A ![]() |
CK10T112S | N/A Open | N/A 1 3/4 in | N/A 3.56 in90.4 mm | N/A 1.36 in34.5 mm | N/A 3.14 in79.8 mm |
N/A ![]() |
CK10T045S | N/A Open | N/A 45 mm | N/A 3.56 in90.4 mm | N/A 1.36 in34.5 mm | N/A 3.14 in79.8 mm |
N/A ![]() |
CK11T115S | N/A Open | N/A 1 15/16 in | N/A 3.96 in100.6 mm | N/A 1.36 in34.5 mm | N/A 3.53 in89.7 mm |
N/A ![]() |
CK11T050S | N/A Open | N/A 50 mm | N/A 3.96 in100.6 mm | N/A 1.36 in34.5 mm | N/A 3.53 in89.7 mm |
N/A ![]() |
CK11T200S | N/A Open | N/A 2 in | N/A 3.96 in100.6 mm | N/A 1.36 in34.5 mm | N/A 3.53 in89.7 mm |
N/A ![]() |
CK12T055S | N/A Open | N/A 55 mm | N/A 4.3 in109.2 mm | N/A 1.3 in33 mm | N/A 3.88 in98.6 mm |
N/A ![]() |
CK13T203S | N/A Open | N/A 2 3/16 in | N/A 4.69 in119.1 mm | N/A 1.26 in32 mm | N/A 4.08 in103.6 mm |
N/A ![]() |
CK13T204S | N/A Open | N/A 2 1/4 in | N/A 4.69 in119.1 mm | N/A 1.26 in32 mm | N/A 4.08 in103.6 mm |
N/A ![]() |
CK13T060S | N/A Open | N/A 60 mm | N/A 4.69 in119.1 mm | N/A 1.26 in32 mm | N/A 4.08 in103.6 mm |
N/A ![]() |
CK15T207S | N/A Open | N/A 2 7/16 in | N/A 5.08 in129 mm | N/A 1.5 in38.1 mm | N/A 4.57 in116.1 mm |
N/A ![]() |
CK15T208S | N/A Open | N/A 2 1/2 in | N/A 5.08 in129 mm | N/A 1.5 in38.1 mm | N/A 4.57 in116.1 mm |
N/A ![]() |
CK15T065S | N/A Open | N/A 65 mm | N/A 5.08 in129 mm | N/A 1.5 in38.1 mm | N/A 4.57 in116.1 mm |
N/A ![]() |
CK16T211S | N/A Open | N/A 2 11/16 in | N/A 5.08 in129 mm | N/A 1.5 in38.1 mm | N/A 4.57 in116.1 mm |
N/A ![]() |
CK16T212S | N/A Open | N/A 2 3/4 in | N/A 5.08 in129 mm | N/A 1.5 in38.1 mm | N/A 4.57 in116.1 mm |
N/A ![]() |
CK16T070S | N/A Open | N/A 70 mm | N/A 5.08 in129 mm | N/A 1.5 in38.1 mm | N/A 4.57 in116.1 mm |
N/A ![]() |
CK17T215S | N/A Open | N/A 2 15/16 in | N/A 5.86 in148.8 mm | N/A 1.23 in31.2 mm | N/A 5.2 in132.1 mm |
N/A ![]() |