Print Back
Made from Black Oxide treated steel for improved corrosion protection, these bolt are outfitted with grease fitting to fill the cover cavity with grease for an added barrier.
Open-Steel-Teflon-Sealed-Secondary-Cover
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Type

Shaft Size 

Outside Diameter

Width

Dimension F

CAD

CK17T075S N/A Open N/A 75 mm N/A 5.86 in148.8 mm N/A 1.23 in31.2 mm N/A 5.2 in132.1 mm N/A CAD
CK17T300S N/A Open N/A 3 in N/A 5.86 in148.8 mm N/A 1.23 in31.2 mm N/A 5.2 in132.1 mm N/A CAD
CK18T080S N/A Open N/A 80 mm N/A 6.31 in160.3 mm N/A 1.66 in42.2 mm N/A 5.49 in139.4 mm N/A CAD
CK18T303S N/A Open N/A 3 3/16 in N/A 6.31 in160.3 mm N/A 1.66 in42.2 mm N/A 5.49 in139.4 mm N/A CAD
CK18T304S N/A Open N/A 3 1/4 in N/A 6.31 in160.3 mm N/A 1.66 in42.2 mm N/A 5.49 in139.4 mm N/A CAD
CK19T085S N/A Open N/A 85 mm N/A 7 in177.8 mm N/A 1.66 in42.2 mm N/A 5.49 in139.4 mm N/A CAD
CK20T307S N/A Open N/A 3 7/16 in N/A 7 in177.8 mm N/A 1.75 in44.5 mm N/A 6.31 in160.3 mm N/A CAD
CK20T308S N/A Open N/A 3 1/2 in N/A 7 in177.8 mm N/A 1.75 in44.5 mm N/A 6.31 in160.3 mm N/A CAD
CK20T090S N/A Open N/A 90 mm N/A 7 in177.8 mm N/A 1.75 in44.5 mm N/A 6.31 in160.3 mm N/A CAD
CK22T100S N/A Open N/A 100 mm N/A 7.84 in199.1 mm N/A 2.36 in60 mm N/A 7.09 in180.1 mm N/A CAD
CK22T315S N/A Open N/A 3 15/16 in N/A 7.84 in199.1 mm N/A 2.36 in60 mm N/A 7.09 in180.1 mm N/A CAD
CK22T400S N/A Open N/A 4 in N/A 7.84 in199.1 mm N/A 2.36 in60 mm N/A 7.09 in180.1 mm N/A CAD
CK24T403S N/A Open N/A 4 3/16 in N/A 7.84 in199.1 mm N/A 2.36 in60 mm N/A 7.09 in180.1 mm N/A CAD
CK24T404S N/A Open N/A 4 1/4 in N/A 7.84 in199.1 mm N/A 2.36 in60 mm N/A 7.09 in180.1 mm N/A CAD
CK24T110S N/A Open N/A 110 mm N/A 7.84 in199.1 mm N/A 2.36 in60 mm N/A 7.09 in180.1 mm N/A CAD
CK26T407S N/A Open N/A 4 7/16 in N/A 9.02 in229.1 mm N/A 2.19 in55.6 mm N/A 8.24 in209.3 mm N/A CAD
CK26T408S N/A Open N/A 4 1/2 in N/A 9.02 in229.1 mm N/A 2.19 in55.6 mm N/A 8.24 in209.3 mm N/A CAD
CK26T115S N/A Open N/A 115 mm N/A 9.02 in229.1 mm N/A 2.19 in55.6 mm N/A 8.24 in209.3 mm N/A CAD
CK28T125S N/A Open N/A 125 mm N/A 9.02 in229.1 mm N/A 2.19 in55.6 mm N/A 8.24 in209.3 mm N/A CAD
CK28T415S N/A Open N/A 4 15/16 in N/A 9.02 in229.1 mm N/A 2.19 in55.6 mm N/A 8.24 in209.3 mm N/A CAD
CK28T500S N/A Open N/A 5 in N/A 9.02 in229.1 mm N/A 2.19 in55.6 mm N/A 8.24 in209.3 mm N/A CAD
CK32T135S N/A Open N/A 135 mm N/A 10.63 in270 mm N/A 1.74 in44.2 mm N/A 9.47 in240.5 mm N/A CAD
CK32T506S N/A Open N/A 5 3/8 in N/A 10.63 in270 mm N/A 1.74 in44.2 mm N/A 9.47 in240.5 mm N/A CAD
CK32T507S N/A Open N/A 5 7/16 in N/A 10.63 in270 mm N/A 1.74 in44.2 mm N/A 9.47 in240.5 mm N/A CAD
CK32T508S N/A Open N/A 5 1/2 in N/A 10.63 in270 mm N/A 1.74 in44.2 mm N/A 9.47 in240.5 mm N/A CAD
Unit of Measure
« 6 7 8 9 10 »