COMPANY HEADER
Print Back
Made from Black Oxide treated steel for improved corrosion protection, these bolt are outfitted with grease fitting to fill the cover cavity with grease for an added barrier.
Open-Steel-Teflon-Sealed-Secondary-Cover
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Type

Shaft Size 

Outside Diameter

Width

Dimension F

CAD

CK48T807S N/A Open N/A 8 7/16 in N/A 15.7 in398.8 mm N/A 2.45 in62.6 mm N/A 13.64 in346.4 mm N/A CAD Icon (for items table)
CK48T808S N/A Open N/A 8 1/2 in N/A 15.7 in398.8 mm N/A 2.45 in62.6 mm N/A 13.64 in346.4 mm N/A CAD Icon (for items table)
CK48T220S N/A Open N/A 220 mm N/A 15.7 in398.8 mm N/A 2.45 in62.6 mm N/A 13.64 in346.4 mm N/A CAD Icon (for items table)
CK48T815S N/A Open N/A 8 15/16 in N/A 15.7 in398.8 mm N/A 2.45 in62.6 mm N/A 13.64 in346.4 mm N/A CAD Icon (for items table)
CK48T900S N/A Open N/A 9 in N/A 15.7 in398.8 mm N/A 2.45 in62.6 mm N/A 13.64 in346.4 mm N/A CAD Icon (for items table)
CK52T907S N/A Open N/A 9 7/16 in N/A 17.25 in438.2 mm N/A 2.71 in68.8 mm N/A 15 in381 mm N/A CAD Icon (for items table)
CK52T240S N/A Open N/A 240 mm N/A 17.25 in438.2 mm N/A 2.71 in68.8 mm N/A 15 in381 mm N/A CAD Icon (for items table)
CK52T908S N/A Open N/A 9 1/2 in N/A 17.25 in438.2 mm N/A 2.71 in68.8 mm N/A 15 in381 mm N/A CAD Icon (for items table)
CK56T915S N/A Open N/A 9 15/16 in N/A 17.83 in452.9 mm N/A 2.81 in71.4 mm N/A 15.29 in388.4 mm N/A CAD Icon (for items table)
CK56T1000S N/A Open N/A 10 in N/A 17.83 in452.9 mm N/A 2.81 in71.4 mm N/A 15.29 in388.4 mm N/A CAD Icon (for items table)
CK56T260S N/A Open N/A 260 mm N/A 17.83 in452.9 mm N/A 2.81 in71.4 mm N/A 15.29 in388.4 mm N/A CAD Icon (for items table)
CK56T1007S N/A Open N/A 10 7/16 in N/A 17.83 in452.9 mm N/A 2.81 in71.4 mm N/A 15.29 in388.4 mm N/A CAD Icon (for items table)
CK56T1008S N/A Open N/A 10 1/2 in N/A 17.83 in452.9 mm N/A 2.81 in71.4 mm N/A 15.29 in388.4 mm N/A CAD Icon (for items table)
CK60T1015S N/A Open N/A 10 15/16 in N/A 19.6 in497.8 mm N/A 3.08 in78.2 mm N/A 17.04 in432.8 mm N/A CAD Icon (for items table)
CK60T1100S N/A Open N/A 11 in N/A 19.6 in497.8 mm N/A 3.08 in78.2 mm N/A 17.04 in432.8 mm N/A CAD Icon (for items table)
CK60T280S N/A Open N/A 280 mm N/A 19.6 in497.8 mm N/A 3.08 in78.2 mm N/A 17.04 in432.8 mm N/A CAD Icon (for items table)
CK64T1107S N/A Open N/A 11 7/16 in N/A 21.05 in534.7 mm N/A 3.08 in78.2 mm N/A 17.75 in450.8 mm N/A CAD Icon (for items table)
CK64T1108S N/A Open N/A 11 1/2 in N/A 21.05 in534.7 mm N/A 3.08 in78.2 mm N/A 17.75 in450.8 mm N/A CAD Icon (for items table)
CK64T300S N/A Open N/A 300 mm N/A 21.05 in534.7 mm N/A 3.08 in78.2 mm N/A 17.75 in450.8 mm N/A CAD Icon (for items table)
CK64T1115S N/A Open N/A 11 15/16 in N/A 21.05 in534.7 mm N/A 3.08 in78.2 mm N/A 17.75 in450.8 mm N/A CAD Icon (for items table)
CK64T1200S N/A Open N/A 12 in N/A 21.05 in534.7 mm N/A 3.08 in78.2 mm N/A 17.75 in450.8 mm N/A CAD Icon (for items table)
CK68T1207S N/A Open N/A 12 7/16 in N/A 22.66 in575.6 mm N/A 3.26 in82.8 mm N/A 18.98 in482.1 mm N/A CAD Icon (for items table)
CK68T1208S N/A Open N/A 12 1/2 in N/A 22.66 in575.6 mm N/A 3.26 in82.8 mm N/A 18.98 in482.1 mm N/A CAD Icon (for items table)
CK68T320S N/A Open N/A 320 mm N/A 22.66 in575.6 mm N/A 3.26 in82.8 mm N/A 18.98 in482.1 mm N/A CAD Icon (for items table)
CK72T1215S N/A Open N/A 12 15/16 in N/A 23.46 in595.9 mm N/A 3.87 in98.3 mm N/A 20.54 in521.6 mm N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »