Part Number |
Type |
Shaft Size |
Outside Diameter |
Width |
Dimension F |
CAD |
|---|---|---|---|---|---|---|
| CV22T100S | N/A Open | N/A 100 mm | N/A 7.84 in199.1 mm | N/A 2.36 in60 mm | N/A 7.09 in180.1 mm |
N/A
|
| CV22T315S | N/A Open | N/A 3 15/16 in | N/A 7.84 in199.1 mm | N/A 2.36 in60 mm | N/A 7.09 in180.1 mm |
N/A
|
| CV22T400S | N/A Open | N/A 4 in | N/A 7.84 in199.1 mm | N/A 2.36 in60 mm | N/A 7.09 in180.1 mm |
N/A
|
| CV26T110S | N/A Open | N/A 110 mm | N/A 9.02 in229.1 mm | N/A 2.19 in55.6 mm | N/A 8.24 in209.3 mm |
N/A
|
| CV26T407S | N/A Open | N/A 4 7/16 in | N/A 9.02 in229.1 mm | N/A 2.19 in55.6 mm | N/A 8.24 in209.3 mm |
N/A
|
| CV26T408S | N/A Open | N/A 4 1/2 in | N/A 9.02 in229.1 mm | N/A 2.19 in55.6 mm | N/A 8.24 in209.3 mm |
N/A
|
| CV26T115S | N/A Open | N/A 115 mm | N/A 9.02 in229.1 mm | N/A 2.19 in55.6 mm | N/A 8.24 in209.3 mm |
N/A
|
| CV28T125S | N/A Open | N/A 125 mm | N/A 9.02 in229.1 mm | N/A 2.19 in55.6 mm | N/A 8.24 in209.3 mm |
N/A
|
| CV28T415S | N/A Open | N/A 4 15/16 in | N/A 9.02 in229.1 mm | N/A 2.19 in55.6 mm | N/A 8.24 in209.3 mm |
N/A
|
| CV28T500S | N/A Open | N/A 5 in | N/A 9.02 in229.1 mm | N/A 2.19 in55.6 mm | N/A 8.24 in209.3 mm |
N/A
|
| CV28T130S | N/A Open | N/A 130 mm | N/A 9.02 in229.1 mm | N/A 2.19 in55.6 mm | N/A 8.24 in209.3 mm |
N/A
|
| CV13T055S | N/A Open | N/A 55 mm | N/A 4.69 in119.1 mm | N/A 1.26 in32 mm | N/A 4.08 in103.6 mm |
N/A
|
| CV13T203S | N/A Open | N/A 2 3/16 in | N/A 4.69 in119.1 mm | N/A 1.26 in32 mm | N/A 4.08 in103.6 mm |
N/A
|
| CV13T204S | N/A Open | N/A 2 1/4 in | N/A 4.69 in119.1 mm | N/A 1.26 in32 mm | N/A 4.08 in103.6 mm |
N/A
|
| CV15T060S | N/A Open | N/A 60 mm | N/A 5.08 in129 mm | N/A 1.5 in38.1 mm | N/A 4.57 in116.1 mm |
N/A
|
| CV15T207S | N/A Open | N/A 2 7/16 in | N/A 5.08 in129 mm | N/A 1.5 in38.1 mm | N/A 4.57 in116.1 mm |
N/A
|
| CV15T208S | N/A Open | N/A 2 1/2 in | N/A 5.08 in129 mm | N/A 1.5 in38.1 mm | N/A 4.57 in116.1 mm |
N/A
|
| CV15T065S | N/A Open | N/A 65 mm | N/A 5.08 in129 mm | N/A 1.5 in38.1 mm | N/A 4.57 in116.1 mm |
N/A
|
| CV17T211S | N/A Open | N/A 2 11/16 in | N/A 5.86 in148.8 mm | N/A 1.23 in31.2 mm | N/A 5.2 in132.1 mm |
N/A
|
| CV17T212S | N/A Open | N/A 2 3/4 in | N/A 5.86 in148.8 mm | N/A 1.23 in31.2 mm | N/A 5.2 in132.1 mm |
N/A
|
| CV17T070S | N/A Open | N/A 70 mm | N/A 5.86 in148.8 mm | N/A 1.23 in31.2 mm | N/A 5.2 in132.1 mm |
N/A
|
| CV17T215S | N/A Open | N/A 2 15/16 in | N/A 5.86 in148.8 mm | N/A 1.23 in31.2 mm | N/A 5.2 in132.1 mm |
N/A
|
| CV17T075S | N/A Open | N/A 75 mm | N/A 5.86 in148.8 mm | N/A 1.23 in31.2 mm | N/A 5.2 in132.1 mm |
N/A
|
| CV17T300S | N/A Open | N/A 3 in | N/A 5.86 in148.8 mm | N/A 1.23 in31.2 mm | N/A 5.2 in132.1 mm |
N/A
|
| CV20T080S | N/A Open | N/A 80 mm | N/A 7 in177.8 mm | N/A 1.75 in44.5 mm | N/A 6.31 in160.3 mm |
N/A
|