COMPANY HEADER
Print Back
Made from Black Oxide treated steel for improved corrosion protection, these bolt are outfitted with grease fitting to fill the cover cavity with grease for an added barrier.
Open-Steel-Teflon-Sealed-Secondary-Cover
Unit of Measure
1 2 3 4 5 »  

Part Number

Type

Shaft Size 

Outside Diameter

Width

Dimension F

CAD

CA15T212S N/A Open N/A 2 3/4 in N/A 5.08 in129 mm N/A 1.5 in38.1 mm N/A 4.57 in116.1 mm N/A CAD Icon (for items table)
CA15T070S N/A Open N/A 70 mm N/A 5.08 in129 mm N/A 1.5 in38.1 mm N/A 4.57 in116.1 mm N/A CAD Icon (for items table)
CA15T215S N/A Open N/A 2 15/16 in N/A 5.08 in129 mm N/A 1.5 in38.1 mm N/A 4.57 in116.1 mm N/A CAD Icon (for items table)
CA15T075S N/A Open N/A 75 mm N/A 5.08 in129 mm N/A 1.5 in38.1 mm N/A 4.57 in116.1 mm N/A CAD Icon (for items table)
CA15T300S N/A Open N/A 3 in N/A 5.08 in129 mm N/A 1.5 in38.1 mm N/A 4.57 in116.1 mm N/A CAD Icon (for items table)
CA18T080S N/A Open N/A 80 mm N/A 6.31 in160.3 mm N/A 1.66 in42.2 mm N/A 5.49 in139.4 mm N/A CAD Icon (for items table)
CA18T303S N/A Open N/A 3 3/16 in N/A 6.31 in160.3 mm N/A 1.66 in42.2 mm N/A 5.49 in139.4 mm N/A CAD Icon (for items table)
CA18T304S N/A Open N/A 3 1/4 in N/A 6.31 in160.3 mm N/A 1.66 in42.2 mm N/A 5.49 in139.4 mm N/A CAD Icon (for items table)
CA18T085S N/A Open N/A 85 mm N/A 6.31 in160.3 mm N/A 1.66 in42.2 mm N/A 5.49 in139.4 mm N/A CAD Icon (for items table)
CA18T307S N/A Open N/A 3 7/16 in N/A 6.31 in160.3 mm N/A 1.66 in42.2 mm N/A 5.49 in139.4 mm N/A CAD Icon (for items table)
CA18T308S N/A Open N/A 3 1/2 in N/A 6.31 in160.3 mm N/A 1.66 in42.2 mm N/A 5.49 in139.4 mm N/A CAD Icon (for items table)
CA18T090S N/A Open N/A 90 mm N/A 6.31 in160.3 mm N/A 1.66 in42.2 mm N/A 5.49 in139.4 mm N/A CAD Icon (for items table)
CA20T311S N/A Open N/A 3 11/16 in N/A 7 in177.8 mm N/A 1.75 in44.5 mm N/A 6.31 in160.3 mm N/A CAD Icon (for items table)
CA20T312S N/A Open N/A 3 3/4 in N/A 7 in177.8 mm N/A 1.75 in44.5 mm N/A 6.31 in160.3 mm N/A CAD Icon (for items table)
CA20T100S N/A Open N/A 100 mm N/A 7 in177.8 mm N/A 1.75 in44.5 mm N/A 6.31 in160.3 mm N/A CAD Icon (for items table)
CA20T315S N/A Open N/A 3 15/16 in N/A 7 in177.8 mm N/A 1.75 in44.5 mm N/A 6.31 in160.3 mm N/A CAD Icon (for items table)
CA20T400S N/A Open N/A 4 in N/A 7 in177.8 mm N/A 1.75 in44.5 mm N/A 6.31 in160.3 mm N/A CAD Icon (for items table)
CA22T110S N/A Open N/A 110 mm N/A 7.84 in199.1 mm N/A 2.36 in60 mm N/A 7.09 in180.1 mm N/A CAD Icon (for items table)
CA22T407S N/A Open N/A 4 7/16 in N/A 7.84 in199.1 mm N/A 2.36 in60 mm N/A 7.09 in180.1 mm N/A CAD Icon (for items table)
CA22T408S N/A Open N/A 4 1/2 in N/A 7.84 in199.1 mm N/A 2.36 in60 mm N/A 7.09 in180.1 mm N/A CAD Icon (for items table)
CA22T115S N/A Open N/A 115 mm N/A 7.84 in199.1 mm N/A 2.36 in60 mm N/A 7.09 in180.1 mm N/A CAD Icon (for items table)
CA26T125S N/A Open N/A 125 mm N/A 9.02 in229.1 mm N/A 2.19 in55.6 mm N/A 8.24 in209.3 mm N/A CAD Icon (for items table)
CA26T415S N/A Open N/A 4 15/16 in N/A 9.02 in229.1 mm N/A 2.19 in55.6 mm N/A 8.24 in209.3 mm N/A CAD Icon (for items table)
CA26T500S N/A Open N/A 5 in N/A 9.02 in229.1 mm N/A 2.19 in55.6 mm N/A 8.24 in209.3 mm N/A CAD Icon (for items table)
CA26T130S N/A Open N/A 130 mm N/A 9.02 in229.1 mm N/A 2.19 in55.6 mm N/A 8.24 in209.3 mm N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »