Part Number |
Type |
Shaft Size |
Outside Diameter |
Width |
Dimension F |
CAD |
|---|---|---|---|---|---|---|
| CJ18T304S | N/A Open | N/A 3 1/4 in | N/A 6.31 in160.3 mm | N/A 1.66 in42.2 mm | N/A 5.49 in139.4 mm |
N/A
|
| CJ18T085S | N/A Open | N/A 85 mm | N/A 6.31 in160.3 mm | N/A 1.66 in42.2 mm | N/A 5.49 in139.4 mm |
N/A
|
| CJ18T307S | N/A Open | N/A 3 7/16 in | N/A 6.31 in160.3 mm | N/A 1.66 in42.2 mm | N/A 5.49 in139.4 mm |
N/A
|
| CJ18T308S | N/A Open | N/A 3 1/2 in | N/A 6.31 in160.3 mm | N/A 1.66 in42.2 mm | N/A 5.49 in139.4 mm |
N/A
|
| CJ18T090S | N/A Open | N/A 90 mm | N/A 6.31 in160.3 mm | N/A 1.66 in42.2 mm | N/A 5.49 in139.4 mm |
N/A
|
| CJ20T311S | N/A Open | N/A 3 11/16 in | N/A 7 in177.8 mm | N/A 1.75 in44.5 mm | N/A 6.31 in160.3 mm |
N/A
|
| CJ20T312S | N/A Open | N/A 3 3/4 in | N/A 7 in177.8 mm | N/A 1.75 in44.5 mm | N/A 6.31 in160.3 mm |
N/A
|
| CJ20T100S | N/A Open | N/A 100 mm | N/A 7 in177.8 mm | N/A 1.75 in44.5 mm | N/A 6.31 in160.3 mm |
N/A
|
| CJ20T315S | N/A Open | N/A 3 15/16 in | N/A 7 in177.8 mm | N/A 1.75 in44.5 mm | N/A 6.31 in160.3 mm |
N/A
|
| CJ20T400S | N/A Open | N/A 4 in | N/A 7 in177.8 mm | N/A 1.75 in44.5 mm | N/A 6.31 in160.3 mm |
N/A
|
| CJ22T110S | N/A Open | N/A 110 mm | N/A 7.84 in199.1 mm | N/A 2.36 in60 mm | N/A 7.09 in180.1 mm |
N/A
|
| CJ22T407S | N/A Open | N/A 4 7/16 in | N/A 7.84 in199.1 mm | N/A 2.36 in60 mm | N/A 7.09 in180.1 mm |
N/A
|
| CJ22T408S | N/A Open | N/A 4 1/2 in | N/A 7.84 in199.1 mm | N/A 2.36 in60 mm | N/A 7.09 in180.1 mm |
N/A
|
| CJ22T115S | N/A Open | N/A 115 mm | N/A 7.84 in199.1 mm | N/A 2.36 in60 mm | N/A 7.09 in180.1 mm |
N/A
|
| CJ26T125S | N/A Open | N/A 125 mm | N/A 9.02 in229.1 mm | N/A 2.19 in55.6 mm | N/A 8.24 in209.3 mm |
N/A
|
| CJ26T415S | N/A Open | N/A 4 15/16 in | N/A 9.02 in229.1 mm | N/A 2.19 in55.6 mm | N/A 8.24 in209.3 mm |
N/A
|
| CJ26T500S | N/A Open | N/A 5 in | N/A 9.02 in229.1 mm | N/A 2.19 in55.6 mm | N/A 8.24 in209.3 mm |
N/A
|
| CJ26T130S | N/A Open | N/A 130 mm | N/A 9.02 in229.1 mm | N/A 2.19 in55.6 mm | N/A 8.24 in209.3 mm |
N/A
|
| CJ30T507S | N/A Open | N/A 5 7/16 in | N/A 10.63 in270 mm | N/A 2.24 in56.9 mm | N/A 9.43 in239.5 mm |
N/A
|
| CJ30T508S | N/A Open | N/A 5 1/2 in | N/A 10.63 in270 mm | N/A 2.24 in56.9 mm | N/A 9.43 in239.5 mm |
N/A
|
| CJ30T140S | N/A Open | N/A 140 mm | N/A 10.63 in270 mm | N/A 2.24 in56.9 mm | N/A 9.43 in239.5 mm |
N/A
|
| CJ30T515S | N/A Open | N/A 5 15/16 in | N/A 10.63 in270 mm | N/A 2.24 in56.9 mm | N/A 9.43 in239.5 mm |
N/A
|
| CJ30T600S | N/A Open | N/A 6 in | N/A 10.63 in270 mm | N/A 2.24 in56.9 mm | N/A 9.43 in239.5 mm |
N/A
|
| CJ30T150S | N/A Open | N/A 150 mm | N/A 10.63 in270 mm | N/A 2.24 in56.9 mm | N/A 9.43 in239.5 mm |
N/A
|
| CJ34T607S | N/A Open | N/A 6 7/16 in | N/A 12.2 in309.9 mm | N/A 2.56 in65 mm | N/A 11 in279.4 mm |
N/A
|