Part Number |
Type |
Shaft Size |
Outside Diameter |
Width |
Dimension F |
CAD |
|---|---|---|---|---|---|---|
| CK17T075S | N/A Open | N/A 75 mm | N/A 5.86 in148.8 mm | N/A 1.23 in31.2 mm | N/A 5.2 in132.1 mm |
N/A
|
| CK17T300S | N/A Open | N/A 3 in | N/A 5.86 in148.8 mm | N/A 1.23 in31.2 mm | N/A 5.2 in132.1 mm |
N/A
|
| CK18T080S | N/A Open | N/A 80 mm | N/A 6.31 in160.3 mm | N/A 1.66 in42.2 mm | N/A 5.49 in139.4 mm |
N/A
|
| CK18T303S | N/A Open | N/A 3 3/16 in | N/A 6.31 in160.3 mm | N/A 1.66 in42.2 mm | N/A 5.49 in139.4 mm |
N/A
|
| CK18T304S | N/A Open | N/A 3 1/4 in | N/A 6.31 in160.3 mm | N/A 1.66 in42.2 mm | N/A 5.49 in139.4 mm |
N/A
|
| CK19T085S | N/A Open | N/A 85 mm | N/A 7 in177.8 mm | N/A 1.66 in42.2 mm | N/A 5.49 in139.4 mm |
N/A
|
| CK20T307S | N/A Open | N/A 3 7/16 in | N/A 7 in177.8 mm | N/A 1.75 in44.5 mm | N/A 6.31 in160.3 mm |
N/A
|
| CK20T308S | N/A Open | N/A 3 1/2 in | N/A 7 in177.8 mm | N/A 1.75 in44.5 mm | N/A 6.31 in160.3 mm |
N/A
|
| CK20T090S | N/A Open | N/A 90 mm | N/A 7 in177.8 mm | N/A 1.75 in44.5 mm | N/A 6.31 in160.3 mm |
N/A
|
| CK22T100S | N/A Open | N/A 100 mm | N/A 7.84 in199.1 mm | N/A 2.36 in60 mm | N/A 7.09 in180.1 mm |
N/A
|
| CK22T315S | N/A Open | N/A 3 15/16 in | N/A 7.84 in199.1 mm | N/A 2.36 in60 mm | N/A 7.09 in180.1 mm |
N/A
|
| CK22T400S | N/A Open | N/A 4 in | N/A 7.84 in199.1 mm | N/A 2.36 in60 mm | N/A 7.09 in180.1 mm |
N/A
|
| CK24T403S | N/A Open | N/A 4 3/16 in | N/A 7.84 in199.1 mm | N/A 2.36 in60 mm | N/A 7.09 in180.1 mm |
N/A
|
| CK24T404S | N/A Open | N/A 4 1/4 in | N/A 7.84 in199.1 mm | N/A 2.36 in60 mm | N/A 7.09 in180.1 mm |
N/A
|
| CK24T110S | N/A Open | N/A 110 mm | N/A 7.84 in199.1 mm | N/A 2.36 in60 mm | N/A 7.09 in180.1 mm |
N/A
|
| CK26T407S | N/A Open | N/A 4 7/16 in | N/A 9.02 in229.1 mm | N/A 2.19 in55.6 mm | N/A 8.24 in209.3 mm |
N/A
|
| CK26T408S | N/A Open | N/A 4 1/2 in | N/A 9.02 in229.1 mm | N/A 2.19 in55.6 mm | N/A 8.24 in209.3 mm |
N/A
|
| CK26T115S | N/A Open | N/A 115 mm | N/A 9.02 in229.1 mm | N/A 2.19 in55.6 mm | N/A 8.24 in209.3 mm |
N/A
|
| CK28T125S | N/A Open | N/A 125 mm | N/A 9.02 in229.1 mm | N/A 2.19 in55.6 mm | N/A 8.24 in209.3 mm |
N/A
|
| CK28T415S | N/A Open | N/A 4 15/16 in | N/A 9.02 in229.1 mm | N/A 2.19 in55.6 mm | N/A 8.24 in209.3 mm |
N/A
|
| CK28T500S | N/A Open | N/A 5 in | N/A 9.02 in229.1 mm | N/A 2.19 in55.6 mm | N/A 8.24 in209.3 mm |
N/A
|
| CK32T135S | N/A Open | N/A 135 mm | N/A 10.63 in270 mm | N/A 1.74 in44.2 mm | N/A 9.47 in240.5 mm |
N/A
|
| CK32T506S | N/A Open | N/A 5 3/8 in | N/A 10.63 in270 mm | N/A 1.74 in44.2 mm | N/A 9.47 in240.5 mm |
N/A
|
| CK32T507S | N/A Open | N/A 5 7/16 in | N/A 10.63 in270 mm | N/A 1.74 in44.2 mm | N/A 9.47 in240.5 mm |
N/A
|
| CK32T508S | N/A Open | N/A 5 1/2 in | N/A 10.63 in270 mm | N/A 1.74 in44.2 mm | N/A 9.47 in240.5 mm |
N/A
|