COMPANY HEADER
Print Back
Made from Black Oxide treated steel for improved corrosion protection, these bolt are outfitted with grease fitting to fill the cover cavity with grease for an added barrier.
Open-Steel-Teflon-Sealed-Secondary-Cover
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Type

Shaft Size 

Outside Diameter

Width

Dimension F

CAD

CK32T140S N/A Open N/A N/A 10.63 in N/A 1.74 in N/A 9.47 in N/A CAD Icon (for items table)
CK34T513S N/A Open N/A 5 13/16 in N/A 11.02 in N/A 1.67 in N/A 9.58 in N/A CAD Icon (for items table)
CK34T514S N/A Open N/A 5 7/8 in N/A 11.02 in N/A 1.67 in N/A 9.58 in N/A CAD Icon (for items table)
CK34T515S N/A Open N/A 5 15/16 in N/A 11.02 in N/A 1.67 in N/A 9.58 in N/A CAD Icon (for items table)
CK34T600S N/A Open N/A 6 in N/A 11.02 in N/A 1.67 in N/A 9.58 in N/A CAD Icon (for items table)
CK34T150S N/A Open N/A N/A 11.02 in N/A 1.67 in N/A 9.58 in N/A CAD Icon (for items table)
CK36T160S N/A Open N/A N/A 11.63 in N/A 1.67 in N/A 10.08 in N/A CAD Icon (for items table)
CK36T605S N/A Open N/A 6 5/16 in N/A 11.63 in N/A 1.67 in N/A 10.08 in N/A CAD Icon (for items table)
CK36T606S N/A Open N/A 6 3/8 in N/A 11.63 in N/A 1.67 in N/A 10.08 in N/A CAD Icon (for items table)
CK36T607S N/A Open N/A 6 7/16 in N/A 11.63 in N/A 1.67 in N/A 10.08 in N/A CAD Icon (for items table)
CK36T608S N/A Open N/A 6 1/2 in N/A 11.63 in N/A 1.67 in N/A 10.08 in N/A CAD Icon (for items table)
CK38T170S N/A Open N/A N/A 12.45 in N/A 1.71 in N/A 10.72 in N/A CAD Icon (for items table)
CK38T613S N/A Open N/A 6 13/16 in N/A 12.45 in N/A 1.71 in N/A 10.72 in N/A CAD Icon (for items table)
CK38T614S N/A Open N/A 6 7/8 in N/A 12.45 in N/A 1.71 in N/A 10.72 in N/A CAD Icon (for items table)
CK38T615S N/A Open N/A 6 15/16 in N/A 12.45 in N/A 1.71 in N/A 10.72 in N/A CAD Icon (for items table)
CK38T700S N/A Open N/A 7 in N/A 12.45 in N/A 1.71 in N/A 10.72 in N/A CAD Icon (for items table)
CK40T180S N/A Open N/A N/A 13.20 in N/A 2.06 in N/A 11.31 in N/A CAD Icon (for items table)
CK40T702S N/A Open N/A 7 1/8 in N/A 13.20 in N/A 2.06 in N/A 11.31 in N/A CAD Icon (for items table)
CK40T703S N/A Open N/A 7 3/16 in N/A 13.20 in N/A 2.06 in N/A 11.31 in N/A CAD Icon (for items table)
CK40T704S N/A Open N/A 7 1/4 in N/A 13.20 in N/A 2.06 in N/A 11.31 in N/A CAD Icon (for items table)
CK44T713S N/A Open N/A 7 13/16 in N/A 14.45 in N/A 2.26 in N/A 12.36 in N/A CAD Icon (for items table)
CK44T200S N/A Open N/A N/A 14.45 in N/A 2.26 in N/A 12.36 in N/A CAD Icon (for items table)
CK44T714S N/A Open N/A 7 7/8 in N/A 14.45 in N/A 2.26 in N/A 12.36 in N/A CAD Icon (for items table)
CK44T715S N/A Open N/A 7 15/16 in N/A 14.45 in N/A 2.26 in N/A 12.36 in N/A CAD Icon (for items table)
CK44T800S N/A Open N/A 8 in N/A 14.45 in N/A 2.26 in N/A 12.36 in N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »