Part Number |
Type |
Shaft Size |
Outside Diameter |
Width |
Dimension F |
CAD |
|---|---|---|---|---|---|---|
| CV11T115S | N/A Open | N/A 1 15/16 in | N/A 3.96 in100.6 mm | N/A 1.36 in34.5 mm | N/A 3.53 in89.7 mm |
N/A
|
| CV11T050S | N/A Open | N/A 50 mm | N/A 3.96 in100.6 mm | N/A 1.36 in34.5 mm | N/A 3.53 in89.7 mm |
N/A
|
| CV11T200S | N/A Open | N/A 2 in | N/A 3.96 in100.6 mm | N/A 1.36 in34.5 mm | N/A 3.53 in89.7 mm |
N/A
|
| CV12T055S | N/A Open | N/A 55 mm | N/A 4.3 in109.2 mm | N/A 1.3 in33 mm | N/A 3.88 in98.6 mm |
N/A
|
| CV12T203S | N/A Open | N/A 2 3/16 in | N/A 4.3 in109.2 mm | N/A 1.3 in33 mm | N/A 3.88 in98.6 mm |
N/A
|
| CV12T204S | N/A Open | N/A 2 1/4 in | N/A 4.3 in109.2 mm | N/A 1.3 in33 mm | N/A 3.88 in98.6 mm |
N/A
|
| CV14T060S | N/A Open | N/A 60 mm | N/A 4.69 in119.1 mm | N/A 1.26 in32 mm | N/A 4.08 in103.6 mm |
N/A
|
| CV14T207S | N/A Open | N/A 2 7/16 in | N/A 4.69 in119.1 mm | N/A 1.26 in32 mm | N/A 4.08 in103.6 mm |
N/A
|
| CV14T208S | N/A Open | N/A 2 1/2 in | N/A 4.69 in119.1 mm | N/A 1.26 in32 mm | N/A 4.08 in103.6 mm |
N/A
|
| CV14T065S | N/A Open | N/A 65 mm | N/A 4.69 in119.1 mm | N/A 1.26 in32 mm | N/A 4.08 in103.6 mm |
N/A
|
| CV16T211S | N/A Open | N/A 2 11/16 in | N/A 5.08 in129 mm | N/A 1.5 in38.1 mm | N/A 4.57 in116.1 mm |
N/A
|
| CV16T212S | N/A Open | N/A 2 3/4 in | N/A 5.08 in129 mm | N/A 1.5 in38.1 mm | N/A 4.57 in116.1 mm |
N/A
|
| CV16T070S | N/A Open | N/A 70 mm | N/A 5.08 in129 mm | N/A 1.5 in38.1 mm | N/A 4.57 in116.1 mm |
N/A
|
| CV16T215S | N/A Open | N/A 2 15/16 in | N/A 5.08 in129 mm | N/A 1.5 in38.1 mm | N/A 4.57 in116.1 mm |
N/A
|
| CV16T075S | N/A Open | N/A 75 mm | N/A 5.08 in129 mm | N/A 1.5 in38.1 mm | N/A 4.57 in116.1 mm |
N/A
|
| CV16T300S | N/A Open | N/A 3 in | N/A 5.08 in129 mm | N/A 1.5 in38.1 mm | N/A 4.57 in116.1 mm |
N/A
|
| CV19T080S | N/A Open | N/A 80 mm | N/A 7 in177.8 mm | N/A 1.66 in42.2 mm | N/A 5.49 in139.4 mm |
N/A
|
| CV19T303S | N/A Open | N/A 3 3/16 in | N/A 7 in177.8 mm | N/A 1.66 in42.2 mm | N/A 5.49 in139.4 mm |
N/A
|
| CV19T304S | N/A Open | N/A 3 1/4 in | N/A 7 in177.8 mm | N/A 1.66 in42.2 mm | N/A 5.49 in139.4 mm |
N/A
|
| CV19T085S | N/A Open | N/A 85 mm | N/A 7 in177.8 mm | N/A 1.66 in42.2 mm | N/A 5.49 in139.4 mm |
N/A
|
| CV19T307S | N/A Open | N/A 3 7/16 in | N/A 7 in177.8 mm | N/A 1.66 in42.2 mm | N/A 5.49 in139.4 mm |
N/A
|
| CV19T308S | N/A Open | N/A 3 1/2 in | N/A 7 in177.8 mm | N/A 1.66 in42.2 mm | N/A 5.49 in139.4 mm |
N/A
|
| CV19T090S | N/A Open | N/A 90 mm | N/A 7 in177.8 mm | N/A 1.66 in42.2 mm | N/A 5.49 in139.4 mm |
N/A
|
| CV22T311S | N/A Open | N/A 3 11/16 in | N/A 7.84 in199.1 mm | N/A 2.36 in60 mm | N/A 7.09 in180.1 mm |
N/A
|
| CV22T312S | N/A Open | N/A 3 3/4 in | N/A 7.84 in199.1 mm | N/A 2.36 in60 mm | N/A 7.09 in180.1 mm |
N/A
|