Print Back
Made for harsh operating environments the urethane cover performs without rusting and cushions impact from debris.
Open-End-Urethane-Secondary-Cover
Urethane Open DR Cover
Unit of Measure
 1 2 3 4 5 »  

Part Number

Type

Shaft Size 

Dimension A

Dimension B

Dimension C1

Dimension C2

Number of Bolts

CAD

CVDR11-115 N/A Open N/A 1 15/16 in N/A 4.01 in101.9 mm N/A 3.81 in96.6 mm N/A 1.25 in31.6 mm N/A 1.35 in34.2 mm N/A 4 N/A CAD
CVDR11-200 N/A Open N/A 2 in N/A 4.01 in101.9 mm N/A 3.81 in96.6 mm N/A 1.25 in31.6 mm N/A 1.35 in34.2 mm N/A 4 N/A CAD
CVDR11-050MM N/A Open N/A 50 mm N/A 4.01 in101.9 mm N/A 3.81 in96.6 mm N/A 1.25 in31.6 mm N/A 1.35 in34.2 mm N/A 4 N/A CAD
CVDR12-203 N/A Open N/A 2 3/16 in N/A 4.35 in110.5 mm N/A 4.16 in105.6 mm N/A 1.25 in31.6 mm N/A 1.35 in34.2 mm N/A 4 N/A CAD
CVDR12-204 N/A Open N/A 2 1/4 in N/A 4.35 in110.5 mm N/A 4.16 in105.6 mm N/A 1.25 in31.6 mm N/A 1.35 in34.2 mm N/A 4 N/A CAD
CVDR12-055MM N/A Open N/A 55 mm N/A 4.35 in110.5 mm N/A 4.16 in105.6 mm N/A 1.25 in31.6 mm N/A 1.35 in34.2 mm N/A 4 N/A CAD
CVDR14-060MM N/A Open N/A 60 mm N/A 4.7 in119.4 mm N/A 4.35 in110.5 mm N/A 1.08 in27.3 mm N/A 1.18 in29.8 mm N/A 4 N/A CAD
CVDR14-207 N/A Open N/A 2 7/16 in N/A 4.7 in119.4 mm N/A 4.35 in110.5 mm N/A 1.08 in27.3 mm N/A 1.18 in29.8 mm N/A 4 N/A CAD
CVDR14-208 N/A Open N/A 2 1/2 in N/A 4.7 in119.4 mm N/A 4.35 in110.5 mm N/A 1.08 in27.3 mm N/A 1.18 in29.8 mm N/A 4 N/A CAD
CVDR14-065MM N/A Open N/A 65 mm N/A 4.7 in119.4 mm N/A 4.35 in110.5 mm N/A 1.08 in27.3 mm N/A 1.18 in29.8 mm N/A 4 N/A CAD
CVDR16-211 N/A Open N/A 2 11/16 in N/A 5.12 in130 mm N/A 4.84 in122.9 mm N/A 1.3 in33 mm N/A 1.4 in35.5 mm N/A 4 N/A CAD
CVDR16-212 N/A Open N/A 2 3/4 in N/A 5.12 in130 mm N/A 4.84 in122.9 mm N/A 1.3 in33 mm N/A 1.4 in35.5 mm N/A 4 N/A CAD
CVDR16-070MM N/A Open N/A 70 mm N/A 5.12 in130 mm N/A 4.84 in122.9 mm N/A 1.3 in33 mm N/A 1.4 in35.5 mm N/A 4 N/A CAD
CVDR16-215 N/A Open N/A 2 15/16 in N/A 5.12 in130 mm N/A 4.84 in122.9 mm N/A 1.3 in33 mm N/A 1.4 in35.5 mm N/A 4 N/A CAD
CVDR16-300 N/A Open N/A 3 in N/A 5.12 in130 mm N/A 4.84 in122.9 mm N/A 1.3 in33 mm N/A 1.4 in35.5 mm N/A 4 N/A CAD
CVDR16-075MM N/A Open N/A 75 mm N/A 5.12 in130 mm N/A 4.84 in122.9 mm N/A 1.3 in33 mm N/A 1.4 in35.5 mm N/A 4 N/A CAD
CVDR19-303 N/A Open N/A 3 3/16 in N/A 6.31 in160.3 mm N/A 5.77 in146.5 mm N/A 1.53 in38.8 mm N/A 1.63 in41.4 mm N/A 4 N/A CAD
CVDR19-304 N/A Open N/A 3 1/4 in N/A 6.31 in160.3 mm N/A 5.77 in146.5 mm N/A 1.53 in38.8 mm N/A 1.63 in41.4 mm N/A 4 N/A CAD
CVDR19-080MM N/A Open N/A 80 mm N/A 6.31 in160.3 mm N/A 5.77 in146.5 mm N/A 1.53 in38.8 mm N/A 1.63 in41.4 mm N/A 4 N/A CAD
CVDR19-085MM N/A Open N/A 85 mm N/A 6.31 in160.3 mm N/A 5.77 in146.5 mm N/A 1.53 in38.8 mm N/A 1.63 in41.4 mm N/A 4 N/A CAD
CVDR19-307 N/A Open N/A 3 7/16 in N/A 6.31 in160.3 mm N/A 5.77 in146.5 mm N/A 1.53 in38.8 mm N/A 1.63 in41.4 mm N/A 4 N/A CAD
CVDR19-308 N/A Open N/A 3 1/4 in N/A 6.31 in160.3 mm N/A 5.77 in146.5 mm N/A 1.53 in38.8 mm N/A 1.63 in41.4 mm N/A 4 N/A CAD
CVDR19-090MM N/A Open N/A 90 mm N/A 6.31 in160.3 mm N/A 5.77 in146.5 mm N/A 1.53 in38.8 mm N/A 1.63 in41.4 mm N/A 4 N/A CAD
CVDR22-311 N/A Open N/A 3 11/16 in N/A 7.89 in200.4 mm N/A 7.37 in187.2 mm N/A 2.07 in52.7 mm N/A 2.17 in55.2 mm N/A 6 N/A CAD
CVDR22-312 N/A Open N/A 3 3/4 in N/A 7.89 in200.4 mm N/A 7.37 in187.2 mm N/A 2.07 in52.7 mm N/A 2.17 in55.2 mm N/A 6 N/A CAD
Unit of Measure
 1 2 3 4 5 »