Part Number |
Type |
Shaft Size |
Dimension A |
Dimension B |
Dimension C1 |
Dimension C2 |
Number of Bolts |
CAD |
---|---|---|---|---|---|---|---|---|
CVDR22-100MM | N/A Open | N/A 100 mm | N/A 7.89 in200.4 mm | N/A 7.37 in187.2 mm | N/A 2.07 in52.7 mm | N/A 2.17 in55.2 mm | N/A 6 |
N/A ![]() |
CVDR22-315 | N/A Open | N/A 3 15/16 in | N/A 7.89 in200.4 mm | N/A 7.37 in187.2 mm | N/A 2.07 in52.7 mm | N/A 2.17 in55.2 mm | N/A 6 |
N/A ![]() |
CVDR22-400 | N/A Open | N/A 4 in | N/A 7.89 in200.4 mm | N/A 7.37 in187.2 mm | N/A 2.07 in52.7 mm | N/A 2.17 in55.2 mm | N/A 6 |
N/A ![]() |
CVDR26-110MM | N/A Open | N/A 110 mm | N/A 9.06 in230.1 mm | N/A 8.51 in216.2 mm | N/A 2.24 in56.9 mm | N/A 2.34 in59.4 mm | N/A 6 |
N/A ![]() |
CVDR26-407 | N/A Open | N/A 4 7/16 in | N/A 9.06 in230.1 mm | N/A 8.51 in216.2 mm | N/A 2.24 in56.9 mm | N/A 2.34 in59.4 mm | N/A 6 |
N/A ![]() |
CVDR26-408 | N/A Open | N/A 4 1/2 in | N/A 9.06 in230.1 mm | N/A 8.51 in216.2 mm | N/A 2.24 in56.9 mm | N/A 2.34 in59.4 mm | N/A 6 |
N/A ![]() |
CVDR26-115MM | N/A Open | N/A 115 mm | N/A 9.06 in230.1 mm | N/A 8.51 in216.2 mm | N/A 2.24 in56.9 mm | N/A 2.34 in59.4 mm | N/A 6 |
N/A ![]() |
CVDR28-125MM | N/A Open | N/A 125 mm | N/A 9.06 in230.1 mm | N/A 8.51 in216.2 mm | N/A 2.24 in56.9 mm | N/A 2.34 in59.4 mm | N/A 6 |
N/A ![]() |
CVDR28-415 | N/A Open | N/A 4 15/16 in | N/A 9.06 in230.1 mm | N/A 8.51 in216.2 mm | N/A 2.24 in56.9 mm | N/A 2.34 in59.4 mm | N/A 6 |
N/A ![]() |
CVDR28-500 | N/A Open | N/A 5 in | N/A 9.06 in230.1 mm | N/A 8.51 in216.2 mm | N/A 2.24 in56.9 mm | N/A 2.34 in59.4 mm | N/A 6 |
N/A ![]() |
CVDR28-130MM | N/A Open | N/A 130 mm | N/A 9.06 in230.1 mm | N/A 8.51 in216.2 mm | N/A 2.24 in56.9 mm | N/A 2.34 in59.4 mm | N/A 6 |
N/A ![]() |
CVDR13-203 | N/A Open | N/A 2 3/16 in | N/A 4.7 in119.4 mm | N/A 4.35 in110.5 mm | N/A 1.08 in27.3 mm | N/A 1.18 in29.8 mm | N/A 4 |
N/A ![]() |
CVDR13-204 | N/A Open | N/A 2 1/4 in | N/A 4.7 in119.4 mm | N/A 4.35 in110.5 mm | N/A 1.08 in27.3 mm | N/A 1.18 in29.8 mm | N/A 4 |
N/A ![]() |
CVDR13-055MM | N/A Open | N/A 55 mm | N/A 4.7 in119.4 mm | N/A 4.35 in110.5 mm | N/A 1.08 in27.3 mm | N/A 1.18 in29.8 mm | N/A 4 |
N/A ![]() |
CVDR15-060MM | N/A Open | N/A 60 mm | N/A 5.12 in130 mm | N/A 4.84 in122.9 mm | N/A 1.3 in33 mm | N/A 1.4 in35.5 mm | N/A 4 |
N/A ![]() |
CVDR15-207 | N/A Open | N/A 2 7/16 in | N/A 5.12 in130 mm | N/A 4.84 in122.9 mm | N/A 1.3 in33 mm | N/A 1.4 in35.5 mm | N/A 4 |
N/A ![]() |
CVDR15-208 | N/A Open | N/A 2 1/2 in | N/A 5.12 in130 mm | N/A 4.84 in122.9 mm | N/A 1.3 in33 mm | N/A 1.4 in35.5 mm | N/A 4 |
N/A ![]() |
CVDR15-065MM | N/A Open | N/A 65 mm | N/A 5.12 in130 mm | N/A 4.84 in122.9 mm | N/A 1.3 in33 mm | N/A 1.4 in35.5 mm | N/A 4 |
N/A ![]() |
CVDR17-211 | N/A Open | N/A 2 11/16 in | N/A 5.9 in149.9 mm | N/A 5.47 in139 mm | N/A 1.22 in31.1 mm | N/A 1.32 in33.6 mm | N/A 4 |
N/A ![]() |
CVDR17-212 | N/A Open | N/A 2 3/4 in | N/A 5.9 in149.9 mm | N/A 5.47 in139 mm | N/A 1.22 in31.1 mm | N/A 1.32 in33.6 mm | N/A 4 |
N/A ![]() |
CVDR17-070MM | N/A Open | N/A 70 mm | N/A 5.9 in149.9 mm | N/A 5.47 in139 mm | N/A 1.22 in31.1 mm | N/A 1.32 in33.6 mm | N/A 4 |
N/A ![]() |
CVDR17-215 | N/A Open | N/A 2 15/16 in | N/A 5.9 in149.9 mm | N/A 5.47 in139 mm | N/A 1.22 in31.1 mm | N/A 1.32 in33.6 mm | N/A 4 |
N/A ![]() |
CVDR17-300 | N/A Open | N/A 3 in | N/A 5.9 in149.9 mm | N/A 5.47 in139 mm | N/A 1.22 in31.1 mm | N/A 1.32 in33.6 mm | N/A 4 |
N/A ![]() |
CVDR17-075MM | N/A Open | N/A 75 mm | N/A 5.9 in149.9 mm | N/A 5.47 in139 mm | N/A 1.22 in31.1 mm | N/A 1.32 in33.6 mm | N/A 4 |
N/A ![]() |
CVDR20-303 | N/A Open | N/A 3 3/16 in | N/A 7.08 in179.8 mm | N/A 6.58 in167.2 mm | N/A 1.75 in44.5 mm | N/A 1.85 in47 mm | N/A 4 |
N/A ![]() |