Part Number |
Type |
Shaft Size |
Dimension A |
Dimension B |
Dimension C1 |
Dimension C2 |
Number of Bolts |
CAD |
---|---|---|---|---|---|---|---|---|
CVDR20-304 | N/A Open | N/A 3 1/4 in | N/A 7.08 in179.8 mm | N/A 6.58 in167.2 mm | N/A 1.75 in44.5 mm | N/A 1.85 in47 mm | N/A 4 |
N/A ![]() |
CVDR20-080MM | N/A Open | N/A 80 mm | N/A 7.08 in179.8 mm | N/A 6.58 in167.2 mm | N/A 1.75 in44.5 mm | N/A 1.85 in47 mm | N/A 4 |
N/A ![]() |
CVDR20-085MM | N/A Open | N/A 85 mm | N/A 7.08 in179.8 mm | N/A 6.58 in167.2 mm | N/A 1.75 in44.5 mm | N/A 1.85 in47 mm | N/A 4 |
N/A ![]() |
CVDR20-307 | N/A Open | N/A 3 7/16 in | N/A 7.08 in179.8 mm | N/A 6.58 in167.2 mm | N/A 1.75 in44.5 mm | N/A 1.85 in47 mm | N/A 4 |
N/A ![]() |
CVDR20-308 | N/A Open | N/A 3 1/4 in | N/A 7.08 in179.8 mm | N/A 6.58 in167.2 mm | N/A 1.75 in44.5 mm | N/A 1.85 in47 mm | N/A 4 |
N/A ![]() |
CVDR20-090MM | N/A Open | N/A 90 mm | N/A 7.08 in179.8 mm | N/A 6.58 in167.2 mm | N/A 1.75 in44.5 mm | N/A 1.85 in47 mm | N/A 4 |
N/A ![]() |
CJDR35MM | N/A Open | N/A 35 mm | N/A 3.82 in97 mm | N/A 3.02 in76.7 mm | N/A 1.25 in31.8 mm | N/A 1.35 in34.3 mm | N/A 4 |
N/A ![]() |
CJDR107 | N/A Open | N/A 1 7/16 in | N/A 3.82 in97 mm | N/A 3.02 in76.7 mm | N/A 1.25 in31.8 mm | N/A 1.35 in34.3 mm | N/A 4 |
N/A ![]() |
CJDR108 | N/A Open | N/A 1 1/2 in | N/A 3.82 in97 mm | N/A 3.02 in76.7 mm | N/A 1.25 in31.8 mm | N/A 1.35 in34.3 mm | N/A 4 |
N/A ![]() |
CJDR111 | N/A Open | N/A 1 11/16 in | N/A 4.01 in101.9 mm | N/A 3.21 in81.6 mm | N/A 1.25 in31.8 mm | N/A 1.35 in34.3 mm | N/A 4 |
N/A ![]() |
CJDR40MM | N/A Open | N/A 40 mm | N/A 4.01 in101.9 mm | N/A 3.21 in81.6 mm | N/A 1.25 in31.8 mm | N/A 1.35 in34.3 mm | N/A 4 |
N/A ![]() |
CJDR112 | N/A Open | N/A 1 3/4 in | N/A 4.01 in101.9 mm | N/A 3.21 in81.6 mm | N/A 1.25 in31.8 mm | N/A 1.35 in34.3 mm | N/A 4 |
N/A ![]() |
CJDR45MM | N/A Open | N/A 45 mm | N/A 4.01 in101.9 mm | N/A 3.21 in81.6 mm | N/A 1.25 in31.8 mm | N/A 1.35 in34.3 mm | N/A 4 |
N/A ![]() |
CJDR115 | N/A Open | N/A 1 15/16 in | N/A 4.21 in106.9 mm | N/A 3.41 in86.6 mm | N/A 1.25 in31.8 mm | N/A 1.35 in34.3 mm | N/A 4 |
N/A ![]() |
CJDR200 | N/A Open | N/A 2 in | N/A 4.21 in106.9 mm | N/A 3.41 in86.6 mm | N/A 1.25 in31.8 mm | N/A 1.35 in34.3 mm | N/A 4 |
N/A ![]() |
CJDR050MM | N/A Open | N/A 50 mm | N/A 4.21 in106.9 mm | N/A 3.41 in86.6 mm | N/A 1.25 in31.8 mm | N/A 1.35 in34.3 mm | N/A 4 |
N/A ![]() |
CJDR203 | N/A Open | N/A 2 3/16 in | N/A 4.61 in117.1 mm | N/A 3.81 in96.8 mm | N/A 1.25 in31.8 mm | N/A 1.35 in34.3 mm | N/A 4 |
N/A ![]() |
CJDR204 | N/A Open | N/A 2 1/4 in | N/A 4.61 in117.1 mm | N/A 3.81 in96.8 mm | N/A 1.25 in31.8 mm | N/A 1.35 in34.3 mm | N/A 4 |
N/A ![]() |
CJDR055MM | N/A Open | N/A 55 mm | N/A 4.61 in117.1 mm | N/A 3.81 in96.8 mm | N/A 1.25 in31.8 mm | N/A 1.35 in34.3 mm | N/A 4 |
N/A ![]() |
CJDR060MM | N/A Open | N/A 60 mm | N/A 5.2 in132.1 mm | N/A 4.35 in110.5 mm | N/A 1.08 in27.4 mm | N/A 1.18 in30 mm | N/A 4 |
N/A ![]() |
CJDR207 | N/A Open | N/A 2 7/16 in | N/A 5.2 in132.1 mm | N/A 4.35 in110.5 mm | N/A 1.08 in27.4 mm | N/A 1.18 in30 mm | N/A 4 |
N/A ![]() |
CJDR208 | N/A Open | N/A 2 1/2 in | N/A 5.2 in132.1 mm | N/A 4.35 in110.5 mm | N/A 1.08 in27.4 mm | N/A 1.18 in30 mm | N/A 4 |
N/A ![]() |
CJDR065MM | N/A Open | N/A 65 mm | N/A 5.2 in132.1 mm | N/A 4.35 in110.5 mm | N/A 1.08 in27.4 mm | N/A 1.18 in30 mm | N/A 4 |
N/A ![]() |
CJDR211 | N/A Open | N/A 2 11/16 in | N/A 5.59 in142 mm | N/A 4.84 in122.9 mm | N/A 1.3 in33 mm | N/A 1.4 in35.6 mm | N/A 4 |
N/A ![]() |
CJDR212 | N/A Open | N/A 2 3/4 in | N/A 5.59 in142 mm | N/A 4.84 in122.9 mm | N/A 1.3 in33 mm | N/A 1.4 in35.6 mm | N/A 4 |
N/A ![]() |