Print Back
Made for harsh operating environments the urethane cover performs without rusting and cushions impact from debris.
Open-End-Urethane-Secondary-Cover
Urethane Open DR Cover
Unit of Measure
1 2 3 4 5 »  

Part Number

Type

Shaft Size 

Dimension A

Dimension B

Dimension C1

Dimension C2

Number of Bolts

CAD

CVDR22-100MM N/A Open N/A 100 mm N/A 7.89 in200.4 mm N/A 7.37 in187.2 mm N/A 2.07 in52.7 mm N/A 2.17 in55.2 mm N/A 6 N/A CAD
CVDR22-315 N/A Open N/A 3 15/16 in N/A 7.89 in200.4 mm N/A 7.37 in187.2 mm N/A 2.07 in52.7 mm N/A 2.17 in55.2 mm N/A 6 N/A CAD
CVDR22-400 N/A Open N/A 4 in N/A 7.89 in200.4 mm N/A 7.37 in187.2 mm N/A 2.07 in52.7 mm N/A 2.17 in55.2 mm N/A 6 N/A CAD
CVDR26-110MM N/A Open N/A 110 mm N/A 9.06 in230.1 mm N/A 8.51 in216.2 mm N/A 2.24 in56.9 mm N/A 2.34 in59.4 mm N/A 6 N/A CAD
CVDR26-407 N/A Open N/A 4 7/16 in N/A 9.06 in230.1 mm N/A 8.51 in216.2 mm N/A 2.24 in56.9 mm N/A 2.34 in59.4 mm N/A 6 N/A CAD
CVDR26-408 N/A Open N/A 4 1/2 in N/A 9.06 in230.1 mm N/A 8.51 in216.2 mm N/A 2.24 in56.9 mm N/A 2.34 in59.4 mm N/A 6 N/A CAD
CVDR26-115MM N/A Open N/A 115 mm N/A 9.06 in230.1 mm N/A 8.51 in216.2 mm N/A 2.24 in56.9 mm N/A 2.34 in59.4 mm N/A 6 N/A CAD
CVDR28-125MM N/A Open N/A 125 mm N/A 9.06 in230.1 mm N/A 8.51 in216.2 mm N/A 2.24 in56.9 mm N/A 2.34 in59.4 mm N/A 6 N/A CAD
CVDR28-415 N/A Open N/A 4 15/16 in N/A 9.06 in230.1 mm N/A 8.51 in216.2 mm N/A 2.24 in56.9 mm N/A 2.34 in59.4 mm N/A 6 N/A CAD
CVDR28-500 N/A Open N/A 5 in N/A 9.06 in230.1 mm N/A 8.51 in216.2 mm N/A 2.24 in56.9 mm N/A 2.34 in59.4 mm N/A 6 N/A CAD
CVDR28-130MM N/A Open N/A 130 mm N/A 9.06 in230.1 mm N/A 8.51 in216.2 mm N/A 2.24 in56.9 mm N/A 2.34 in59.4 mm N/A 6 N/A CAD
CVDR13-203 N/A Open N/A 2 3/16 in N/A 4.7 in119.4 mm N/A 4.35 in110.5 mm N/A 1.08 in27.3 mm N/A 1.18 in29.8 mm N/A 4 N/A CAD
CVDR13-204 N/A Open N/A 2 1/4 in N/A 4.7 in119.4 mm N/A 4.35 in110.5 mm N/A 1.08 in27.3 mm N/A 1.18 in29.8 mm N/A 4 N/A CAD
CVDR13-055MM N/A Open N/A 55 mm N/A 4.7 in119.4 mm N/A 4.35 in110.5 mm N/A 1.08 in27.3 mm N/A 1.18 in29.8 mm N/A 4 N/A CAD
CVDR15-060MM N/A Open N/A 60 mm N/A 5.12 in130 mm N/A 4.84 in122.9 mm N/A 1.3 in33 mm N/A 1.4 in35.5 mm N/A 4 N/A CAD
CVDR15-207 N/A Open N/A 2 7/16 in N/A 5.12 in130 mm N/A 4.84 in122.9 mm N/A 1.3 in33 mm N/A 1.4 in35.5 mm N/A 4 N/A CAD
CVDR15-208 N/A Open N/A 2 1/2 in N/A 5.12 in130 mm N/A 4.84 in122.9 mm N/A 1.3 in33 mm N/A 1.4 in35.5 mm N/A 4 N/A CAD
CVDR15-065MM N/A Open N/A 65 mm N/A 5.12 in130 mm N/A 4.84 in122.9 mm N/A 1.3 in33 mm N/A 1.4 in35.5 mm N/A 4 N/A CAD
CVDR17-211 N/A Open N/A 2 11/16 in N/A 5.9 in149.9 mm N/A 5.47 in139 mm N/A 1.22 in31.1 mm N/A 1.32 in33.6 mm N/A 4 N/A CAD
CVDR17-212 N/A Open N/A 2 3/4 in N/A 5.9 in149.9 mm N/A 5.47 in139 mm N/A 1.22 in31.1 mm N/A 1.32 in33.6 mm N/A 4 N/A CAD
CVDR17-070MM N/A Open N/A 70 mm N/A 5.9 in149.9 mm N/A 5.47 in139 mm N/A 1.22 in31.1 mm N/A 1.32 in33.6 mm N/A 4 N/A CAD
CVDR17-215 N/A Open N/A 2 15/16 in N/A 5.9 in149.9 mm N/A 5.47 in139 mm N/A 1.22 in31.1 mm N/A 1.32 in33.6 mm N/A 4 N/A CAD
CVDR17-300 N/A Open N/A 3 in N/A 5.9 in149.9 mm N/A 5.47 in139 mm N/A 1.22 in31.1 mm N/A 1.32 in33.6 mm N/A 4 N/A CAD
CVDR17-075MM N/A Open N/A 75 mm N/A 5.9 in149.9 mm N/A 5.47 in139 mm N/A 1.22 in31.1 mm N/A 1.32 in33.6 mm N/A 4 N/A CAD
CVDR20-303 N/A Open N/A 3 3/16 in N/A 7.08 in179.8 mm N/A 6.58 in167.2 mm N/A 1.75 in44.5 mm N/A 1.85 in47 mm N/A 4 N/A CAD
Unit of Measure
1 2 3 4 5 »