COMPANY HEADER
Print Back
Made for harsh operating environments the urethane cover performs without rusting and cushions impact from debris.
Open-End-Urethane-Secondary-Cover
Urethane Open DR Cover
Unit of Measure
1 2 3 4 5 »  

Part Number

Type

Shaft Size 

Dimension A

Dimension B

Dimension C1

Dimension C2

Number of Bolts

CAD

CVDR22-100MM N/A Open N/A N/A 7.89 in N/A 7.37 in N/A 2.07 in N/A 2.17 in N/A 6 N/A CAD Icon (for items table)
CVDR22-315 N/A Open N/A 3 15/16 in N/A 7.89 in N/A 7.37 in N/A 2.07 in N/A 2.17 in N/A 6 N/A CAD Icon (for items table)
CVDR22-400 N/A Open N/A 4 in N/A 7.89 in N/A 7.37 in N/A 2.07 in N/A 2.17 in N/A 6 N/A CAD Icon (for items table)
CVDR26-110MM N/A Open N/A N/A 9.06 in N/A 8.51 in N/A 2.24 in N/A 2.34 in N/A 6 N/A CAD Icon (for items table)
CVDR26-407 N/A Open N/A 4 7/16 in N/A 9.06 in N/A 8.51 in N/A 2.24 in N/A 2.34 in N/A 6 N/A CAD Icon (for items table)
CVDR26-408 N/A Open N/A 4 1/2 in N/A 9.06 in N/A 8.51 in N/A 2.24 in N/A 2.34 in N/A 6 N/A CAD Icon (for items table)
CVDR26-115MM N/A Open N/A N/A 9.06 in N/A 8.51 in N/A 2.24 in N/A 2.34 in N/A 6 N/A CAD Icon (for items table)
CVDR28-125MM N/A Open N/A N/A 9.06 in N/A 8.51 in N/A 2.24 in N/A 2.34 in N/A 6 N/A CAD Icon (for items table)
CVDR28-415 N/A Open N/A 4 15/16 in N/A 9.06 in N/A 8.51 in N/A 2.24 in N/A 2.34 in N/A 6 N/A CAD Icon (for items table)
CVDR28-500 N/A Open N/A 5 in N/A 9.06 in N/A 8.51 in N/A 2.24 in N/A 2.34 in N/A 6 N/A CAD Icon (for items table)
CVDR28-130MM N/A Open N/A N/A 9.06 in N/A 8.51 in N/A 2.24 in N/A 2.34 in N/A 6 N/A CAD Icon (for items table)
CVDR13-203 N/A Open N/A 2 3/16 in N/A 4.7 in N/A 4.35 in N/A 1.08 in N/A 1.18 in N/A 4 N/A CAD Icon (for items table)
CVDR13-204 N/A Open N/A 2 1/4 in N/A 4.7 in N/A 4.35 in N/A 1.08 in N/A 1.18 in N/A 4 N/A CAD Icon (for items table)
CVDR13-055MM N/A Open N/A N/A 4.7 in N/A 4.35 in N/A 1.08 in N/A 1.18 in N/A 4 N/A CAD Icon (for items table)
CVDR15-060MM N/A Open N/A N/A 5.12 in N/A 4.84 in N/A 1.3 in N/A 1.4 in N/A 4 N/A CAD Icon (for items table)
CVDR15-207 N/A Open N/A 2 7/16 in N/A 5.12 in N/A 4.84 in N/A 1.3 in N/A 1.4 in N/A 4 N/A CAD Icon (for items table)
CVDR15-208 N/A Open N/A 2 1/2 in N/A 5.12 in N/A 4.84 in N/A 1.3 in N/A 1.4 in N/A 4 N/A CAD Icon (for items table)
CVDR15-065MM N/A Open N/A N/A 5.12 in N/A 4.84 in N/A 1.3 in N/A 1.4 in N/A 4 N/A CAD Icon (for items table)
CVDR17-211 N/A Open N/A 2 11/16 in N/A 5.9 in N/A 5.47 in N/A 1.22 in N/A 1.32 in N/A 4 N/A CAD Icon (for items table)
CVDR17-212 N/A Open N/A 2 3/4 in N/A 5.9 in N/A 5.47 in N/A 1.22 in N/A 1.32 in N/A 4 N/A CAD Icon (for items table)
CVDR17-070MM N/A Open N/A N/A 5.9 in N/A 5.47 in N/A 1.22 in N/A 1.32 in N/A 4 N/A CAD Icon (for items table)
CVDR17-215 N/A Open N/A 2 15/16 in N/A 5.9 in N/A 5.47 in N/A 1.22 in N/A 1.32 in N/A 4 N/A CAD Icon (for items table)
CVDR17-300 N/A Open N/A 3 in N/A 5.9 in N/A 5.47 in N/A 1.22 in N/A 1.32 in N/A 4 N/A CAD Icon (for items table)
CVDR17-075MM N/A Open N/A N/A 5.9 in N/A 5.47 in N/A 1.22 in N/A 1.32 in N/A 4 N/A CAD Icon (for items table)
CVDR20-303 N/A Open N/A 3 3/16 in N/A 7.08 in N/A 6.58 in N/A 1.75 in N/A 1.85 in N/A 4 N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »