COMPANY HEADER
Print Back
Made for harsh operating environments the urethane cover performs without rusting and cushions impact from debris.
Open-End-Urethane-Secondary-Cover
Urethane Open DR Cover
Unit of Measure
1 2 3 4 5 »  

Part Number

Type

Shaft Size 

Dimension A

Dimension B

Dimension C1

Dimension C2

Number of Bolts

CAD

CVDR20-304 N/A Open N/A 3 1/4 in N/A 7.08 in N/A 6.58 in N/A 1.75 in N/A 1.85 in N/A 4 N/A CAD Icon (for items table)
CVDR20-080MM N/A Open N/A N/A 7.08 in N/A 6.58 in N/A 1.75 in N/A 1.85 in N/A 4 N/A CAD Icon (for items table)
CVDR20-085MM N/A Open N/A N/A 7.08 in N/A 6.58 in N/A 1.75 in N/A 1.85 in N/A 4 N/A CAD Icon (for items table)
CVDR20-307 N/A Open N/A 3 7/16 in N/A 7.08 in N/A 6.58 in N/A 1.75 in N/A 1.85 in N/A 4 N/A CAD Icon (for items table)
CVDR20-308 N/A Open N/A 3 1/4 in N/A 7.08 in N/A 6.58 in N/A 1.75 in N/A 1.85 in N/A 4 N/A CAD Icon (for items table)
CVDR20-090MM N/A Open N/A N/A 7.08 in N/A 6.58 in N/A 1.75 in N/A 1.85 in N/A 4 N/A CAD Icon (for items table)
CJDR35MM N/A Open N/A N/A 3.82 in N/A 3.02 in N/A 1.25 in N/A 1.35 in N/A 4 N/A CAD Icon (for items table)
CJDR107 N/A Open N/A 1 7/16 in N/A 3.82 in N/A 3.02 in N/A 1.25 in N/A 1.35 in N/A 4 N/A CAD Icon (for items table)
CJDR108 N/A Open N/A 1 1/2 in N/A 3.82 in N/A 3.02 in N/A 1.25 in N/A 1.35 in N/A 4 N/A CAD Icon (for items table)
CJDR111 N/A Open N/A 1 11/16 in N/A 4.01 in N/A 3.21 in N/A 1.25 in N/A 1.35 in N/A 4 N/A CAD Icon (for items table)
CJDR40MM N/A Open N/A N/A 4.01 in N/A 3.21 in N/A 1.25 in N/A 1.35 in N/A 4 N/A CAD Icon (for items table)
CJDR112 N/A Open N/A 1 3/4 in N/A 4.01 in N/A 3.21 in N/A 1.25 in N/A 1.35 in N/A 4 N/A CAD Icon (for items table)
CJDR45MM N/A Open N/A N/A 4.01 in N/A 3.21 in N/A 1.25 in N/A 1.35 in N/A 4 N/A CAD Icon (for items table)
CJDR115 N/A Open N/A 1 15/16 in N/A 4.21 in N/A 3.41 in N/A 1.25 in N/A 1.35 in N/A 4 N/A CAD Icon (for items table)
CJDR200 N/A Open N/A 2 in N/A 4.21 in N/A 3.41 in N/A 1.25 in N/A 1.35 in N/A 4 N/A CAD Icon (for items table)
CJDR050MM N/A Open N/A N/A 4.21 in N/A 3.41 in N/A 1.25 in N/A 1.35 in N/A 4 N/A CAD Icon (for items table)
CJDR203 N/A Open N/A 2 3/16 in N/A 4.61 in N/A 3.81 in N/A 1.25 in N/A 1.35 in N/A 4 N/A CAD Icon (for items table)
CJDR204 N/A Open N/A 2 1/4 in N/A 4.61 in N/A 3.81 in N/A 1.25 in N/A 1.35 in N/A 4 N/A CAD Icon (for items table)
CJDR055MM N/A Open N/A N/A 4.61 in N/A 3.81 in N/A 1.25 in N/A 1.35 in N/A 4 N/A CAD Icon (for items table)
CJDR060MM N/A Open N/A N/A 5.2 in N/A 4.35 in N/A 1.08 in N/A 1.18 in N/A 4 N/A CAD Icon (for items table)
CJDR207 N/A Open N/A 2 7/16 in N/A 5.2 in N/A 4.35 in N/A 1.08 in N/A 1.18 in N/A 4 N/A CAD Icon (for items table)
CJDR208 N/A Open N/A 2 1/2 in N/A 5.2 in N/A 4.35 in N/A 1.08 in N/A 1.18 in N/A 4 N/A CAD Icon (for items table)
CJDR065MM N/A Open N/A N/A 5.2 in N/A 4.35 in N/A 1.08 in N/A 1.18 in N/A 4 N/A CAD Icon (for items table)
CJDR211 N/A Open N/A 2 11/16 in N/A 5.59 in N/A 4.84 in N/A 1.3 in N/A 1.4 in N/A 4 N/A CAD Icon (for items table)
CJDR212 N/A Open N/A 2 3/4 in N/A 5.59 in N/A 4.84 in N/A 1.3 in N/A 1.4 in N/A 4 N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »