Part Number |
Type |
Shaft Size |
Dimension A |
Dimension B |
Dimension C1 |
Dimension C2 |
Number of Bolts |
CAD |
|---|---|---|---|---|---|---|---|---|
| CJDR508 | N/A Open | N/A 5 1/2 in | N/A 10.69 in271.6 mm | N/A 10 in254 mm | N/A 2.24 in56.9 mm | N/A 2.34 in59.4 mm | N/A 6 |
N/A
|
| CJDR140MM | N/A Open | N/A 140 mm | N/A 10.69 in271.6 mm | N/A 10 in254 mm | N/A 2.24 in56.9 mm | N/A 2.34 in59.4 mm | N/A 6 |
N/A
|
| CJDR515 | N/A Open | N/A 5 15/16 in | N/A 10.69 in271.6 mm | N/A 10 in254 mm | N/A 2.24 in56.9 mm | N/A 2.34 in59.4 mm | N/A 6 |
N/A
|
| CJDR600 | N/A Open | N/A 6 in | N/A 10.69 in271.6 mm | N/A 10 in254 mm | N/A 2.24 in56.9 mm | N/A 2.34 in59.4 mm | N/A 6 |
N/A
|
| CJDR150MM | N/A Open | N/A 150 mm | N/A 10.69 in271.6 mm | N/A 10 in254 mm | N/A 2.24 in56.9 mm | N/A 2.34 in59.4 mm | N/A 6 |
N/A
|
| CJDR607 | N/A Open | N/A 6 7/16 in | N/A 12 in304.8 mm | N/A 11.31 in287.3 mm | N/A 2.24 in56.9 mm | N/A 2.34 in59.4 mm | N/A 6 |
N/A
|
| CJDR608 | N/A Open | N/A 6 1/2 in | N/A 12 in304.8 mm | N/A 11.31 in287.3 mm | N/A 2.24 in56.9 mm | N/A 2.34 in59.4 mm | N/A 6 |
N/A
|
| CJDR170MM | N/A Open | N/A 170 mm | N/A 12 in304.8 mm | N/A 11.31 in287.3 mm | N/A 2.24 in56.9 mm | N/A 2.34 in59.4 mm | N/A 6 |
N/A
|
| CJDR615 | N/A Open | N/A 6 15/16 in | N/A 12 in304.8 mm | N/A 11.31 in287.3 mm | N/A 2.24 in56.9 mm | N/A 2.34 in59.4 mm | N/A 6 |
N/A
|
| CJDR700 | N/A Open | N/A 7 in | N/A 12 in304.8 mm | N/A 11.31 in287.3 mm | N/A 2.24 in56.9 mm | N/A 2.34 in59.4 mm | N/A 6 |
N/A
|
| CJDR180MM | N/A Open | N/A 180 mm | N/A 12 in304.8 mm | N/A 11.31 in287.3 mm | N/A 2.24 in56.9 mm | N/A 2.34 in59.4 mm | N/A 6 |
N/A
|
| CKDR107 | N/A Open | N/A 1 7/16 in | N/A 4.01 in101.9 mm | N/A 3.21 in81.6 mm | N/A 1.25 in31.8 mm | N/A 1.35 in34.3 mm | N/A 4 |
N/A
|
| CKDR108 | N/A Open | N/A 1 1/2 in | N/A 4.01 in101.9 mm | N/A 3.21 in81.6 mm | N/A 1.25 in31.8 mm | N/A 1.35 in34.3 mm | N/A 4 |
N/A
|
| CKDR40MM | N/A Open | N/A 40 mm | N/A 4.01 in101.9 mm | N/A 3.21 in81.6 mm | N/A 1.25 in31.8 mm | N/A 1.35 in34.3 mm | N/A 4 |
N/A
|
| CKDR111 | N/A Open | N/A 1 11/16 in | N/A 4.21 in106.9 mm | N/A 3.41 in86.6 mm | N/A 1.25 in31.8 mm | N/A 1.35 in34.3 mm | N/A 4 |
N/A
|
| CKDR112 | N/A Open | N/A 1 3/4 in | N/A 4.21 in106.9 mm | N/A 3.41 in86.6 mm | N/A 1.25 in31.8 mm | N/A 1.35 in34.3 mm | N/A 4 |
N/A
|
| CKDR45MM | N/A Open | N/A 45 mm | N/A 4.21 in106.9 mm | N/A 3.41 in86.6 mm | N/A 1.25 in31.8 mm | N/A 1.35 in34.3 mm | N/A 4 |
N/A
|
| CKDR115 | N/A Open | N/A 1 15/16 in | N/A 4.61 in117.1 mm | N/A 3.81 in96.8 mm | N/A 1.25 in31.8 mm | N/A 1.35 in34.3 mm | N/A 4 |
N/A
|
| CKDR200 | N/A Open | N/A 2 in | N/A 4.61 in117.1 mm | N/A 3.81 in96.8 mm | N/A 1.25 in31.8 mm | N/A 1.35 in34.3 mm | N/A 4 |
N/A
|
| CKDR050MM | N/A Open | N/A 50 mm | N/A 4.61 in117.1 mm | N/A 3.81 in96.8 mm | N/A 1.25 in31.8 mm | N/A 1.35 in34.3 mm | N/A 4 |
N/A
|
| CKDR055MM | N/A Open | N/A 55 mm | N/A 4.96 in126 mm | N/A 4.16 in105.7 mm | N/A 1.25 in31.8 mm | N/A 1.35 in34.3 mm | N/A 4 |
N/A
|
| CKDR203 | N/A Open | N/A 2 3/16 in | N/A 5.2 in132.1 mm | N/A 4.57 in116.1 mm | N/A 1.08 in27.4 mm | N/A 1.18 in30 mm | N/A 4 |
N/A
|
| CKDR204 | N/A Open | N/A 2 1/4 in | N/A 5.2 in132.1 mm | N/A 4.57 in116.1 mm | N/A 1.08 in27.4 mm | N/A 1.18 in30 mm | N/A 4 |
N/A
|
| CKDR060MM | N/A Open | N/A 60 mm | N/A 5.2 in132.1 mm | N/A 4.57 in116.1 mm | N/A 1.08 in27.4 mm | N/A 1.18 in30 mm | N/A 4 |
N/A
|
| CKDR207 | N/A Open | N/A 2 7/16 in | N/A 5.59 in142 mm | N/A 4.84 in122.9 mm | N/A 1.3 in33 mm | N/A 1.4 in35.6 mm | N/A 4 |
N/A
|