Part Number |
Type |
Shaft Size |
Dimension A |
Dimension B |
Dimension C1 |
Dimension C2 |
Number of Bolts |
CAD |
|---|---|---|---|---|---|---|---|---|
| CKDR500 | N/A Open | N/A 5 in | N/A 9.06 in230.1 mm | N/A 8.51 in216.2 mm | N/A 2.24 in56.9 mm | N/A 2.34 in59.4 mm | N/A 6 |
N/A
|
| CKDR125MM | N/A Open | N/A 125 mm | N/A 9.06 in230.1 mm | N/A 8.51 in216.2 mm | N/A 2.24 in56.9 mm | N/A 2.34 in59.4 mm | N/A 6 |
N/A
|
| CKDR503 | N/A Open | N/A 5 3/16 in | N/A 9.78 in248.4 mm | N/A 8.71 in221.2 mm | N/A 1.23 in31.2 mm | N/A 1.33 in33.8 mm | N/A 6 |
N/A
|
| CKDR504 | N/A Open | N/A 5 1/4 in | N/A 9.78 in248.4 mm | N/A 8.71 in221.2 mm | N/A 1.23 in31.2 mm | N/A 1.33 in33.8 mm | N/A 6 |
N/A
|
| CKDR135MM | N/A Open | N/A 135 mm | N/A 9.78 in248.4 mm | N/A 8.71 in221.2 mm | N/A 1.23 in31.2 mm | N/A 1.33 in33.8 mm | N/A 6 |
N/A
|
| CKDR506 | N/A Open | N/A 5 3/8 in | N/A 10.63 in270 mm | N/A 9.47 in240.5 mm | N/A 1.32 in33.5 mm | N/A 1.42 in36.1 mm | N/A 6 |
N/A
|
| CKDR507 | N/A Open | N/A 5 7/16 in | N/A 10.63 in270 mm | N/A 9.47 in240.5 mm | N/A 1.32 in33.5 mm | N/A 1.42 in36.1 mm | N/A 6 |
N/A
|
| CKDR508 | N/A Open | N/A 5 1/2 in | N/A 10.63 in270 mm | N/A 9.47 in240.5 mm | N/A 1.32 in33.5 mm | N/A 1.42 in36.1 mm | N/A 6 |
N/A
|
| CKDR140MM | N/A Open | N/A 140 mm | N/A 10.63 in270 mm | N/A 9.47 in240.5 mm | N/A 1.32 in33.5 mm | N/A 1.42 in36.1 mm | N/A 6 |
N/A
|
| CKDR513 | N/A Open | N/A 5 13/16 in | N/A 11.02 in280 mm | N/A 9.58 in243.4 mm | N/A 1.24 in31.5 mm | N/A 1.34 in34 mm | N/A 6 |
N/A
|
| CKDR514 | N/A Open | N/A 5 7/8 in | N/A 11.02 in280 mm | N/A 9.58 in243.4 mm | N/A 1.24 in31.5 mm | N/A 1.34 in34 mm | N/A 6 |
N/A
|
| CKDR515 | N/A Open | N/A 5 15/16 in | N/A 11.02 in280 mm | N/A 9.58 in243.4 mm | N/A 1.24 in31.5 mm | N/A 1.34 in34 mm | N/A 6 |
N/A
|
| CKDR600 | N/A Open | N/A 6 in | N/A 11.02 in280 mm | N/A 9.58 in243.4 mm | N/A 1.24 in31.5 mm | N/A 1.34 in34 mm | N/A 6 |
N/A
|
| CKDR150MM | N/A Open | N/A 150 mm | N/A 11.02 in280 mm | N/A 9.58 in243.4 mm | N/A 1.24 in31.5 mm | N/A 1.34 in34 mm | N/A 6 |
N/A
|
| CKDR605 | N/A Open | N/A 6 5/16 in | N/A 11.63 in295.4 mm | N/A 10.08 in255.9 mm | N/A 1.24 in31.5 mm | N/A 1.34 in34 mm | N/A 6 |
N/A
|
| CKDR606 | N/A Open | N/A 6 3/8 in | N/A 11.63 in295.4 mm | N/A 10.08 in255.9 mm | N/A 1.24 in31.5 mm | N/A 1.34 in34 mm | N/A 6 |
N/A
|
| CKDR607 | N/A Open | N/A 6 7/16 in | N/A 11.63 in295.4 mm | N/A 10.08 in255.9 mm | N/A 1.24 in31.5 mm | N/A 1.34 in34 mm | N/A 6 |
N/A
|
| CKDR608 | N/A Open | N/A 6 1/2 in | N/A 11.63 in295.4 mm | N/A 10.08 in255.9 mm | N/A 1.24 in31.5 mm | N/A 1.34 in34 mm | N/A 6 |
N/A
|
| CKDR160MM | N/A Open | N/A 160 mm | N/A 11.63 in295.4 mm | N/A 10.08 in255.9 mm | N/A 1.24 in31.5 mm | N/A 1.34 in34 mm | N/A 6 |
N/A
|
| CKDR613 | N/A Open | N/A 6 13/16 in | N/A 12.45 in316.1 mm | N/A 10.72 in272.3 mm | N/A 1.28 in32.5 mm | N/A 1.38 in35.1 mm | N/A 6 |
N/A
|
| CKDR614 | N/A Open | N/A 6 7/8 in | N/A 12.45 in316.1 mm | N/A 10.72 in272.3 mm | N/A 1.28 in32.5 mm | N/A 1.38 in35.1 mm | N/A 6 |
N/A
|
| CKDR615 | N/A Open | N/A 6 15/16 in | N/A 12.45 in316.1 mm | N/A 10.72 in272.3 mm | N/A 1.28 in32.5 mm | N/A 1.38 in35.1 mm | N/A 6 |
N/A
|
| CKDR700 | N/A Open | N/A 7 in | N/A 12.45 in316.1 mm | N/A 10.72 in272.3 mm | N/A 1.28 in32.5 mm | N/A 1.38 in35.1 mm | N/A 6 |
N/A
|
| CKDR170MM | N/A Open | N/A 170 mm | N/A 12.45 in316.1 mm | N/A 10.72 in272.3 mm | N/A 1.28 in32.5 mm | N/A 1.38 in35.1 mm | N/A 6 |
N/A
|
| CKDR702 | N/A Open | N/A 7 1/8 in | N/A 13.20 in335.2 mm | N/A 11.29 in286.8 mm | N/A 1.51 in38.3 mm | N/A 1.61 in40.9 mm | N/A 6 |
N/A
|