Part Number |
Type |
Shaft Size |
Dimension A |
Dimension B |
Dimension C1 |
Dimension C2 |
Number of Bolts |
CAD |
|---|---|---|---|---|---|---|---|---|
| CKDR703 | N/A Open | N/A 7 3/16 in | N/A 13.20 in335.2 mm | N/A 11.29 in286.8 mm | N/A 1.51 in38.3 mm | N/A 1.61 in40.9 mm | N/A 6 |
N/A
|
| CKDR704 | N/A Open | N/A 7 1/4 in | N/A 13.20 in335.2 mm | N/A 11.29 in286.8 mm | N/A 1.51 in38.3 mm | N/A 1.61 in40.9 mm | N/A 6 |
N/A
|
| CKDR180MM | N/A Open | N/A 180 mm | N/A 13.20 in335.2 mm | N/A 11.29 in286.8 mm | N/A 1.51 in38.3 mm | N/A 1.61 in40.9 mm | N/A 6 |
N/A
|
| CKDR713 | N/A Open | N/A 7 13/16 in | N/A 14.45 in367 mm | N/A 12.36 in314 mm | N/A 1.63 in41.4 mm | N/A 1.73 in43.9 mm | N/A 6 |
N/A
|
| CKDR714 | N/A Open | N/A 7 7/8 in | N/A 14.45 in367 mm | N/A 12.36 in314 mm | N/A 1.63 in41.4 mm | N/A 1.73 in43.9 mm | N/A 6 |
N/A
|
| CKDR715 | N/A Open | N/A 7 15/16 in | N/A 14.45 in367 mm | N/A 12.36 in314 mm | N/A 1.63 in41.4 mm | N/A 1.73 in43.9 mm | N/A 6 |
N/A
|
| CKDR800 | N/A Open | N/A 8 in | N/A 14.45 in367 mm | N/A 12.36 in314 mm | N/A 1.63 in41.4 mm | N/A 1.73 in43.9 mm | N/A 6 |
N/A
|
| CKDR200MM | N/A Open | N/A 200 mm | N/A 14.45 in367 mm | N/A 12.36 in314 mm | N/A 1.63 in41.4 mm | N/A 1.73 in43.9 mm | N/A 6 |
N/A
|