Part Number |
Type |
Shaft Size |
Dimension A |
Dimension B |
Dimension C1 |
Dimension C2 |
Number of Bolts |
CAD |
|---|---|---|---|---|---|---|---|---|
| CVDR11-115 | N/A Open | N/A 1 15/16 in | N/A 4.01 in101.9 mm | N/A 3.81 in96.6 mm | N/A 1.25 in31.6 mm | N/A 1.35 in34.2 mm | N/A 4 |
N/A
|
| CVDR11-200 | N/A Open | N/A 2 in | N/A 4.01 in101.9 mm | N/A 3.81 in96.6 mm | N/A 1.25 in31.6 mm | N/A 1.35 in34.2 mm | N/A 4 |
N/A
|
| CVDR11-050MM | N/A Open | N/A 50 mm | N/A 4.01 in101.9 mm | N/A 3.81 in96.6 mm | N/A 1.25 in31.6 mm | N/A 1.35 in34.2 mm | N/A 4 |
N/A
|
| CVDR12-203 | N/A Open | N/A 2 3/16 in | N/A 4.35 in110.5 mm | N/A 4.16 in105.6 mm | N/A 1.25 in31.6 mm | N/A 1.35 in34.2 mm | N/A 4 |
N/A
|
| CVDR12-204 | N/A Open | N/A 2 1/4 in | N/A 4.35 in110.5 mm | N/A 4.16 in105.6 mm | N/A 1.25 in31.6 mm | N/A 1.35 in34.2 mm | N/A 4 |
N/A
|
| CVDR12-055MM | N/A Open | N/A 55 mm | N/A 4.35 in110.5 mm | N/A 4.16 in105.6 mm | N/A 1.25 in31.6 mm | N/A 1.35 in34.2 mm | N/A 4 |
N/A
|
| CVDR14-060MM | N/A Open | N/A 60 mm | N/A 4.7 in119.4 mm | N/A 4.35 in110.5 mm | N/A 1.08 in27.3 mm | N/A 1.18 in29.8 mm | N/A 4 |
N/A
|
| CVDR14-207 | N/A Open | N/A 2 7/16 in | N/A 4.7 in119.4 mm | N/A 4.35 in110.5 mm | N/A 1.08 in27.3 mm | N/A 1.18 in29.8 mm | N/A 4 |
N/A
|
| CVDR14-208 | N/A Open | N/A 2 1/2 in | N/A 4.7 in119.4 mm | N/A 4.35 in110.5 mm | N/A 1.08 in27.3 mm | N/A 1.18 in29.8 mm | N/A 4 |
N/A
|
| CVDR14-065MM | N/A Open | N/A 65 mm | N/A 4.7 in119.4 mm | N/A 4.35 in110.5 mm | N/A 1.08 in27.3 mm | N/A 1.18 in29.8 mm | N/A 4 |
N/A
|
| CVDR16-211 | N/A Open | N/A 2 11/16 in | N/A 5.12 in130 mm | N/A 4.84 in122.9 mm | N/A 1.3 in33 mm | N/A 1.4 in35.5 mm | N/A 4 |
N/A
|
| CVDR16-212 | N/A Open | N/A 2 3/4 in | N/A 5.12 in130 mm | N/A 4.84 in122.9 mm | N/A 1.3 in33 mm | N/A 1.4 in35.5 mm | N/A 4 |
N/A
|
| CVDR16-070MM | N/A Open | N/A 70 mm | N/A 5.12 in130 mm | N/A 4.84 in122.9 mm | N/A 1.3 in33 mm | N/A 1.4 in35.5 mm | N/A 4 |
N/A
|
| CVDR16-215 | N/A Open | N/A 2 15/16 in | N/A 5.12 in130 mm | N/A 4.84 in122.9 mm | N/A 1.3 in33 mm | N/A 1.4 in35.5 mm | N/A 4 |
N/A
|
| CVDR16-300 | N/A Open | N/A 3 in | N/A 5.12 in130 mm | N/A 4.84 in122.9 mm | N/A 1.3 in33 mm | N/A 1.4 in35.5 mm | N/A 4 |
N/A
|
| CVDR16-075MM | N/A Open | N/A 75 mm | N/A 5.12 in130 mm | N/A 4.84 in122.9 mm | N/A 1.3 in33 mm | N/A 1.4 in35.5 mm | N/A 4 |
N/A
|
| CVDR19-303 | N/A Open | N/A 3 3/16 in | N/A 6.31 in160.3 mm | N/A 5.77 in146.5 mm | N/A 1.53 in38.8 mm | N/A 1.63 in41.4 mm | N/A 4 |
N/A
|
| CVDR19-304 | N/A Open | N/A 3 1/4 in | N/A 6.31 in160.3 mm | N/A 5.77 in146.5 mm | N/A 1.53 in38.8 mm | N/A 1.63 in41.4 mm | N/A 4 |
N/A
|
| CVDR19-080MM | N/A Open | N/A 80 mm | N/A 6.31 in160.3 mm | N/A 5.77 in146.5 mm | N/A 1.53 in38.8 mm | N/A 1.63 in41.4 mm | N/A 4 |
N/A
|
| CVDR19-085MM | N/A Open | N/A 85 mm | N/A 6.31 in160.3 mm | N/A 5.77 in146.5 mm | N/A 1.53 in38.8 mm | N/A 1.63 in41.4 mm | N/A 4 |
N/A
|
| CVDR19-307 | N/A Open | N/A 3 7/16 in | N/A 6.31 in160.3 mm | N/A 5.77 in146.5 mm | N/A 1.53 in38.8 mm | N/A 1.63 in41.4 mm | N/A 4 |
N/A
|
| CVDR19-308 | N/A Open | N/A 3 1/4 in | N/A 6.31 in160.3 mm | N/A 5.77 in146.5 mm | N/A 1.53 in38.8 mm | N/A 1.63 in41.4 mm | N/A 4 |
N/A
|
| CVDR19-090MM | N/A Open | N/A 90 mm | N/A 6.31 in160.3 mm | N/A 5.77 in146.5 mm | N/A 1.53 in38.8 mm | N/A 1.63 in41.4 mm | N/A 4 |
N/A
|
| CVDR22-311 | N/A Open | N/A 3 11/16 in | N/A 7.89 in200.4 mm | N/A 7.37 in187.2 mm | N/A 2.07 in52.7 mm | N/A 2.17 in55.2 mm | N/A 6 |
N/A
|
| CVDR22-312 | N/A Open | N/A 3 3/4 in | N/A 7.89 in200.4 mm | N/A 7.37 in187.2 mm | N/A 2.07 in52.7 mm | N/A 2.17 in55.2 mm | N/A 6 |
N/A
|