Print Back
Made for harsh operating environments the urethane cover performs without rusting and cushions impact from debris.
Urethane Open End Cover with VR Seal
Urethane Open VR Cover
Unit of Measure
1 2 

Part Number

Type

Shaft Sizes

Dimension A

Dimension B

Dimension C1

Dimension C2

Number of Bolts

CAD

CVVR11 N/A Open N/A (1-15/16", 2") 50mm N/A 4.61 in117.1 mm N/A 3.81 in96.8 mm N/A 1.25 in31.8 mm N/A 1.6 in40.6 mm N/A 4 N/A CAD
CVVR12 N/A Open N/A (2-3/16”, 2-1/4”) 55mm N/A 4.96 in126 mm N/A 4.16 in105.7 mm N/A 1.25 in31.8 mm N/A 1.6 in40.6 mm N/A 4 N/A CAD
CVVR14 N/A Open N/A (2-7/16”, 2-1/2”) (60mm, 65mm) N/A 5.2 in132.1 mm N/A 4.57 in116.1 mm N/A 1.08 in27.4 mm N/A 1.43 in36.3 mm N/A 4 N/A CAD
CVVR16 N/A Open N/A (2-11/16”, 2-3/4”, 2-15/16”, 3”) (70mm, 75mm) N/A 5.59 in142 mm N/A 4.84 in122.9 mm N/A 1.3 in33 mm N/A 1.73 in44 mm N/A 4 N/A CAD
CVVR19 N/A Open N/A (3-3/16”, 3-1/4”, 3-7/16”, 3-1/4”) (80mm, 85mm, 90mm) N/A 6.62 in168.1 mm N/A 5.87 in149.1 mm N/A 1.53 in38.9 mm N/A 1.96 in50 mm N/A 4 N/A CAD
CVVR22 N/A Open N/A (3-11/16“, 3-3/4“, 3-15/16”, 4") 100mm N/A 8.35 in212.1 mm N/A 7.67 in194.8 mm N/A 2.07 in52.6 mm N/A 2.5 in63.5 mm N/A 6 N/A CAD
CVVR26 N/A Open N/A (4-7/16”, 4-1/2”) (110mm, 115mm) N/A 9.06 in230.1 mm N/A 8.51 in216.2 mm N/A 2.24 in56.9 mm N/A 2.74 in69.6 mm N/A 6 N/A CAD
CVVR28 N/A Open N/A (4-15/16”, 5”) (125mm, 130mm) N/A 9.06 in230.1 mm N/A 8.51 in216.2 mm N/A 2.24 in56.9 mm N/A 2.74 in69.6 mm N/A 6 N/A CAD
CKVR11 N/A Open N/A (1-15/16”, 2”) 50mm N/A 4.61 in117.1 mm N/A 3.81 in96.8 mm N/A 1.25 in31.8 mm N/A 1.6 in40.6 mm N/A 4 N/A CAD
CKVR15 N/A Open N/A (2-7/16”, 2-1/2”) (60mm, 65mm) N/A 5.59 in142 mm N/A 4.84 in122.9 mm N/A 1.3 in33 mm N/A 1.65 in41.9 mm N/A 4 N/A CAD
CKVR17 N/A Open N/A (2-11/16”, 2-3/4”, 2-15/16”, 3”) (70mm, 75mm) N/A 6.32 in160.6 mm N/A 5.57 in141.5 mm N/A 1.22 in31 mm N/A 1.65 in41.9 mm N/A 4 N/A CAD
CKVR20 N/A Open N/A (3-3/16”, 3-1/4”, 3-7/16”, 3-1/4”) (80mm, 85mm, 90mm) N/A 7.56 in192 mm N/A 6.88 in174.8 mm N/A 1.75 in44.4 mm N/A 2.18 in55.4 mm N/A 4 N/A CAD
CKVR22 N/A Open N/A (3-11/16“, 3-3/4“, 3-15/16”, 4”) 100mm N/A 8.35 in212.1 mm N/A 7.67 in194.8 mm N/A 2.07 in52.6 mm N/A 2.5 in63.5 mm N/A 6 N/A CAD
CKVR26 N/A Open N/A (4-7/16”, 4-1/2”) (110mm, 115mm) N/A 9.06 in230.1 mm N/A 8.51 in216.2 mm N/A 2.24 in56.9 mm N/A 2.74 in69.6 mm N/A 6 N/A CAD
CKVR09 N/A Open N/A (1-7/16”, 1-1/2”) 40mm N/A 4.01 in101.9 mm N/A 3.21 in81.6 mm N/A 1.25 in31.8 mm N/A 1.55 in39.4 mm N/A 4 N/A CAD
CKVR10 N/A Open N/A (1-11/16”, 1-3/4”) 45mm N/A 4.21 in106.9 mm N/A 3.41 in86.6 mm N/A 1.25 in31.8 mm N/A 1.6 in40.6 mm N/A 4 N/A CAD
CKVR12 N/A Open N/A 55mm N/A 4.96 in126 mm N/A 4.16 in105.7 mm N/A 1.25 in31.8 mm N/A 1.6 in40.6 mm N/A 4 N/A CAD
CKVR13 N/A Open N/A (2-3/16”, 2-1/4”) 55mm N/A 5.2 in132.1 mm N/A 4.57 in116.1 mm N/A 1.08 in27.4 mm N/A 1.43 in36.3 mm N/A 4 N/A CAD
CKVR16 N/A Open N/A (2-11/16”, 2-3/4”) 70mm N/A 5.59 in142 mm N/A 4.84 in122.9 mm N/A 1.3 in33 mm N/A 1.65 in41.9 mm N/A 4 N/A CAD
CKVR18 N/A Open N/A (3-3/16”, 3-1/4”) 80mm N/A 6.62 in168.1 mm N/A 5.87 in149.1 mm N/A 1.53 in38.9 mm N/A 1.96 in49.8 mm N/A 4 N/A CAD
CKVR19 N/A Open N/A 85mm N/A 6.62 in168.1 mm N/A 5.87 in149.1 mm N/A 1.53 in38.9 mm N/A 1.96 in49.8 mm N/A 4 N/A CAD
CKVR24 N/A Open N/A 110mm N/A 8.35 in212.1 mm N/A 7.67 in194.8 mm N/A 2.07 in52.6 mm N/A 2.5 in63.5 mm N/A 6 N/A CAD
CKVR28 N/A Open N/A (4-15/16”, 5") 125mm N/A 9.06 in230.1 mm N/A 8.51 in216.2 mm N/A 2.24 in56.9 mm N/A 2.74 in69.6 mm N/A 6 N/A CAD
CJVR08 N/A Open N/A (1-7/16”, 1-1/2") 35mm N/A 3.82 in97 mm N/A 3.02 in76.7 mm N/A 1.25 in31.8 mm N/A 1.55 in39.4 mm N/A 4 N/A CAD
CJVR09 N/A Open N/A (1-11/16”, 1-3/4”) (40mm, 45mm) N/A 4.01 in101.9 mm N/A 3.21 in81.6 mm N/A 1.25 in31.8 mm N/A 1.6 in40.6 mm N/A 4 N/A CAD
Unit of Measure
1 2