Part Number |
Type |
Shaft Sizes |
Dimension A |
Dimension B |
Dimension C1 |
Dimension C2 |
Number of Bolts |
CAD |
|---|---|---|---|---|---|---|---|---|
| CJVR10 | N/A Open | N/A (1-15/16”, 2”) 50mm | N/A 4.21 in | N/A 3.41 in | N/A 1.25 in | N/A 1.6 in | N/A 4 |
N/A
|
| CJVR11 | N/A Open | N/A (2-3/16”, 2-1/4”) 55mm | N/A 4.61 in | N/A 3.81 in | N/A 1.25 in | N/A 1.6 in | N/A 4 |
N/A
|
| CJVR13 | N/A Open | N/A (2-7/16”, 2-1/2”) (60mm, 65mm) | N/A 5.2 in | N/A 4.57 in | N/A 1.08 in | N/A 1.43 in | N/A 4 |
N/A
|
| CJVR15 | N/A Open | N/A (2-11/16”, 2-3/4”, 2-15/16”, 3”) (70mm, 75mm) | N/A 5.59 in | N/A 4.84 in | N/A 1.3 in | N/A 1.73 in | N/A 4 |
N/A
|
| CJVR18 | N/A Open | N/A (3-3/16”, 3-1/4”, 3-7/16”, 3-1/4”) (80mm, 85mm, 90mm) | N/A 6.62 in | N/A 5.87 in | N/A 1.53 in | N/A 1.96 in | N/A 4 |
N/A
|
| CJVR20 | N/A Open | N/A (3-11/16“, 4") 100mm | N/A 7.56 in | N/A 6.88 in | N/A 1.75 in | N/A 2.18 in | N/A 6 |
N/A
|
| CJVR22 | N/A Open | N/A (4-7/16”, 4-1/2”) (110mm, 115mm) | N/A 8.35 in | N/A 7.67 in | N/A 2.07 in | N/A 2.57 in | N/A 6 |
N/A
|
| CJVR26 | N/A Open | N/A (4-15/16”, 5") (125mm) | N/A 9.06 in | N/A 8.51 in | N/A 2.24 in | N/A 2.74 in | N/A 6 |
N/A
|