Part Number |
Type |
Shaft Sizes |
Dimension A |
Dimension B |
Dimension C1 |
Dimension C2 |
Number of Bolts |
CAD |
---|---|---|---|---|---|---|---|---|
CJDR035MMFB | N/A Open | N/A 35 | N/A 3.82 in97 mm | N/A 3.02 in76.7 mm | N/A 1.25 in31.8 mm | N/A 1.35 in34.3 mm | N/A 4 |
N/A ![]() |
CJDR107FB | N/A Open | N/A 1 7/16 | N/A 3.82 in97 mm | N/A 3.02 in76.7 mm | N/A 1.25 in31.8 mm | N/A 1.35 in34.3 mm | N/A 4 |
N/A ![]() |
CJDR108FB | N/A Open | N/A 1 1/2 | N/A 3.82 in97 mm | N/A 3.02 in76.7 mm | N/A 1.25 in31.8 mm | N/A 1.35 in34.3 mm | N/A 4 |
N/A ![]() |
CJDR111FB | N/A Open | N/A 1 11/16 | N/A 4.01 in101.9 mm | N/A 3.21 in81.6 mm | N/A 1.25 in31.8 mm | N/A 1.35 in34.3 mm | N/A 4 |
N/A ![]() |
CJDR040MMFB | N/A Open | N/A 40 | N/A 4.01 in101.9 mm | N/A 3.21 in81.6 mm | N/A 1.25 in31.8 mm | N/A 1.35 in34.3 mm | N/A 4 |
N/A ![]() |
CJDR112FB | N/A Open | N/A 1 3/4 | N/A 4.01 in101.9 mm | N/A 3.21 in81.6 mm | N/A 1.25 in31.8 mm | N/A 1.35 in34.3 mm | N/A 4 |
N/A ![]() |
CJDR045MMFB | N/A Open | N/A 45 | N/A 4.01 in101.9 mm | N/A 3.21 in81.6 mm | N/A 1.25 in31.8 mm | N/A 1.35 in34.3 mm | N/A 4 |
N/A ![]() |
CJDR115FB | N/A Open | N/A 1 15/16 | N/A 4.21 in106.9 mm | N/A 3.41 in86.6 mm | N/A 1.25 in31.8 mm | N/A 1.35 in34.3 mm | N/A 4 |
N/A ![]() |
CJDR200FB | N/A Open | N/A 2 | N/A 4.21 in106.9 mm | N/A 3.41 in86.6 mm | N/A 1.25 in31.8 mm | N/A 1.35 in34.3 mm | N/A 4 |
N/A ![]() |
CJDR050MMFB | N/A Open | N/A 50 | N/A 4.21 in106.9 mm | N/A 3.41 in86.6 mm | N/A 1.25 in31.8 mm | N/A 1.35 in34.3 mm | N/A 4 |
N/A ![]() |
CJDR203FB | N/A Open | N/A 2 3/16 | N/A 4.61 in117.1 mm | N/A 3.81 in96.8 mm | N/A 1.25 in31.8 mm | N/A 1.35 in34.3 mm | N/A 4 |
N/A ![]() |
CJDR204FB | N/A Open | N/A 2 1/4 | N/A 4.61 in117.1 mm | N/A 3.81 in96.8 mm | N/A 1.25 in31.8 mm | N/A 1.35 in34.3 mm | N/A 4 |
N/A ![]() |
CJDR055MMFB | N/A Open | N/A 55 | N/A 4.61 in117.1 mm | N/A 3.81 in96.8 mm | N/A 1.25 in31.8 mm | N/A 1.35 in34.3 mm | N/A 4 |
N/A ![]() |
CJDR060MMFB | N/A Open | N/A 60 | N/A 5.2 in132.1 mm | N/A 4.35 in110.5 mm | N/A 1.08 in27.4 mm | N/A 1.18 in30 mm | N/A 4 |
N/A ![]() |
CJDR207FB | N/A Open | N/A 2 7/16 | N/A 5.2 in132.1 mm | N/A 4.35 in110.5 mm | N/A 1.08 in27.4 mm | N/A 1.18 in30 mm | N/A 4 |
N/A ![]() |
CJDR208FB | N/A Open | N/A 2 1/2 | N/A 5.2 in132.1 mm | N/A 4.35 in110.5 mm | N/A 1.08 in27.4 mm | N/A 1.18 in30 mm | N/A 4 |
N/A ![]() |
CJDR065MMFB | N/A Open | N/A 65 | N/A 5.2 in132.1 mm | N/A 4.35 in110.5 mm | N/A 1.08 in27.4 mm | N/A 1.18 in30 mm | N/A 4 |
N/A ![]() |
CJDR211FB | N/A Open | N/A 2 11/16 | N/A 5.59 in142 mm | N/A 4.84 in122.9 mm | N/A 1.3 in33 mm | N/A 1.4 in35.6 mm | N/A 4 |
N/A ![]() |
CJDR212FB | N/A Open | N/A 2 3/4 | N/A 5.59 in142 mm | N/A 4.84 in122.9 mm | N/A 1.3 in33 mm | N/A 1.4 in35.6 mm | N/A 4 |
N/A ![]() |
CJDR070MMFB | N/A Open | N/A 70 | N/A 5.59 in142 mm | N/A 4.84 in122.9 mm | N/A 1.3 in33 mm | N/A 1.4 in35.6 mm | N/A 4 |
N/A ![]() |
CJDR215FB | N/A Open | N/A 2 15/16 | N/A 5.59 in142 mm | N/A 4.84 in122.9 mm | N/A 1.3 in33 mm | N/A 1.4 in35.6 mm | N/A 4 |
N/A ![]() |
CJDR300FB | N/A Open | N/A 3 | N/A 5.59 in142 mm | N/A 4.84 in122.9 mm | N/A 1.3 in33 mm | N/A 1.4 in35.6 mm | N/A 4 |
N/A ![]() |
CJDR075MMFB | N/A Open | N/A 75 | N/A 5.59 in142 mm | N/A 4.84 in122.9 mm | N/A 1.3 in33 mm | N/A 1.4 in35.6 mm | N/A 4 |
N/A ![]() |
CJDR303FB | N/A Open | N/A 3 3/16 | N/A 6.62 in168.1 mm | N/A 5.87 in149.1 mm | N/A 1.53 in38.9 mm | N/A 1.63 in41.4 mm | N/A 4 |
N/A ![]() |
CJDR304FB | N/A Open | N/A 3 1/4 | N/A 6.62 in168.1 mm | N/A 5.87 in149.1 mm | N/A 1.53 in38.9 mm | N/A 1.63 in41.4 mm | N/A 4 |
N/A ![]() |