Print Back
Made for harsh operating environments the urethane cover performs without rusting and cushions impact from debris.
Urethane-Open-End-Cover-with-a-Powder-Coating-finish
Urethane Open DR Cover
Unit of Measure
1 2 

Part Number

Type

Shaft Sizes

Dimension A

Dimension B

Dimension C1

Dimension C2

Number of Bolts

CAD

CVDR16-075MMFB N/A Open N/A 75 N/A 5.12 in130 mm N/A 4.84 in122.9 mm N/A 1.3 in33 mm N/A 1.4 in35.5 mm N/A 4 N/A CAD Icon (for items table)
Unit of Measure
1 2